FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about C5EFTPPVC.
This picture is about C5EFTPPVC.
This picture is about C5EFTPPVC.
This picture is about C5EFTPPVC.
This picture is about C5EFTPPVC.
This picture is about C5EFTPPVC.
This picture is about C5EFTPPVC.
This picture is about C5EFTPPVC.

Cat5e Outdoor Direct Burial Cable, 1000ft (305m), 24AWG Solid Pure Bare Copper, 350MHz, Shielded (F/UTP), UV Rated PVC and LDPE Double Jackets, with Reel, Black

#123966
#123966

Solid Bare Copper 350MHz 1G

260,61 € (Incl. VAT)
FS P/N: C5EFTPPVC
151 Sold
4 Reviews
11 Questions
32 in Global Warehouse, Get it by 9 Sep, 2024
5 in Transit, Get it by 9 Sep, 2024
See more Warehouse
Deliver to Berlin, 10082
200,00 € via UPS Express Saver®
Project Inquiry
1-Year Warranty
30-Day Returns
30-Day Exchange

Cat5e Outdoor Direct Burial Cable, 1000ft (305m), UV Rated PVC and LDPE Double Jackets, 24AWG, 350MHz, Shielded (F/UTP), Bulk Ethernet Cable, Black

Our shielded Cat5e outdoor waterproof direct burial ethernet network cable allows you to extend your internet connection even in the harshest environments. Its weatherproof double outer jacket will enable you to bury your lines underground while protecting your wires from various elements. This supports high bandwidth up to 350 MHz and speeds up to 1000mbps giving you flawless uninterrupted connection for your home or workplace.

Specifications
Cable Type
Category 5e
Shielding Type
F/UTP
Cable Jacket
PVC and LDPE
Cable Length
1000ft (305m)
Reference Bandwidth
350MHz
Data Rate Support
10/100/1000Base-T
Wire Gauge
24AWG
Cable Color
Black
Conductor Type
Solid Pure Bare Copper
Standard
ISO/IEC 11801, ANSI/TIA-568.2-D
Number of Conductors
4 Pairs
Putup Type
Reel
Conductor Diameter (mm)
0.500 ± 0.005
Cable Outer Diameter (mm)
7.4 ± 0.5
Maximum Installation Tension (N)
110
Bend Radius (mm)
31.6
Operating Temperature
-40 to 75°C (-40 to 167°F)
Installation Temperature
-20 to 60°C (-4 to 140°F)

Quality Testing Program

Take a look at our test program to get the reliable and high-performance patch cables.

Quality Testing Program

Patch Cables Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Features
Innovative Craftsmanship for Maximum Performance and Security

Surrounded by an overall braided shield and metallic foil, prevents EMI or signal interference.

Solid Pure Bare Copper

Long transmission distance and lower attenuation

4 Twisted Pairs

Supports high-speed, reliable data transfer

AL-Foil Shielded

Offer extra protection against EMI/RFI

UV Rated PVC and LDPE Double Jackets Perfectly for Stable Operation of Outdoor Network

Rugged and durable for extreme environments, perfect for outdoor or burial installation projects.

Reliable Quality and User-friendly Design
It can be freely tailored according to your needs and it supports PoE and PoE+.
Marked every 1m
Maximum distance up to 100m
Multi-Scene Application

It has strong anti-interference ability, suitable for a wide range of applications.

Questions & Answers
Ask a question
All (11)Application (3)Certification (1)Fluke Test Report (1)Length Mark (1)Parameter (1)Pure Copper (1)
Customer Reviews
Write a review
(undefined reviews)
5.0
5 stars
4 stars
3 stars
2 stars
1 star
4
0
0
0
0

a***d

United States

March 22, 2024
5.0
123123asdas
sad
sadsa
dddd
Verified Purchase
Helpful 0
Comment 0

R***n

United States

August 03, 2023
5.0
I have run this cable about a month ago. Cable tested good out of the box. It's been outside through several storms both rain and snow and has not had an issue.
Verified Purchase
Helpful 0
Comment 0

R***n

United States

June 06, 2023
5.0
This cat5e cable works great.What else can I say, this cable works great and is worth every penny.
Verified Purchase
Helpful 0
Comment 0
See all reviews
Resources
Recently Viewed