The 10GBASE-T module offers connectivity options at 10Gbps data rates. The module features an SFP+ form factor and an RJ-45 interface, enabling the use of CAT6A/CAT7 cables for connecting to endpoints with embedded 10GBASE-T ports. It supports distances of up to 30 meters, providing a cost-effective solution for intra-rack and inter-rack connections.
This transceiver is compliant with IEEE 802.3an, IEEE 802.3az, SFF-8431 and SFP+ MSA. Each SFP+ transceiver module is individually tested to be used on a series of switches, routers, servers, network interface card (NICs) etc. Featuring an operating temperature range of -40°C to 85°C, this industrial transceiver can work in harsh industrial environments, such as telecommunication, data processing & management, the application of industrial and factory automation, outdoor applications, rail and intelligent transportation systems (ITSs), marine, oil and gas, mining etc.
![FS for Mellanox MFM1T02A-T-I Compatible SFP+ 10GBASE-T Copper 30m RJ-45 Industrial Transceiver Module (LOS) This picture is about SFP-10G-T-I.](https://resource.fs.com/mall/mainImg/20230425143541g9nhme.jpg)
Click to open expanded view
![FS for Mellanox MFM1T02A-T-I Compatible SFP+ 10GBASE-T Copper 30m RJ-45 Industrial Transceiver Module (LOS) This picture is about SFP-10G-T-I.](https://resource.fs.com/mall/mainImg/60x60/20230425143541g9nhme.jpg)
![FS for Mellanox MFM1T02A-T-I Compatible SFP+ 10GBASE-T Copper 30m RJ-45 Industrial Transceiver Module (LOS) This picture is about SFP-10G-T-I.](https://resource.fs.com/mall/mainImg/60x60/20230425143541nwb4kb.jpg)
![FS for Mellanox MFM1T02A-T-I Compatible SFP+ 10GBASE-T Copper 30m RJ-45 Industrial Transceiver Module (LOS) This picture is about SFP-10G-T-I.](https://resource.fs.com/mall/mainImg/60x60/202304251435416bjrrh.jpg)
![FS for Mellanox MFM1T02A-T-I Compatible SFP+ 10GBASE-T Copper 30m RJ-45 Industrial Transceiver Module (LOS) This picture is about SFP-10G-T-I.](https://resource.fs.com/mall/mainImg/60x60/20230425143541rjxuil.jpg)
![FS for Mellanox MFM1T02A-T-I Compatible SFP+ 10GBASE-T Copper 30m RJ-45 Industrial Transceiver Module (LOS) This picture is about SFP-10G-T-I.](https://resource.fs.com/mall/mainImg/60x60/20230425143541x1lxim.jpg)
![FS for Mellanox MFM1T02A-T-I Compatible SFP+ 10GBASE-T Copper 30m RJ-45 Industrial Transceiver Module (LOS) This picture is about SFP-10G-T-I.](https://resource.fs.com/mall/products/60x60/66613.H.jpg)
FS for Mellanox MFM1T02A-T-I Compatible SFP+ 10GBASE-T Copper 30m RJ-45 Industrial Transceiver Module (LOS)
#111946
#111946
91,63 € (Incl. VAT)
FS P/N: SFP-10G-T-I
374 Sold
25 Reviews
4 Questions
Transceiver Models:
1499 in DE Warehouse, Get it by 8 Jul, 2024
348 in Global Warehouse, Get it by 19 Jul, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
5-Year Warranty
30-Day Returns
30-Day Exchange
FS for Mellanox MFM1T02A-T-I Compatible 10GBASE-T SFP+ Transceiver Module (Copper, 30m, Industrial, RJ-45)
Specifications
Mellanox Compatible
MFM1T02A-T-I
Vendor Name
FS
Form Factor
SFP+
Data Rate
10Gbps
Power Consumption
≤2.5W
Cable Distance
30m@Cat6a/Cat7 or Better
Connector
RJ-45
Cable Type
Copper
Special Features
RX_LOS
DDM/DOM
Not Implemented
EMC (Electro Magnetic Compatibility)
Supported
MTBF
5,000,000 Hours
Operating Temperature Range
-40 to 85°C (-40 to 185°F)
Protocols
IEEE 802.3an, IEEE 802.3az, SFP+ MSA, SFF-8431
Quality Testing Program
Quality Testing Program
![](https://resource.fs.com/mall/ckfinder/ftp_images/product/20220902172543_802.jpg)
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
![](https://resource.fs.com/mall/fs_scene_images/20230629162313lqub3r.jpg)
Features
Flexible Local Area Network Deployment
It is possible to create a flexible and low-cost local area network using pre-installed Ethernet cables over short distances.
Low Power Consumption for Energy-saving
Built-in Marvell Chip enables 10G Ethernet stable transmission and low power consumption, saving energy and offering cost-effective solution.
Broadcom Chip
Stable Transmission
≤2.5W
Low Power Consumption
10Gbps
Up to 10G Ethernet Connection
Easy to Install with RJ45 Connector
RJ45 interface with hot swappable, Plug and Play, designed for 10G Ethernet connections within racks and across adjacent racks over Cat 6a/7 cable.
Tested in Host Devices for Proven Interoperability
![](https://resource.fs.com/mall/fs_scene_images/20230626180621p2tkn6.jpg)
Enable Seamless Connectivity for Your Network
Reconfiguring the transceiver to work with different brands,FS BOX offers flexibility in stock costs.
Videos
See more
Questions & Answers
Ask a question
All (4)Interfaces (2)FS Box (1)FS S3900 Series (1)
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
25
0
0
0
0
W***p
Singapore
June 16, 2024
FS has always been excellent, from the very useful educational content on its website to the customer service in the ordering/fulfillment process. The transceiver I have chosen works very well for me, although it runs hot!
Verified Purchase
Helpful 0
Comment 0D***p
Hong Kong, China
January 24, 2024
work as described
Verified Purchase
Helpful 0
Comment 0L***s
United States
January 10, 2024
I'm able to confirm that the FS 97024, Customized, Mikrotik, permits 2.5G and 1G copper connections to the Mikrotik switch CRS306-1G-4S+IN using one of the switches SFP+ ports. It also shows in the Mikrotik GUI as a 10G connection.
Verified Purchase
Helpful 0
Comment 0See all reviews
Resources
Recently Viewed