The Unmanaged Gigabit Ethernet Media Converter extends communication distance with high performance of data transmission via single mode fiber optic cable. It can build the ISP network solution of FTTH or FTTC for ISPs and FTTBs, or for small office network environment of enterprises. With its fixed cofiguration, deployments are just plug-and-play. It is ideal for use as a standalone unit on a desktop or shelf.
![Unmanaged 1x 10/100/1000Base-T RJ45 to 1x 1000Base-X Single Mode SC 1310nm 10km Gigabit Ethernet Media Converter, European Plug standard This picture is about UMC-1SC1T-SM.](https://resource.fs.com/mall/products/800x800/101469.B.jpeg)
Click to open expanded view
![Unmanaged 1x 10/100/1000Base-T RJ45 to 1x 1000Base-X Single Mode SC 1310nm 10km Gigabit Ethernet Media Converter, European Plug standard This picture is about UMC-1SC1T-SM.](https://resource.fs.com/mall/products/60x60/101469.B.jpeg)
![Unmanaged 1x 10/100/1000Base-T RJ45 to 1x 1000Base-X Single Mode SC 1310nm 10km Gigabit Ethernet Media Converter, European Plug standard This picture is about UMC-1SC1T-SM.](https://resource.fs.com/mall/products/60x60/101469.C.jpeg)
![Unmanaged 1x 10/100/1000Base-T RJ45 to 1x 1000Base-X Single Mode SC 1310nm 10km Gigabit Ethernet Media Converter, European Plug standard This picture is about UMC-1SC1T-SM.](https://resource.fs.com/mall/products/60x60/101469.D.jpeg)
![Unmanaged 1x 10/100/1000Base-T RJ45 to 1x 1000Base-X Single Mode SC 1310nm 10km Gigabit Ethernet Media Converter, European Plug standard This picture is about UMC-1SC1T-SM.](https://resource.fs.com/mall/products/60x60/101469.E.jpeg)
![Unmanaged 1x 10/100/1000Base-T RJ45 to 1x 1000Base-X Single Mode SC 1310nm 10km Gigabit Ethernet Media Converter, European Plug standard This picture is about UMC-1SC1T-SM.](https://resource.fs.com/mall/mainImg/60x60/20220725164449xokslg.jpg)
Unmanaged 1x 10/100/1000Base-T RJ45 to 1x 1000Base-X Single Mode SC 1310nm 10km Gigabit Ethernet Media Converter, European Plug standard
#101469
#101469
85,68 € (Incl. VAT)
FS P/N: UMC-1SC1T-SM
567 Sold
9 Reviews
5 Questions
Series:
123 in DE Warehouse, Get it by 11 Sep, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
2-Year Warranty
30-Day Returns
30-Day Exchange
Unmanaged 1x 10/100/1000Base-T RJ45 to 1x 1000Base-X Single Mode SC Gigabit Ethernet Media Converter
Specifications
Converter Type
Unmanaged Media Converter
Port Type
1x 10/100/1000Base-T RJ45
1x 1000Base-X SC
1x 1000Base-X SC
Copper Cable
Cat5/5e/6
Cable Type (Fiber)
Single-mode 9/125µm
Jumbo Frame
9K
Flow Control
Back Pressure for Half Duplex
IEEE 802.3x Pause Frame for Full Duplex
IEEE 802.3x Pause Frame for Full Duplex
Input Voltage
5V DC, 2A Max.
Power Consumption
4.6W
Operating Temperature
0°C to 50°C
Storage Temperature
-10°C to 70°C
Dimensions (HxWxD)
1.02''x2.76''x3.82'' (26x70x97mm)
Installation
Standalone
Connectivity Solutions
![](https://resource.fs.com/mall/fs_scene_images/20220420/1650443346625fc4522eeec8.35167493.jpeg.webp)
Features
Convert and Extend Signals Within Your Ethernet Network
The Converter extends links over greater distances with fibre optic cable, making it perfect for IT professionals and secure setups in government, business, or educational applications.
Extend Your Network
Beyond the 100M copper cable limit, up to 10KM
Maintain Investments
Migrate a local network to fibre with existing copper-based hardware
Speed Conversion
Allow you to convert link speeds from 10/100/1000Base-T to 1000Base-X
Simple & Quick Operation
The hot-swappable design makes these converters easy to install and troubleshoot for newbies, which allows simple communication with other devices.
Hot-swappable
Installation requires no manual configuration, simple operation
Auto-MDI/MDIX
Automatically detects cable connection type and configures the connection appropriately
Monitor Network Activity Easily
Diagnostic via LEDs for quick installation
LFP Alarm Link Failure Within a Short Period of Time
With the LFP (link fault pass through) function, system administrators are able to notice the link failure within a short period of time, minimizing the loss caused by this problem.
Questions & Answers
Ask a question
All (5)Copper-to-Fibre (1)LFP Function (1)MTBF (1)Power Supply (1)Single Mode Media Converter (1)
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
8
1
0
0
0
H***n
Spain
May 19, 2022
Excelente conversor de medios BIDI que permite sobre una sola fibra monomodo transmitir a 1 Gbps de velocidad. Lo hemos comprado ya que al instalar fibra de 600 mb, necesitábamos que los convertidores no limitaran el flujo de datos, y estos tienen capacidad hasta 1000 mb
Verified Purchase
Helpful 0
Comment 0A***s
France
May 11, 2022
Acheté pour déporter mon lecteur réseau hifi de ma box et de l’ordinateur avec un câble optique. Fonctionne très bien.
Verified Purchase
Helpful 0
Comment 0C***l
Spain
April 12, 2022
Los compré para utilizar una instalación de fibra óptica del anterior operador. Me permite conectar dos zonas a velocidad Gigabit sin problema.
El rendimiento es muy bueno y por ahora la estabilidad también.
Falta ver como se comportar en verano
El rendimiento es muy bueno y por ahora la estabilidad también.
Falta ver como se comportar en verano
Verified Purchase
Helpful 0
Comment 0See all reviews
Resources
Recently Viewed