FS Australia FREE Delivery on Orders over AUD99 (Excl. GST)
Australia / $ AUD
FREE Delivery on Orders over AUD99 (Excl. GST)

Australia

This picture is about FS12SM-SCU-BP-1.5M-PVC.
This picture is about FS12SM-SCU-BP-1.5M-PVC.
This picture is about FS12SM-SCU-BP-1.5M-PVC.
This picture is about FS12SM-SCU-BP-1.5M-PVC.
This picture is about FS12SM-SCU-BP-1.5M-PVC.
This picture is about FS12SM-SCU-BP-1.5M-PVC.
This picture is about FS12SM-SCU-BP-1.5M-PVC.
This picture is about FS12SM-SCU-BP-1.5M-PVC.
This picture is about FS12SM-SCU-BP-1.5M-PVC.
This picture is about FS12SM-SCU-BP-1.5M-PVC.

1.5m (5ft) SC UPC 12 Fibers OS2 Single Mode Bunch PVC (OFNR) 0.9mm Fiber Optic Pigtail

#42410
#42410

G.657.A1 Fiber Tight Buffer Color-coding Fiber Fusion Splicing

AUD25.30 (Incl. GST)
FS P/N: FS12SM-SCU-BP-1.5M-PVC
FS P/N: FS12SM-SCU-BP-1.5M-PVC
7.3K Sold
8 Reviews
12 Questions
Length:
38 in Global Warehouse, Get it by Monday, 9 September 2024
See more Warehouse
Deliver to Sydney, 1001
Free Shipping via DHL Express Worldwide on orders over AUD99.00
Project Inquiry
1-Year Warranty
30-Day Returns
30-Day Exchange

12 Fibers SC/UPC Single-Mode Bunch Fiber Optic Pigtail, PVC Outer Jacket

Fiber optic pigtails provide a fast way to make communication devices in the field. They are designed, manufactured and tested according to protocol and performance dictated by the industrial standards, which will meet your most stringent mechanical and performance specifications.

Specifications
Connector A
SC
Connector B
Unterminated
Fiber Mode
9/125 μm
Fiber Count
12
Fiber Grade
G.657.A1
Minimum Bend Radius
10mm
Polish Type
UPC
Cable Outside Diameter (OD)
0.9 mm
Cable Jacket
PVC
Jacket Color
Yellow
Wavelength
1310 nm/1550 nm
Durability
1000 Times
Insertion Loss
≤0.3 dB
Interchangeability
≤0.2 dB
Return Loss
≥50 dB
Vibration
≤0.2 dB
Operating Temperature
-40~75°C
Storage Temperature
-45~85°C
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Features
High-precision Components Guarantee Reliable Transmission

The pigtail combines premium zirconia ferrules and rugged composite hardware to provide the optical performance, durability, and repeatability necessary for today's network applications.

FBT Connector

Tough and corrosion-resistant, not easily deformed

Heat Shrink Tube

Well protected the joint against rupture

Nano-Zirconia Ceramic Ferrules

Guarantees stable and fast network transmission

Perfect for High Density Splicing Applications

G.657.A1 Low Loss Fiber & 10mm Min. Bend Radius, provide improved flexibility for limited space setups.

Questions & Answers
Ask a question
All (12)Cable Color (2)Color (2)Custom Connector (2)Connectors (1)Length (1)Meter for Entire Strip (1)PVC Material (1)Wavelength (1)
Customer Reviews
Write a review
(undefined reviews)
    4.9
    5 stars
    4 stars
    3 stars
    2 stars
    1 star
    7
    1
    0
    0
    0

    T***r

    Australia

    19 August 2023
    5.0
    A 12-core pigtail that guarantees low insertion loss and high return loss is exactly what I needed. It's reliable and fully compliant.
    Verified Purchase
    Helpful 2
    Comment 0

    R***f

    United States

    19 May 2022
    5.0
    I'm thrilled with this 12-core pigtail; it combines safety, top-notch performance, and compliance with international standards. A fantastic product!
    Verified Purchase
    Helpful 1
    Comment 0

    D***n

    Canada

    7 December 2021
    5.0
    Thanks for the prompt shipment. We have not had time to use the products yet, we will update you with feedback once we have.

    Thanks.
    Verified Purchase
    Helpful 0
    Comment 0
    See all reviews
    Resources
    Recently Viewed