The Brocade-compatible SFP transceiver provides up to 10km of 100Base-BX throughput over single-mode fiber (SMF) using 1550nm-TX/1310nm-RX wavelengths via LC simplex connectors. This bi-directional unit must be used with another transceiver or network equipment of complementary wavelengths. It provides 100BASE Ethernet connectivity options for Fast Ethernet and Data Centers.
![Brocade E1MG-100BXD-OM Compatible SFP 100BASE-BX-D BiDi 1550nm-TX/1310nm-RX 10km DOM Simplex LC SMF Optical Transceiver Module This picture is about SFP-FE-BX.](https://resource.fs.com/mall/mainImg/20220902100915a276p1.jpg)
Click to open expanded view
![Brocade E1MG-100BXD-OM Compatible SFP 100BASE-BX-D BiDi 1550nm-TX/1310nm-RX 10km DOM Simplex LC SMF Optical Transceiver Module This picture is about SFP-FE-BX.](https://resource.fs.com/images/WwAsMpvfLOLzaMpK.jpg)
![Brocade E1MG-100BXD-OM Compatible SFP 100BASE-BX-D BiDi 1550nm-TX/1310nm-RX 10km DOM Simplex LC SMF Optical Transceiver Module This picture is about SFP-FE-BX.](https://resource.fs.com/mall/mainImg/60x60/20220902100915a276p1.jpg)
![Brocade E1MG-100BXD-OM Compatible SFP 100BASE-BX-D BiDi 1550nm-TX/1310nm-RX 10km DOM Simplex LC SMF Optical Transceiver Module This picture is about SFP-FE-BX.](https://resource.fs.com/mall/mainImg/60x60/20220902100913ydhwzy.jpg)
![Brocade E1MG-100BXD-OM Compatible SFP 100BASE-BX-D BiDi 1550nm-TX/1310nm-RX 10km DOM Simplex LC SMF Optical Transceiver Module This picture is about SFP-FE-BX.](https://resource.fs.com/mall/products/60x60/39448.C.jpg)
![Brocade E1MG-100BXD-OM Compatible SFP 100BASE-BX-D BiDi 1550nm-TX/1310nm-RX 10km DOM Simplex LC SMF Optical Transceiver Module This picture is about SFP-FE-BX.](https://resource.fs.com/mall/products/60x60/39448.D.jpg)
![Brocade E1MG-100BXD-OM Compatible SFP 100BASE-BX-D BiDi 1550nm-TX/1310nm-RX 10km DOM Simplex LC SMF Optical Transceiver Module This picture is about SFP-FE-BX.](https://resource.fs.com/mall/products/60x60/39448.E.jpg)
Brocade E1MG-100BXD-OM Compatible SFP 100BASE-BX-D BiDi 1550nm-TX/1310nm-RX 10km DOM Simplex LC SMF Optical Transceiver Module
#23695
#23695
AUD23.10 (Incl. GST)
FS P/N: SFP-FE-BXFS P/N: SFP-FE-BX
19 Sold
131 Reviews
0 Question
Compatible:
117 in Global Warehouse, Get it by Monday, 9 September 2024
See more Warehouse
Deliver to Sydney, 1001
Free Shipping via DHL Express Worldwide on orders over AUD99.00
5-Year Warranty
30-Day Returns
30-Day Exchange
Brocade E1MG-100BXD-OM Compatible 100BASE-BX-D SFP Transceiver Module (SMF, 1550nm-TX/1310nm-RX, 10km, LC, DOM)
Specifications
Brocade Compatible
E1MG-100BXD-OM
Vendor Name
FS
Form Factor
SFP
Max Data Rate
155Mbps
Wavelength
1550nm-TX/1310nm-RX
Max Cable Distance
10km
Connector
Simplex LC
Optical Components
FP BiDi
Media
SMF
DOM Support
Yes
TX Power
-15~-8dBm
Receiver Sensitivity
< -30dBm
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
Fast Ethernet, Gigabit Fibre Channel, MSA Compliant
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Features
100BASE Connectivity for Data Center
Featured with low power consumption, the 100BASE SFP transceivers provide a cost-effective solution for Gigabit Ethernet applications.
Tested in Host Devices for Proven Interoperability
Every unit is quality tested for compatibility in the targeted switch environment, which guarantees flawless operations.
![](https://resource.fs.com/mall/fs_scene_images/20230706101454b0u0y9.jpeg)
Questions & Answers
Ask a question
Be the first to ask a question.
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
92
25
14
0
0
M***n
Sweden
5 December 2018
Use it in the mini media converter
Verified Purchase
Helpful 0
Comment 0M***r
United States
4 April 2017
Love the 100BASE-BX BiDi SFP! Would recommend this product to friends and family! Thank yo.
Verified Purchase
Helpful 0
Comment 0A***a
Netherlands
31 March 2017
Great company to do business with, trustworthy, prompt delivery! There is no problem with my order! I like everything at FS.COM!
Verified Purchase
Helpful 0
Comment 0See all reviews
Resources
Recently Viewed