FS Australia FREE Delivery on Orders over AUD99 (Excl. GST)
Australia / $ AUD
FREE Delivery on Orders over AUD99 (Excl. GST)

Australia

This picture is about 1.
This picture is about  .
This picture is about  .
This picture is about  .
This picture is about  .
This picture is about 1.
This picture is about  .
This picture is about  .
This picture is about  .
This picture is about  .

0.5m (2ft) Arista Networks Compatible 800G OSFP Finned Top to 2 x 400G OSFP Finned Top Passive Direct Attach Copper Breakout Cable

#229603
#229603

≤0.1W 40.4mm 30AWG

AUD335.50 (Incl. GST)
FS P/N: OSFP-800G-2OPC005
FS P/N: OSFP-800G-2OPC005
15 Sold
8 Reviews
0 Question
Pre-order, Ship by Monday, 11 November 2024
See more Warehouse
Deliver to Sydney, 1001
Free Shipping via DHL Express Worldwide
Project Inquiry
5-Year Warranty
30-Day Returns
30-Day Exchange

Arista Compatible 800G OSFP Finned Top to 2x 400G OSFP Finned Top Passive Breakout DAC Twinax Cable (0.5-meter, Passive, OSFP to 2x OSFP, 30AWG)

The Arista Compatible 800G OSFP Direct Attach Cable operates over passive copper, which requires no additional power to ensure quality connectivity. This breakout cable is compliant with OSFP MSA (Multi-Source Agreement) and IEEE 802.3ck standards. It provides a connection of a 800G OSFP port on one end and to two 400G OSFP ports on the other end and is suitable for cost-effective close-range interconnections within the equipment room of telecom operators or data centers, etc.


Note: The FS P/N is changed from OSFP800-2OPC005 to OSFP-800G-2OPC005, but the product is the same. Only the FS P/N has been changed.

Specifications
Part Number
OSFP-800G-2OPC005
Vendor Name
FS
Form Factor
800G OSFP (Finned Top) to 2× 400G
OSFP (Finned Top)
Max Data Rate
800Gbps
Media
Copper
Cable Type
Passive Twinax
Minimum Bend Radius
40.5mm
Power Consumption
≤0.1W
Cable Length
0.5m (2ft)
Wire AWG
30AWG
Temperature Range
0 to 70°C (32 to 158°F)
Jacket Material
PVC (OFNR)
Protocols
OSFP MSA, IEEE 802.3ck, CMIS v4.0
Modulation Format
PAM4

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers.

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Features
Cable Type
Passive Breakout Copper
Active Direct Attach Copper
Passive Direct Attach Copper
Passive Direct Attach Copper
Active Direct Attach Copper
Data Rate
800G to 2x 400G
800G to 800G
800G to 800G
800G to 800G
800G to 800G
Connector Type
OSFP to 2x OSFP
QSFP-DD to QSFP-DD
QSFP-DD to QSFP-DD
OSFP to OSFP
QSFP-DD to QSFP-DD
Power Consumption
≤0.1W
≤10W
≤0.005W
≤0.1W
≤2.4W
Cable Length
0.5-1.5m (2ft-5ft)
1-2m (3ft-7ft)
0.5-1.5m (2ft-5ft)
0.5-1.5m (2ft-5ft)
0.5-2.5m (2ft-8ft)
Wire AWG
30AWG
32AWG
28-30AWG
28-30AWG
28-30AWG
Minimum Bend Radius
40.5mm
34mm
69-81mm
34.5-40.5mm
34.5-40.5mm
Jacket Material
PVC (OFNR)
LSZH
PVC (OFNR)
PVC (OFNR)
PVC (OFNR)
Protocols
OSFP MSA, IEEE 802.3ck, CMIS v4.0
QSFP-DD MSA, IEEE 802.3ck
IEEE 802.3ck, QSFP-DD MSA
OSFP MSA, IEEE 802.3ck, CMIS v4.0
QSFP-DD MSA Rev. 5.0, CMIS Rev 4.0, SFF 8417, IEEE 802.3ck
Questions & Answers
Ask a question
Be the first to ask a question.
Customer Reviews
Write a review
(undefined reviews)
5.0
5 stars
4 stars
3 stars
2 stars
1 star
8
0
0
0
0

S***a

United States

4 December 2023
5.0
Five Stars!!!! Many thanks for assisting us in getting this order done. The customer service in FS is fantastic.
Verified Purchase
Helpful 1
Comment 0

L***a

United States

10 September 2023
5.0
FS offers us so many choices of 800G DAC cables, different colors, form factors, lengths, even breakout cables.... They just have all we need!
Verified Purchase
Helpful 0
Comment 0

J***o

Canada

9 September 2023
5.0
Just needed some DAC cables to connect our equipment.
Verified Purchase
Helpful 1
Comment 0
See all reviews
Resources
Recently Viewed