FS Australia FREE Delivery on Orders over AUD99 (Excl. GST)
Australia / $ AUD
FREE Delivery on Orders over AUD99 (Excl. GST)

Australia

This picture is about S5810-48TS.
This picture is about S5810-48TS.
This picture is about S5810-48TS.
This picture is about S5810-48TS.
This picture is about S5810-48TS.
This picture is about S5810-48TS.
This picture is about S5810-48TS.
This picture is about S5810-48TS.
This picture is about S5810-48TS.
This picture is about S5810-48TS.
This picture is about S5810-48TS.
This picture is about S5810-48TS.
This picture is about S5810-48TS.
This picture is about S5810-48TS.

Customized S5810-48TS, 48-Port Gigabit Ethernet L3 Switch, 48 x Gigabit RJ45, with 4 x 10Gb SFP+ Uplinks, Broadcom Chip, Support MPLS, Left-to-Right Airflow

#191665
#191665

Broadcom Airware Cloud Stacking BGP OSPF

AUD2,545.40 (Incl. GST)
FS P/N: S5810-48TS
FS P/N: S5810-48TS
0 Sold
0 Review
1 Question
Power Supply:
AC Power
127 in Global Warehouse, Get it by Monday, 7 October 2024
See more Warehouse
Deliver to Sydney, 1001
Free Shipping via Startrack Road Express
Project Inquiry
5-Year Warranty
30-Day Returns
30-Day Exchange

48-Port Ethernet L3 Managed Switch with Custom Power Modules, 48x Gigabit RJ45, 4x 10Gb SFP+ Uplinks, Stackable Switch, Broadcom Chip

S5810-48TS is a collection of next-gen multiservice switches that features 48x Gigabit RJ45 downlinks and 4x 10G SFP+ uplinks. Seamlessly interconnect and manage up to 8 units of S5810 series switches as a single device. With cutting-edge Broadcom chips, it delivers 176 Gbps switching capacity and 132 Mpps forwarding rate. The S5810-48TS switch allows you to customize power modules based on your specific application requirements. It is packed with redundant hot-swappable supplies and variable-speed axial fans for superior performance and network reliability. Boasting advanced features: enhanced Layer 3 functionality, simplified management, flexible IPv6 capabilities, and diverse multicast protocols. S5810 series switches are ideal for large campus networks and as the core in small to medium-sized enterprises.

Specifications
Ports
48x 10/100/1000BASE-T | 4x 1G/10G SFP+
Switch Chip
BCM56340
Switching Capacity
176 Gbps
MAC Address
64K
Forwarding Rate
132 Mpps
Input Voltage
100V-240V, 50-60Hz
SDRAM
1GB
Jumbo Frame
9K
Flash Memory
512MB
Max. Power Consumption
45W
MTBF
200,000 Hours
Rack Space
1U
Packet Buffer
4MB
Dimensions (HxWxD)
1.73''x17.32''x11.02'' (44×440×280mm)
Power Supply
2 (1+1 Redundancy) Hot-swappable
Operating Temperature
0 to 50ºC (32 to 122°F)
Fan Number
3 (2+1 Redundancy) Built-in
Storage Temperature
-40 to 70ºC (-40 to 158°F)
Airflow
Left-to-Right
Please Note: Matching the Chinese standard power cord as default. If you need other standard power cords, please note in the order or contact your account manager.

Software Spotlights

Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Connectivity Solutions
Features
Cloud Platform Enables Unified Management of Branch Networks

Airware unifies the management of network devices, suitable for industries that have branches, like hotel chains, retail chains, company branches, university branches, etc.

High-Density Ports Meet Diverse Network Needs
48 auto-sensing ports allow to connect multiple devices according to different bandwidth, offering a more flexible network connection.
BCM56170
Broadcom Chip
176 Gbps
Switching Capacity
132 Mpps
Forwarding Rate
Custom Power Modules
Our modular power supplies can meet custom power requirements. AC switches are typically more capable of handling high-voltage and high-current applications, while DC switches are better suited for lower voltage and current requirements.
1+1 Hot-swappable DC Power Supply
1+1 Hot-swappable AC Power Supply
8 Units Virtual Stacking Improves Network Capacity
10G ports can be stacked via transceivers or DAC/AOC cables to increase port density, simplifying management.
<50ms
Fault Recovery
Single IP
Simplify Management
LACP
Uplink Aggregation
MPLS Helps Establish Point-to-point Connections

MPLS enables small and medium-sized operators to create tunnels for their users, which helps build point-to-point connections and achieves intercommunication between user networks.

Voice VLAN Gives Priority to Guaranteeing VoIP Quality

Voice VLAN makes VoIP do not have to contend with all the broadcasts and other traffic from the data VLAN, ensuring it is transmitted preferentially, reducing packet loss and latency.

QoS (Quality of Service) for Better Traffic Control
Provides different priorities to different applications, users, or data flows to reduce packet loss,
latency, and jitter on a network.
Uncontrolled traffic causes network congestion and packet loss
Classify and prioritize traffic for optimum efficiency
Flexible Management Options
The innovative design supports CLI and easy-to-use Web GUI eliminating rip and replace of equipment as network management needs grow.
Management: WEB, CLI
Monitoring: SNMP, RMON, Syslog
Visual interface: System status at a glance
Cloud-based Network
Configuration and debugging online optimized remotely with Airware and Airbox network.
Cloud Operation and Maintenance
24H Network Optimization
Real-time Early Warning
Fault Location
RJ45 Ports
48x 1000BASE-T
24x 1000BASE-T
8x 1000BASE-T
(8 combo)
SFP Ports
4x 1G SFP
(4 combo)
28x 1G SFP
SFP+ Ports
4x 10G SFP+
4x 10G SFP+
4x 10G SFP+
PoE Ports
Management Layer
L3
L3
L3
Stacking
Up to 8 Units
Up to 8 Units
Up to 8 Units
1+1 Hot-swappable Power Supplies
yes
yes
yes
VLAN, QoS, IGMP Snooping, Link Aggregation
yes
yes
yes
Static Routing, RIP, OSPF, IPv6 support
yes
yes
yes
Questions & Answers
Ask a question
All (1)License (1)
Customer Reviews
Write a review
Not yet rated. Be the first to write a review
Resources
Recently Viewed