Pre-Terminated trunking cable assemblies are designed to improve efficiency and reduce labor cost and waste in large infrustructures with high-density cross-connection and patching systems. Based on the highest performing cabling systems available, supporting 10Gigbit speeds. Loose plug modules on both ends of assembly for simple plug and play installation.
![Customized Cat6a Shielded (S/FTP) Pre-Terminated Copper Trunk Cable This picture is about C6ASFTP.](https://resource.fs.com/mall/products/550x550/69061.main.jpg)
Click to open expanded view
![Customized Cat6a Shielded (S/FTP) Pre-Terminated Copper Trunk Cable This picture is about C6ASFTP.](https://resource.fs.com/images/nRfeZw0xhlkVA4Im.jpg)
![Customized Cat6a Shielded (S/FTP) Pre-Terminated Copper Trunk Cable This picture is about C6ASFTP.](https://resource.fs.com/mall/products/60x60/69061.main.jpg)
![Customized Cat6a Shielded (S/FTP) Pre-Terminated Copper Trunk Cable This picture is about C6ASFTP.](https://resource.fs.com/mall/products/60x60/69061.B.jpg)
![Customized Cat6a Shielded (S/FTP) Pre-Terminated Copper Trunk Cable This picture is about C6ASFTP.](https://resource.fs.com/mall/products/60x60/69061.C.jpg)
![Customized Cat6a Shielded (S/FTP) Pre-Terminated Copper Trunk Cable This picture is about C6ASFTP.](https://resource.fs.com/mall/products/60x60/69167.C.jpg)
![Customized Cat6a Shielded (S/FTP) Pre-Terminated Copper Trunk Cable This picture is about C6ASFTP.](https://resource.fs.com/mall/products/60x60/69061.D.jpg)
![Customized Cat6a Shielded (S/FTP) Pre-Terminated Copper Trunk Cable This picture is about C6ASFTP.](https://resource.fs.com/mall/products/60x60/69061.E.jpg)
Customized Cat6a Shielded (S/FTP) Pre-Terminated Copper Trunk Cable
#190260
#190260
AUD50.60 (Incl. GST)
FS P/N: C6ASFTPFS P/N: C6ASFTP
46 Sold
4 Reviews
2 Questions
Choose Length:
1m (3ft)
2m (7ft)
3m (10ft)
5m (16ft)
10m (33ft)
15m (49ft)
20m (66ft)
25m (82ft)
30m (98ft)
m
1m (3ft)
2m (7ft)
3m (10ft)
5m (16ft)
10m (33ft)
15m (49ft)
20m (66ft)
25m (82ft)
30m (98ft)
m
Cable Count:
6
Connector Type:
Plug to Plug
Gauge:
26
Cable Jacket:
PVC CMR
Color:
Blue
Pre-order, Ship by Monday, 9 September 2024
See more Warehouse
Deliver to Sydney, 1001
Free Shipping via DHL Express Worldwide on orders over AUD99.00
Solution Design
1-Year Warranty
Customized Cat6a Pre-Terminated Copper Trunk Cable, 26AWG, 10GBase-T
Specifications
Cable Type
Cat6a
Shielding Type
S/FTP
Termination End
6 Plug to 6 Plug/6 Jack to 6 Jack/6 Plug to 6 Jack/8 Plug to 8 Jack
Twisted Pairs
4 Pairs
Cable Jacket
PVC CMR/LSZH
Cable Color
Blue/Black/Green/White/Yellow Red/Gray/Orange/Purple/Pink/Off-White
Cable Length
1-30m(3-98ft)
Breakout Length
0.3m
Standard Bandwidth
500MHz
Data Rate Support
10GBase-T
Gauge (AWG)
23/26
Conductor Type
Pure Bare Copper
Wire Scheme
T568B
Standard
ISO/IEC 11801, ANSI/TIA-568-C.2
Operating Temperature
-20 to +75°C (-4 to 167°F)
Installation Temperature
-10 to +50°C (-14 to 122°F)
Quality Testing Program
Quality Testing Program
![](https://resource.fs.com/mall/ckfinder/ftp_images/product/20220902180338_159.jpg)
Patch Cables Testing Learn more
Connectivity Solutions
![](https://resource.fs.com/mall/fs_scene_images/20211115/16369473056191d569bfe7a4.24124035.jpeg.webp)
Features
Design for Cabling High-Efficiency and Convenience
The RJ45 connector is connected with the cable, and the outer ring is braided mesh sleeve, which can be used without manual assembly.
RJ45 Connector
Pre-connected can reduce installation time by 75%.
Braided Mesh Sleeve
A trunk line runs through the cabinet for easy installation.
Clear Number
Digital coding design for easy identification and quick installation.
Pre-terminations Improve Cable Management
Pre-terminated trunk cables contribute to data center modularity and consistency, making cabling more accessible and organized.
![](https://resource.fs.com/mall/fs_scene_images/20230803121636rf92ce.jpg)
Cables are bundled together to reduce clutter
The trunk line saves space and is easy to clean and manage
Pre-terminated and pre-tested minimize points of failure
Ideal for Point-to-Point Connections in Data Center
![](https://resource.fs.com/mall/fs_scene_images/202308031209350n30ng.jpg)
Custom Products Tailored to Your Needs
Diverse Custom Options
Choose suitable options based on your applications.
Strict Quality Control
Ensure high quality products with state of testing facility.
Technical Support
Get support from professional engineer team.
Questions & Answers
Ask a question
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
4
0
0
0
0
B***p
United States
5 September 2023
These were both easy to order and simple to use. I will order again.
Verified Purchase
Helpful 0
Comment 0L***s
United States
12 August 2023
Priced right, arrive quick. I've never had any issues at all with any of these cables.
Verified Purchase
Helpful 0
Comment 0E***a
United States
23 May 2023
The internet connection is fast and I can easily download large files.
Verified Purchase
Helpful 3
Comment 0See all reviews
Resources
Recently Viewed