CA-HP500-H provides a convenient pendant mount solution that can optimize PTZ dome camera placement in areas with high ceilings. Made from durable aluminum alloy, this weatherproof extender is suitable for both indoor and outdoor surveillance setups. Used with CA-HP005, it can extend the camera 19.68" (500mm) further away from the ceiling, ensuring optimal positioning for capturing surveillance footage.
Click to open expanded view
CA-HP500-H, 500mm Extender for PTZ Dome Pendant Mount
#186542
#186542
AUD37.40 (Incl. GST)
FS P/N: CA-HP500-HFS P/N: CA-HP500-H
4 Sold
0 Review
0 Question
6 in Global Warehouse, Get it by Wednesday, 25 September 2024
See more Warehouse
Deliver to Sydney, 1001
Free Shipping via DHL Express Worldwide on orders over AUD99.00
1-Year Warranty
CA-HP500-H, 500mm Extender for PTZ Dome Pendant Mount
Specifications
Application
Indoor or Outdoor, PTZ Dome Pendant Installation
Material
Aluminum Alloy
Dimensions (H × W × D)
Φ2.3"x20.7" (Φ59x526mm)
Weight
2.1lb (0.93kg)
Features
Durable Aluminum Alloy Construction with Anti-Rust Coating
This extender is crafted from aluminum alloy, ensuring long-lasting performance. Treated with an anti-rust coating, it is ideal for both indoor and outdoor installations.
Enhance Installation Flexibility with Great Compatibility
Provide Broader Surveillance Coverage in Areas with High Ceilings
By increasing the distance between the camera and the ceiling, it provides effective surveillance coverage in spacious environments, such as airports, shopping malls, and warehouses.
Questions & Answers
Ask a question
Be the first to ask a question.
Customer Reviews
Write a review
Not yet rated. Be the first to write a review
Resources
Recently Viewed