S5850-24XMG features an advanced hardware design combined with 24x 10/100/1000M/2.5G/5G/10GBASE-T ports and 2x 100Gb ports. This 10GBASE-T switch offers backwards compatibility with installed Ethernet cabling and standard RJ-45 connectors. The switch comes with the complete system software with comprehensive protocols and applications to facilitate the rapid service deployment and management for traditional Layer 2 and Layer 3 networks. With the advanced license, S5850-24XMG can obtain advanced switching functions (including MPLS, LDP, MPLS-L2VPN, MPLS-L3VPN, VXLAN-BGP-EVPN, IPFIX), providing a powerful Layer 3 routing solution for next generation enterprise, Wi-Fi 6 Access, Metro and HCI (Hyper Converged Infrastructure) networks, and can be used in scenarios such as corporate offices and campus networking.
![S5850-24XMG, 24-Port Ethernet L3 Switch with Advanced License, 24 x 10GBASE-T/Multi-Gigabit, with 2 x 100Gb QSFP28, Support MPLS, VXLAN-BGP-EVPN This picture is about S5850-24XMG.](https://resource.fs.com/mall/products/800x800/149747.main.jpeg)
Click to open expanded view
![S5850-24XMG, 24-Port Ethernet L3 Switch with Advanced License, 24 x 10GBASE-T/Multi-Gigabit, with 2 x 100Gb QSFP28, Support MPLS, VXLAN-BGP-EVPN This picture is about S5850-24XMG.](https://resource.fs.com/mall/products/60x60/149747.main.jpeg)
![S5850-24XMG, 24-Port Ethernet L3 Switch with Advanced License, 24 x 10GBASE-T/Multi-Gigabit, with 2 x 100Gb QSFP28, Support MPLS, VXLAN-BGP-EVPN This picture is about S5850-24XMG.](https://resource.fs.com/mall/mainImg/60x60/2023082310282824pone.jpg)
![S5850-24XMG, 24-Port Ethernet L3 Switch with Advanced License, 24 x 10GBASE-T/Multi-Gigabit, with 2 x 100Gb QSFP28, Support MPLS, VXLAN-BGP-EVPN This picture is about S5850-24XMG.](https://resource.fs.com/mall/products/60x60/149747.B.jpeg)
![S5850-24XMG, 24-Port Ethernet L3 Switch with Advanced License, 24 x 10GBASE-T/Multi-Gigabit, with 2 x 100Gb QSFP28, Support MPLS, VXLAN-BGP-EVPN This picture is about S5850-24XMG.](https://resource.fs.com/mall/products/60x60/149747.C.jpeg)
![S5850-24XMG, 24-Port Ethernet L3 Switch with Advanced License, 24 x 10GBASE-T/Multi-Gigabit, with 2 x 100Gb QSFP28, Support MPLS, VXLAN-BGP-EVPN This picture is about S5850-24XMG.](https://resource.fs.com/mall/products/60x60/149747.D.jpeg)
![S5850-24XMG, 24-Port Ethernet L3 Switch with Advanced License, 24 x 10GBASE-T/Multi-Gigabit, with 2 x 100Gb QSFP28, Support MPLS, VXLAN-BGP-EVPN This picture is about S5850-24XMG.](https://resource.fs.com/mall/products/60x60/149747.E.jpeg)
S5850-24XMG, 24-Port Ethernet L3 Switch with Advanced License, 24 x 10GBASE-T/Multi-Gigabit, with 2 x 100Gb QSFP28, Support MPLS, VXLAN-BGP-EVPN
S5850-24XMG, 24-Port Ethernet L3 Switch with Advanced License, 24 x 10GBASE-T, with 2 x 100Gb QSFP28, Support MPLS&MLAG
4MB SPI Flash(Boot)
(442×356.5×43.6mm)
Software Spotlights
All ports support MLAG
Support mixed configuration MLAG with S3950, S5800, S5850 and S8050 series switches
Support 64-way ECMP routing for load balancing and redundancy
Support LACP, VRRP, VARP, Smart Link, BFD, ERPS, G.8031, G.8032, Load-Balancing, etc
Support SP + WDRR mixed scheduling
Support traffic classification based on COS/DSCP (simple classification)
Support PFC, ECN, Data Center TCP
Support VXLAN, NVGRE, GENEVE
Support advanced features of MPLS, LDP, MPLS-L2VPN, MPLS-L3VPN, VXLAN-BGP-EVPN, IPFIX
Support IGMP v1/v2/v3, IGMP Snooping v1/v2/v3, MLD, PIM, PIM-SM, PIM-SSM
Support SNMP (Managed by Zabbix) v1, v2, and v3
Support RPC-API for Software Defined Network (SDN)
Support IPv4/IPv6 ACL and MAC whitelisting
Support ARP inspection
Support IP source guard
Support IEEE802.1X RADIUS authentication, TACAS+
Support DHCP Server Relay/Snooping
Support Control Plane Protect (CoPP) black & white list and rate limit features
![](https://resource.fs.com/mall/fs_scene_images/20220426/165095743662679c7c7df4c9.84224804.jpeg.webp)
![](https://resource.fs.com/mall/fs_scene_images/202306091506559tih24.jpg)
The dual power supplies can be replaced without shutting down the system, and the variable-speed fans with front-to-back airflow automatically adjust fan speed to reduce power draw.
MPLS enables small and medium-sized operators to create tunnels for their users, which helps build point-to-point connections and achieves intercommunication between user networks.
VXLAN-BGP-EVPN automatically discovers and establishes tunnels, enabling unrestricted and seamless migration of data center virtual machines with no user perception.
Dual-stack allows the current hybrid environment encompassing both IPv4 and IPv6, as well as the future migration to IPv6.
With network-level security and stability capabilities like SSH, ACL, AAA, etc., it defends against network threats for enterprises, campus and financial industry.
RJ45 Ports | 24x 10GBASE-T | — | 24x 1000BASE-T | 48x 10GBASE-T | 48x 1000BASE-T |
SFP+ Ports | — | 24x 10G SFP+ | — | — | 4x 10G SFP+ |
25G/40G/100G Ports | 2x 100G QSFP28 | 2x 40G QSFP+ | 16x 25G SFP28 | 4x 40G QSFP+ | — |
PoE+ Ports | — | — | — | — | — |
Management Layer | L3 | L3 | L3 | L3 | L3 |
Stacking or MLAG | MLAG | MLAG | MLAG | MLAG | MLAG |
VLAN, QoS, IGMP Snooping, Link Aggregation | |||||
Static Routing, RIP, OSPF, IPv6 support | |||||
MPLS, LDP, MPLS-L2VPN, MPLS-L3VPN, VXLAN-BGP-EVPN, IPFIX | — | — | |||
1+1 Hot-swappable Power Supplies |
L***r
United States
R***l
Germany
T***n
United States