The transceiver provides 10GBase-T throughput up to 30m over cat6a/cat7 copper cable via RJ-45 connector. This transceiver is compliant with IEEE 802. 3-2012 and IEEE 802.3ab and SFP MSA. Each SFP transceiver module is individually tested to be used on a series of switches, routers, servers, network interface card (NICs) etc. Featuring low power consumption, this easy to install, hot swappable 10G SFP transceiver is ideal for enterprise networking for LAN applications and different other networking places using copper connections. With 10M/100M/1G/2.5G/5G/10Gbps multi-rate, it is suitable for aquantia application.
![Customized SFP+ 10GBase-T Copper 30m RJ-45 Transceiver Module This picture is about SFP-10GM-T.](https://resource.fs.com/mall/mainImg/202303131814526fx0qf.jpg)
Click to open expanded view
![Customized SFP+ 10GBase-T Copper 30m RJ-45 Transceiver Module This picture is about SFP-10GM-T.](https://resource.fs.com/mall/mainImg/60x60/202303131814526fx0qf.jpg)
![Customized SFP+ 10GBase-T Copper 30m RJ-45 Transceiver Module This picture is about SFP-10GM-T.](https://resource.fs.com/mall/mainImg/60x60/20230313181456adu0cn.jpg)
![Customized SFP+ 10GBase-T Copper 30m RJ-45 Transceiver Module This picture is about SFP-10GM-T.](https://resource.fs.com/mall/mainImg/60x60/202303131815000heg8p.jpg)
![Customized SFP+ 10GBase-T Copper 30m RJ-45 Transceiver Module This picture is about SFP-10GM-T.](https://resource.fs.com/mall/mainImg/60x60/2023031318150706g3pk.jpg)
![Customized SFP+ 10GBase-T Copper 30m RJ-45 Transceiver Module This picture is about SFP-10GM-T.](https://resource.fs.com/mall/mainImg/60x60/2023031318151135whx4.jpg)
Customized SFP+ 10GBase-T Copper 30m RJ-45 Transceiver Module
#180029
#180029
AUD121.00 (Incl. GST)
FS P/N: SFP-10GM-TFS P/N: SFP-10GM-T
98 Sold
0 Review
3 Questions
Pre-order, Ship by Wednesday, 7 August 2024
See more Warehouse
Deliver to Sydney, 1001
Free Shipping via DHL Express Worldwide
Solution Design
5-Year Warranty
Customized 10M/100M/1G/2.5G/5G/10Gbps NBASE-T Transceiver Module (Copper, 30m, RJ-45)
Specifications
Part Number
SFP-10GM-T
Vendor Name
FS
Form Factor
SFP+
Max Data Rate
10.3125Gbps
Power Consumption
≤2.5W
Max Cable Distance
10/100/1000M-100m@Cat 5 Cable or better
10G-30m@Cat 6a/7 Cable
10G-30m@Cat 6a/7 Cable
Connector
10G
10G
RJ-45
Cable Type
Copper
EMC (Electro Magnetic Compatibility)
Supported
MTBF
6430000 Hours
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
IEEE 802.3az
SFP+ MSA
SFP+ MSA
Quality Testing Program
Quality Testing Program
![](https://resource.fs.com/mall/ckfinder/ftp_images/product/20220902172543_802.jpg)
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
![](https://resource.fs.com/mall/fs_scene_images/20230313113857643u5x.png)
Features
Flexible Local Area Network Deployment
It is possible to create a flexible and low-cost local area network using pre-installed Ethernet cables over short distances.
10G Connectivity for Data Center
Featured with 2.5W low-power, high-density and high-speed, the SFP+ transceiver offers a popular way to help you quickly ramp up to 10G transmission.
Tested in Host Devices for Proven Interoperability
![](https://resource.fs.com/mall/fs_scene_images/20230626180621p2tkn6.jpg)
Data Rate (Max.) | 10Gbps | 10Gbps | 10Gbps |
Connector | RJ-45 | RJ-45 | RJ-45 |
Cable Distance (Max.) | 10/100/1000M:100m 2.5G:100m 5G:70m 10G:30m | 30m | 80m |
Cable Type | Cat6A/Cat7 or Better | Cat6A/Cat7 or Better | Cat6A/Cat7 or Better |
Power Consumption | <2.5W | <2.5W | <2.9W |
Operating Temperature | 0 to 70°C | 0 to 70°C -40 to 85°C (IND) | 0 to 70°C |
Questions & Answers
Ask a question
All (3)Product Comparison (2)Parameter (1)Transmission Distance (1)
Customer Reviews
Write a review
Not yet rated. Be the first to write a review
Resources
Recently Viewed