The Horizontal/Tilt Wall Mount Bracket allows you to mount your flat-panel television, monitor or other display on the wall. Ideal for home theaters, classrooms, boardrooms, hotels, restaurants and surveillance rooms, it fits most flat-panel displays from 32'' to 55''. It is able to adjust independently for angle to give you maximum flexibility in positioning your display to fit your environment and comfort level. A -10° to +5° tilt and 75mm to 400mm screen leveling range adjustment capability minimizes glare and provides comfortable viewing from multiple angles.
Click to open expanded view
32/43/49/55 Inch LED Monitor Display Bracket, Wall Mounting
#174336
#174336
AUD30.80 (Incl. GST)
FS P/N: LHB-3255-WFS P/N: LHB-3255-W
0 Sold
0 Review
0 Question
Pre-order, Ship by Monday, 9 September 2024
See more Warehouse
Deliver to Sydney, 1001
Free Shipping via DHL Express Worldwide on orders over AUD99.00
Online Installation
1-Year Warranty
32/43/49/55" Wall Mount LED Monitor Display Bracket
Specifications
Product Type
Wall Mount Bracket
Mounting Type
Wall Mount
Adjustments
Horizontal and Tilt
Tilt Angle
-10° to +5°
Display Size
32"-55"
Horizontal Adjustment Range
75-400mm
Dimensions (HxWxD)
16.7"×17.3"×1.9" (425mm×440mm×47mm)
Usage
TV and Monitor
Material
SGCC
Weight
3.1lb (1.4kg)
Standard
VESA
Color
Black
Features
All-in-one Design for Flexible Installation
Provide one-piece structure and widely applicable to 32"-55" displays.
Ultra-slim wall-mounted design takes up less space.
-10° to +5° tilt for effortless positioning and adjustment of the screen.
Horizontal Adjustment Brackets
Adjustable from 75mm to 400mm depending on your demands
Product Type | Wall Mount Bracket | Wall Mount Bracket | Wall Mount Bracket |
Display Size | 32"/43"/49"/55" | 46"/49" | 55" |
Horizontal Adjustments | — | — | |
Vertical Adjustments | — | ||
Tilt Adjustments | — | — | |
Usage | TV and Monitor | TV and Monitor | TV and Monitor |
Material | SGCC | SGCC | SGCC |
VESA Standard | — | — |
Questions & Answers
Ask a question
Be the first to ask a question.
Customer Reviews
Write a review
Not yet rated. Be the first to write a review
Resources
Recently Viewed