FS Australia FREE Delivery on Orders over AUD99 (Excl. GST)
Australia / $ AUD
FREE Delivery on Orders over AUD99 (Excl. GST)

Australia

This picture is about 1.
This picture is about 1.
This picture is about 1.
This picture is about 11.
This picture is about 1.
This picture is about 11.
This picture is about 1.
This picture is about 1.
This picture is about 1.
This picture is about 1.
This picture is about 11.
This picture is about 1.
This picture is about 11.
This picture is about 1.

1m (3ft) NVIDIA InfiniBand MCP7H50-H001R30 Compatible 200G HDR QSFP56 to 2 x 100G QSFP56 Passive Direct Attach Copper Breakout Cable for QM8790/8700 Switches and ConnectX-6 HCA

#167427
#167427

IB 200G HDR Breakout DAC ≤0.5W 26mm 30AWG Twinax

AUD126.50 (Incl. GST)
FS P/N: QSFP-200G-2QPC01
FS P/N: QSFP-200G-2QPC01
125 Sold
6 Reviews
9 Questions
Pre-order, Ship by Monday, 9 September 2024
See more Warehouse
Deliver to Sydney, 1001
Free Shipping via DHL Express Worldwide
Project Inquiry
5-Year Warranty
30-Day Returns
30-Day Exchange
PicOS® for H100 InfiniBand
High-performance, scalability, and security for HPC
Learn more
IB
IB Modules Solution Overview
Explore InfiniBand transceivers and cables for GPU-accelerated computing.
Learn more

NVIDIA InfiniBand MCP7H50-H001R30 Compatible 200G QSFP56 to 2x 100G QSFP56 DAC Breakout Cable(1-meter, Passive, QSFP56 to 2x QSFP56, 30AWG)

The NVIDIA InfiniBand MCP7H50-H001R30 is an 200Gb/s QSFP56 to two 100Gb/s QSFP56 Direct Attached Copper dual breakout cable. Using the Quad Small Form Factor Pluggable 56 (QSFP56) and contains four high-speed electrical copper pairs, each operating at data rates of up to 50Gb/s. This cable is compliant with QSFP56 MSA (Multi-Source Agreement) and IEEE 802.3cd standards.

DACs offer the lowest latency, so are widely used in data centers to connect servers and GPU compute systems to the top-of-rack (TOR) switches and link spine-to-super-spine switches inside racks over short cable lengths. DACs are also used to create InfiniBand storage fabrics with hard-disk-drive (HDD) and flash memory subsystems.

Featuring a simple design and minimal components, DAC cables offer the lowest-cost, lowest-latency, and near-zero-power connections for high-speed links. They enhance port bandwidth, density, configurability, and reduce power requirements in supercomputers and hyperscale systems.


Note: The FS P/N is changed from Q56-2Q56PC01 to QSFP-200G-2QPC01, but the product is the same. Only the FS P/N has been changed.

Specifications
NVIDIA InfiniBand Compatible
MCP7H50-H001R30
Vendor Name
FS
Form Factor
QSFP56 to 2 QSFP56
Max Data Rate
200Gbps
Cable Length
1m (3ft)
Wire AWG
30AWG
Minimum Bend Radius
26mm
Power Consumption
≤0.5W
Cable Type
Passive Twinax
Jacket Material
PVC (OFNR)
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
IEEE 802.3cd, SFF-8665, SFF-8665

InfiniBand Product Family

FS NDR/HDR/EDR/FDR InfiniBand products maximize the performance of the HPC network.

InfiniBand Product Family

Boost HPC with FS InfiniBand Solution Learn More
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Features
Flexible Deployment

This cable offers versatile and adaptable deployment options, supporting a capacity of 200G. It can be smoothly connected to a wide range of devices within your network.

Questions & Answers
Ask a question
All (9)Unanswered Question (1)Application (2)Compatibility (2)Parameter (2)Custom Length (1)Usage (1)
Customer Reviews
Write a review
(undefined reviews)
4.8
5 stars
4 stars
3 stars
2 stars
1 star
5
1
0
0
0

J***e

United States

14 November 2023
5.0
Was nervous about potential compatibility issues, but I plugged the cable into my Mellanox Switches, and they were instantaneously connected. For those less technical, such as myself, this is a complete product, with no gotchas. Plug and Play.
Verified Purchase
Helpful 0
Comment 0

M***l

United Kingdom

11 October 2023
5.0
This DAC perfectly meets my high-speed interconnection needs. It adheres to a range of standards, ensuring a reliable connection. I've been using it for short-range interconnections within the telecom operator's equipment room, and it has performed exceptionally well.
Verified Purchase
Helpful 0
Comment 0

A***o

United States

8 April 2023
5.0
I wanted to let you know how happy I am with your products!! I’ve successfully set up my new modules, and I’m up and running at the fastest speeds I’ve ever had!
Verified Purchase
Helpful 1
Comment 0
See all reviews
Resources
Recently Viewed