This power cord is designed to connect a computer or other device to an electrical outlet that conforms to AS/NZS 4417 AUSTRALIA. It features a grounded AS/NZS 4417 plug on one end and an IEC60320 C13 receptacle on the other end. Compatible with devices such as monitor, computer, printer, scanner, TV and sound system. Allow users to optimize cable management to reduce slack and improve thermal performance.
![6ft (1.8m) AS/NZS 3112 AUSTRALIA to IEC60320 C13 3 x 1.0mm² 250V/10A Power Cord, Black This picture is about PA4417C13-10A.](https://resource.fs.com/mall/mainImg/20220726140823doevru.jpg)
Click to open expanded view
![6ft (1.8m) AS/NZS 3112 AUSTRALIA to IEC60320 C13 3 x 1.0mm² 250V/10A Power Cord, Black This picture is about PA4417C13-10A.](https://resource.fs.com/mall/mainImg/60x60/20220726140823doevru.jpg)
![6ft (1.8m) AS/NZS 3112 AUSTRALIA to IEC60320 C13 3 x 1.0mm² 250V/10A Power Cord, Black This picture is about PA4417C13-10A.](https://resource.fs.com/mall/mainImg/60x60/20220726140832o539i8.jpg)
![6ft (1.8m) AS/NZS 3112 AUSTRALIA to IEC60320 C13 3 x 1.0mm² 250V/10A Power Cord, Black This picture is about PA4417C13-10A.](https://resource.fs.com/mall/mainImg/60x60/20220726140826ep80km.jpg)
![6ft (1.8m) AS/NZS 3112 AUSTRALIA to IEC60320 C13 3 x 1.0mm² 250V/10A Power Cord, Black This picture is about PA4417C13-10A.](https://resource.fs.com/mall/mainImg/60x60/20220726140829xwku47.jpg)
6ft (1.8m) AS/NZS 3112 AUSTRALIA to IEC60320 C13 3 x 1.0mm² 250V/10A Power Cord, Black
#158173
#158173
AUD12.10 (Incl. GST)
FS P/N: PA4417C13-10AFS P/N: PA4417C13-10A
13 Sold
2 Reviews
2 Questions
Pre-order, Ship by Thursday, 12 September 2024
See more Warehouse
Deliver to Sydney, 1001
Free Shipping via DHL Express Worldwide on orders over AUD99.00
1-Year Warranty
6ft (1.8m) AS/NZS 4417 AUSTRALIA to IEC60320 C13 3x 1.0mm² 250V/10A Power Cord, Black
Specifications
Male Plug
AS/NZS 3112 AUSTRALIA
Female Connector
IEC60320 C13
Voltage Compatibility
250V AC
Maximum Input Amps
10A
Overall Length
6ft (1.8m)
Cable Jacket Color
Black
Gauge
3x 1.0mm²
Cable Outer Diameter
7.0 ± 0.2mm
Cable Jacket Type
H05VV-F
Cable Jacket Material
PVC
Number of Conductors
3 Wires, Brown, Blue and Green/Yellow
Conductor Material
Pure Copper
Operating Temperature
23°F to 104°F (-5°C to 40°C)
Storage Temperature
14°F to 140°F (-10°C to 60°C )
Cable Jacket Temp. Rating
70°C
Dual-locking
Non-supported
Connectivity Solutions
![](https://resource.fs.com/mall/fs_scene_images/20220729105237gfohoj.jpg)
Features
10A/250V Stable Transmission
Excellent electrical conductivity and flame retardant grade safely ensure maximum current transmission.
Pure Copper Conductor
Best electrical and thermal conductivity.
H05VV-F Jacket
Rreduces cable wear for safe transmission.
PVC Insulation
Maximum protection of conductors against external environment.
Questions & Answers
Ask a question
All (2)Compatibility (1)Custom Color (1)
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
2
0
0
0
0
H***r
United States
17 March 2023
The Length of this is perfect. My dog chewed my original cord, had to get another and now I’m glad I did, because the other one was too short! My dog did me a favor and I’m glad I got this power cord.
Verified Purchase
Helpful 4
Comment 0L***t
United States
7 December 2022
I run servers and switches in a datacenter, so quality is always a must. Once the power is interrupted because of poor-quality cords, the losses will be huge. I bought these cables which worked well. Flexible PVC material, no loose connection, and no issues with plugs heating up. Highly recommended.
Verified Purchase
Helpful 1
Comment 0See all reviews
Resources
Recently Viewed