Fluke Networks' OptiFiber Pro Series OTDRs are designed to make every level of user more efficient whether working in data centers and other applications. Novice users can set up and shoot traces in no time by using the Auto OTDR function which analyzes the fiber under test and then chooses appropriate settings. OTDR can help users identify link failures and is an essential tool for engineers.
![Fluke Networks OptiFiber® Pro OFP2-100-M OTDR with 2.5mm SC/UPC Connector This picture is about OFP2-100-M.](https://resource.fs.com/mall/products/800x800/fs2138z4b8e220210427160424.jpg)
Click to open expanded view
![Fluke Networks OptiFiber® Pro OFP2-100-M OTDR with 2.5mm SC/UPC Connector This picture is about OFP2-100-M.](https://resource.fs.com/mall/products/60x60/fs21jucbjzas20210427160424.jpg)
![Fluke Networks OptiFiber® Pro OFP2-100-M OTDR with 2.5mm SC/UPC Connector This picture is about OFP2-100-M.](https://resource.fs.com/mall/products/60x60/fs21d3x2lvzf20210427160424.jpg)
![Fluke Networks OptiFiber® Pro OFP2-100-M OTDR with 2.5mm SC/UPC Connector This picture is about OFP2-100-M.](https://resource.fs.com/mall/products/60x60/fs21dcaz7m0r20210427160424.jpg)
![Fluke Networks OptiFiber® Pro OFP2-100-M OTDR with 2.5mm SC/UPC Connector This picture is about OFP2-100-M.](https://resource.fs.com/mall/products/60x60/fs215wq0cdlx20210427160424.jpg)
![Fluke Networks OptiFiber® Pro OFP2-100-M OTDR with 2.5mm SC/UPC Connector This picture is about OFP2-100-M.](https://resource.fs.com/mall/products/60x60/fs21q4cskl5320210427160425.jpg)
Fluke Networks OptiFiber® Pro OFP2-100-M OTDR with 2.5mm SC/UPC Connector
#128398
#128398
AUD20,916.50 (Incl. GST)
FS P/N: OFP2-100-MFS P/N: OFP2-100-M
0 Sold
0 Review
1 Question
Pre-order, Ship by Tuesday, 24 September 2024
See more Warehouse
Deliver to Sydney, 1001
Free Shipping via StarTrack
1-Year Warranty
30-Day Returns
30-Day Exchange
Fluke Networks OptiFiber® Pro OFP2-100-M OTDR
Specifications
Part Number
OFP2-100-M
Dynamic Range
850 nm (28 dB), 1300 nm (30 dB)
Wavelength
850 nm +/- 10 nm,1300 nm +35/-15 nm
Test Range
40 km
Compatible fiber types
Mulitmode
Attenuation Dead Zone
850 nm (2.5 m), 1300 nm (4.5 m)
Event Dead Zone
850 nm (0.5 m), 1300 nm (0.7 m)
Distance measurement range
850 nm (9 km), 1300 nm (35 km)
Reflectance range
850 nm (-14 dB to -57 dB), 1300 nm (-14 dB to -62 dB)
VFL Output Power
316 µW ≤ peak power ≤ 1.0 mW
Battery life
8 hours
Operating Temperature
-10ºC to 45ºC (14°F to 113°F)
Storage Temperature
-10ºC to +60ºC (14°F to 140°F)
Data Storage
1000 records
Dimensions
2.625'' x 5.25'' x 11'' (6.67 x 13.33 x 27.94 cm)
Weight
1.28 kg (Mainframe with module and battery)
* Fluke Networks and FS.COM partner on Fiber and Copper testers, Copper tools, software. Check the
.
Features
Fluke Networks-Cable Testing You Trust, Network Testing You Need
![](https://resource.fs.com/mall/fs_scene_images/20210702/162521283460dec7a22146d6.56430993.jpeg.webp)
Fluke Networks OptiFiber® Pro OFP2-100-M OTDR
Multiple Wavelengths Support
Troubleshoot and Document Fiber Faster
Automatic Identification of Bends
OptiFiber® Pro OFP2-100-M Advanced OTDR
Save Time and High Efficiency
Two second trace per wavelength and SmartLoop™ OTDR technology can help engineers complete tasks more efficiently.
Designed for Professional Fiber Testing
LinkWare™ PC Cable Test Management Software
LinkWare Cable Test Management Software lets you manage all the results from multiple testers using one PC application. Deliver professional, customized, graphical reports in a common format for Fluke Networks copper and fiber testers Incorporate new and innovative features to give technicians a tool that performs and reports test.
Questions & Answers
Ask a question
All (1)Connectors (1)
Customer Reviews
Write a review
Not yet rated. Be the first to write a review
Resources
Recently Viewed