FREE Delivery on Orders over AUD99 (Excl. GST)
Australia
PicOS® Enterprise Switches
Categories
21 Results
Sort by:
Sort by: Popularity
S5810-48TS-P, 48 x 1Gb RJ45, 4 x 10Gb SFP+, PicOS®, L3 Managed PoE+ Switch
Hot

S5810-48TS-P, 48 x 1Gb RJ45, 4 x 10Gb SFP+, PicOS®, L3 Managed PoE+ Switch

PicOS® | AmpCon™ | Broadcom | 740W | MLAG | PTP | PVST
AUD2,912.00
S5810-48TS, 48 x 1Gb RJ45, 4 x 10Gb SFP+, PicOS®, L3 Managed Switch

S5810-48TS, 48 x 1Gb RJ45, 4 x 10Gb SFP+, PicOS®, L3 Managed Switch

PicOS® | Management Network | Leaf | Broadcom | AmpCon™ | MLAG | PTP | PVST
AUD2,759.00
S5860-24MG-U, 24 x 5Gb RJ45, 4 x 25Gb SFP28, PicOS®, L3 Managed PoE++ Switch

S5860-24MG-U, 24 x 5Gb RJ45, 4 x 25Gb SFP28, PicOS®, L3 Managed PoE++ Switch

Broadcom | PicOS® | AmpCon™ | MLAG | PTP | Voice VLAN
AUD3,188.00
N8560-32C, 32 x 100Gb QSFP28, PicOS®, L3 Data Center Switch, Back-to-Front Airflow

N8560-32C, 32 x 100Gb QSFP28, PicOS®, L3 Data Center Switch, Back-to-Front Airflow

PicOS® | Spine | Broadcom | AmpCon™ | MLAG | EVPN-VXLAN
AUD14,721.00
S5810-28TS, 24 x 1Gb RJ45, 4 x 1Gb RJ45/SFP, 4 x 10Gb SFP+, PicOS®, L3 Managed Switch

S5810-28TS, 24 x 1Gb RJ45, 4 x 1Gb RJ45/SFP, 4 x 10Gb SFP+, PicOS®, L3 Managed Switch

PicOS® | Management Network | Leaf | Broadcom | AmpCon™ | MLAG | PTP | PVST
AUD1,992.00
S5810-48FS, 48 x 1Gb SFP, 4 x 10Gb SFP+, PicOS®, L3 Managed Switch

S5810-48FS, 48 x 1Gb SFP, 4 x 10Gb SFP+, PicOS®, L3 Managed Switch

Broadcom | PicOS® | AmpCon™ | MLAG | PTP | PVST
AUD3,372.00
N8560-32C, 32 x 100Gb QSFP28, PicOS®, L3 Data Center Switch, Front-to-Back Airflow

N8560-32C, 32 x 100Gb QSFP28, PicOS®, L3 Data Center Switch, Front-to-Back Airflow

PicOS® | Spine | Broadcom | AmpCon™ | MLAG | EVPN-VXLAN
AUD14,721.00
S5870-48T6BC, 48 x 1Gb RJ45, 4 x 25Gb SFP28, 2 x 100Gb QSFP28, PicOS®, L3 Enterprise Switch

S5870-48T6BC, 48 x 1Gb RJ45, 4 x 25Gb SFP28, 2 x 100Gb QSFP28, PicOS®, L3 Enterprise Switch

PicOS® | Management Network | Leaf | Broadcom | AmpCon™ | MLAG | VXLAN | Voice VLAN
AUD4,446.00
  • 1
  • 2
PicOS® Enterprise Switches
Categories
Stock Status
Port Count
Filter
21 Results
Sort by:
Sort by: Popularity
S5810-48TS-P, 48 x 1Gb RJ45, 4 x 10Gb SFP+, PicOS®, L3 Managed PoE+ Switch
Hot

S5810-48TS-P, 48 x 1Gb RJ45, 4 x 10Gb SFP+, PicOS®, L3 Managed PoE+ Switch

PicOS® | AmpCon™ | Broadcom | 740W | MLAG | PTP | PVST
AUD2,912.00
S5810-48TS, 48 x 1Gb RJ45, 4 x 10Gb SFP+, PicOS®, L3 Managed Switch

S5810-48TS, 48 x 1Gb RJ45, 4 x 10Gb SFP+, PicOS®, L3 Managed Switch

PicOS® | Management Network | Leaf | Broadcom | AmpCon™ | MLAG | PTP | PVST
AUD2,759.00
S5860-24MG-U, 24 x 5Gb RJ45, 4 x 25Gb SFP28, PicOS®, L3 Managed PoE++ Switch

S5860-24MG-U, 24 x 5Gb RJ45, 4 x 25Gb SFP28, PicOS®, L3 Managed PoE++ Switch

Broadcom | PicOS® | AmpCon™ | MLAG | PTP | Voice VLAN
AUD3,188.00
N8560-32C, 32 x 100Gb QSFP28, PicOS®, L3 Data Center Switch, Back-to-Front Airflow

N8560-32C, 32 x 100Gb QSFP28, PicOS®, L3 Data Center Switch, Back-to-Front Airflow

PicOS® | Spine | Broadcom | AmpCon™ | MLAG | EVPN-VXLAN
AUD14,721.00
S5810-28TS, 24 x 1Gb RJ45, 4 x 1Gb RJ45/SFP, 4 x 10Gb SFP+, PicOS®, L3 Managed Switch

S5810-28TS, 24 x 1Gb RJ45, 4 x 1Gb RJ45/SFP, 4 x 10Gb SFP+, PicOS®, L3 Managed Switch

PicOS® | Management Network | Leaf | Broadcom | AmpCon™ | MLAG | PTP | PVST
AUD1,992.00
S5810-48FS, 48 x 1Gb SFP, 4 x 10Gb SFP+, PicOS®, L3 Managed Switch

S5810-48FS, 48 x 1Gb SFP, 4 x 10Gb SFP+, PicOS®, L3 Managed Switch

Broadcom | PicOS® | AmpCon™ | MLAG | PTP | PVST
AUD3,372.00
N8560-32C, 32 x 100Gb QSFP28, PicOS®, L3 Data Center Switch, Front-to-Back Airflow

N8560-32C, 32 x 100Gb QSFP28, PicOS®, L3 Data Center Switch, Front-to-Back Airflow

PicOS® | Spine | Broadcom | AmpCon™ | MLAG | EVPN-VXLAN
AUD14,721.00
S5870-48T6BC, 48 x 1Gb RJ45, 4 x 25Gb SFP28, 2 x 100Gb QSFP28, PicOS®, L3 Enterprise Switch

S5870-48T6BC, 48 x 1Gb RJ45, 4 x 25Gb SFP28, 2 x 100Gb QSFP28, PicOS®, L3 Enterprise Switch

PicOS® | Management Network | Leaf | Broadcom | AmpCon™ | MLAG | VXLAN | Voice VLAN
AUD4,446.00
  • 1
  • 2