FREE Delivery on Orders over AUD99 (Excl. GST)
Australia
Home
10/25G PicOS® Switches
10/25G PicOS® Switches
Comparison
20 Results
Sort by:
Sort by: Popularity
S5810-48TS-P, 48 x 1Gb RJ45, 4 x 10Gb SFP+, PicOS®, L3 Managed PoE+ Switch
Hot

S5810-48TS-P, 48 x 1Gb RJ45, 4 x 10Gb SFP+, PicOS®, L3 Managed PoE+ Switch

PicOS®
AmpCon™
Broadcom
740W
MLAG
PTP
PVST
AUD2,912.00
S5810-48TS, 48 x 1Gb RJ45, 4 x 10Gb SFP+, PicOS®, L3 Managed Switch
Hot

S5810-48TS, 48 x 1Gb RJ45, 4 x 10Gb SFP+, PicOS®, L3 Managed Switch

PicOS®
AmpCon™
Broadcom
MLAG
PTP
Leaf
BGP
AUD2,422.00
  • 1
  • 2
Home
10/25G PicOS® Switches
10/25G PicOS® Switches
Port Count
PoE
Filter
20 Results
Sort by:
Sort by: Popularity
S5810-48TS-P, 48 x 1Gb RJ45, 4 x 10Gb SFP+, PicOS®, L3 Managed PoE+ Switch
Hot

S5810-48TS-P, 48 x 1Gb RJ45, 4 x 10Gb SFP+, PicOS®, L3 Managed PoE+ Switch

PicOS®
AmpCon™
Broadcom
740W
MLAG
PTP
PVST
AUD2,912.00
S5810-48TS, 48 x 1Gb RJ45, 4 x 10Gb SFP+, PicOS®, L3 Managed Switch
Hot

S5810-48TS, 48 x 1Gb RJ45, 4 x 10Gb SFP+, PicOS®, L3 Managed Switch

PicOS®
AmpCon™
Broadcom
MLAG
PTP
Leaf
BGP
AUD2,422.00
  • 1
  • 2