FS United States FREE SHIPPING on Orders Over US$79
United States / $ USD

United States

FREE SHIPPING on Orders Over US$79
This picture is about FHD-FOSMF-24F.
01:16
This picture is about FHD-FOSMF-24F.
This picture is about FHD-FOSMF-24F.
This picture is about FHD-FOSMF-24F.
This picture is about FHD-FOSMF-24F.
This picture is about FHD-FOSMF-24F.
This picture is about FHD-FOSMF-24F.
This picture is about FHD-FOSMF-24F.
This picture is about FHD-FOSMF-24F.
This picture is about FHD-FOSMF-24F.
This picture is about FHD-FOSMF-24F.
This picture is about FHD-FOSMF-24F.
This picture is about FHD-FOSMF-24F.
This picture is about FHD-FOSMF-24F.
This picture is about FHD-FOSMF-24F.
This picture is about FHD-FOSMF-24F.
This picture is about FHD-FOSMF-24F.
This picture is about FHD-FOSMF-24F.

Fiber Optical Splice Tray 24 Fusion for FHD® Rack Mount Fiber Enclosure

#64246
#64246

Up to 96F in 1U FHD® Rack Mount Enclosures

US$17.00
FS P/N: FHD-FOSMF-24F
FS P/N: FHD-FOSMF-24F
58.7K Sold
49 Reviews
25 Questions
2100 in U.S. Warehouse, Get it by 21 May, 2024
499 in Global Warehouse, Get it by 27 May, 2024
450 in Transit, Get it by 04 Jul, 2024
See more warehouse availability
Deliver to New York, 10010
Free Shipping via UPS Ground® on orders over US$79.00
Test Support
1-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Features
Videos
Q&A
Reviews
Resources

Fiber Optical Splice Tray 24 Fusion for FHD® Rack Mount Fiber Enclosure

The fiber optical splice tray for FHD® (FS High Density) series rack mount enclosure shall house and protect fiber optic splices, guarantee proper fiber cable management and bend radius control, and allow for clear labeling and logical organization of the fiber optic splices. The fiber optical splice tray can hold and protect up to 24 fusion splices within FHD® series rack mount fiber enclosures. It is ideal for splicing OS1, OS2, OM1, OM2 and OM3/OM4 fiber to factory-terminated pigtails and is suitable for applications where fusion splicing yields installation time and labor cost benefits.
FHD® High Density Series is a versatile solution in multiple sizes (1U/2U/4U) and styles for building backbones, data centers and enterprise applications.

Specifications
Product Type
Fiber Optical Splice Tray
Splicing Capacity
24 Fusion
Color
Black
Material
ABS, UL 94V-0
Available Cable Diameters
250µm Loose-tube Fiber and 900µm Tight-buffered Fiber
Dimensions (HxWxD)
0.37"x14.01"x5.62" (9.40x355.86x142.80mm)
Operating Temperature
-40 to 55°C (-40 to 131℉)
Application
Matching for FHD® Rack Mount Enclosures
* FHD is a registered trademark of FS.COM Ltd.
.
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Connectivity Solutions

Features

Key Features for Greater System Flexibility and Versatility
The fiber splice tray provides a flexible system for managing fiber optic splices and greater network reliability.
Pivoting splice holders allow uninterrupted control of fiber prior to splicing and during rework.
Self-contained slacking and spooling provide buffered fiber routing and storage within protected pathways.
Self-stacking tray with interlocking hinges eliminates the need for external splice tray holders.
Clear hinged cover enables inspection and access to splices for easier moves, adds, and changes.
Ideal for Splicing Fiber to Factory-terminated Pigtails

Support routing 900µm buffered fiber and use enough cable length, approximately 1.2m to ensure one complete loop of individual fibers around the slack spools.

Specifications

Fiber Optical Splice Tray 24 Fusion for FHD® Rack Mount Fiber Enclosure

The fiber optical splice tray for FHD® (FS High Density) series rack mount enclosure shall house and protect fiber optic splices, guarantee proper fiber cable management and bend radius control, and allow for clear labeling and logical organization of the fiber optic splices. The fiber optical splice tray can hold and protect up to 24 fusion splices within FHD® series rack mount fiber enclosures. It is ideal for splicing OS1, OS2, OM1, OM2 and OM3/OM4 fiber to factory-terminated pigtails and is suitable for applications where fusion splicing yields installation time and labor cost benefits.
FHD® High Density Series is a versatile solution in multiple sizes (1U/2U/4U) and styles for building backbones, data centers and enterprise applications.

Specifications
Product Type
Fiber Optical Splice Tray
Splicing Capacity
24 Fusion
Color
Black
Material
ABS, UL 94V-0
Available Cable Diameters
250µm Loose-tube Fiber and 900µm Tight-buffered Fiber
Dimensions (HxWxD)
0.37"x14.01"x5.62" (9.40x355.86x142.80mm)
Operating Temperature
-40 to 55°C (-40 to 131℉)
Application
Matching for FHD® Rack Mount Enclosures
* FHD is a registered trademark of FS.COM Ltd.
.
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
Features
Key Features for Greater System Flexibility and Versatility
The fiber splice tray provides a flexible system for managing fiber optic splices and greater network reliability.
Pivoting splice holders allow uninterrupted control of fiber prior to splicing and during rework.
Self-contained slacking and spooling provide buffered fiber routing and storage within protected pathways.
Self-stacking tray with interlocking hinges eliminates the need for external splice tray holders.
Clear hinged cover enables inspection and access to splices for easier moves, adds, and changes.
Ideal for Splicing Fiber to Factory-terminated Pigtails

Support routing 900µm buffered fiber and use enough cable length, approximately 1.2m to ensure one complete loop of individual fibers around the slack spools.

Questions & Answers

Customer Reviews

Resources

US$17.00

2100 in U.S. Warehouse
499 in Global Warehouse