FS United States FREE SHIPPING on Orders Over US$79
United States / $ USD
FREE SHIPPING on Orders Over US$79

United States

This picture is about 214979.
This picture is about 214979.
This picture is about 214979.
This picture is about 214979.
This picture is about .
This picture is about 214979.
This picture is about 214979.
This picture is about 214979.
This picture is about 214979.
This picture is about .

4 Channels CWDM Mux or Demux, 1550-1610nm, with Expansion Port, 1.5dB Typical IL, LC/UPC, Single Fiber, FMU Plug-in Module

New #214979
New #214979

FMU Plug-in Module ITU-T

US$109.00
FS P/N: FMU-MC045561ES
Import Fees Included
FS P/N: FMU-MC045561ES
0 Sold
0 Review
0 Question
Pre-order, Ship by 03 Jun, 2024
See more Warehouse
Deliver to New York, 10010
Free Shipping via Fedex International Priority
Test Support
3-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Features
Q&A
Reviews
Resources

4 Channels CWDM Mux or Demux, 1550-1610nm, with Expansion Port, 1.5dB Typical IL, LC/UPC, Single Fiber, FMU Plug-in Module

The 4CH Mux or Demux is a cost-effective, flexible, and suitable for short-distance transmission passive CWDM device based on TFF (Thin Film Filter). This unit can be used as either a multiplexer or de-multiplexer (mux/demux). In accordance with the ITU-T G.694.2, it maximizes the capacity of the C-band range.

In conjunction with FS CWDM optical transceivers and OADM, etc., this Mux Demux supports a wide range of architectures from simple point-to-point to amplified ring configurations.

Note: This is a single fiber unidirectional Mux, so you need to buy two to use together.

Specifications
Wavelength
4 Channels 1550-1610nm
Channel Spacing
20nm
Passband Ripple
≤ 0.5dB
Center Wavelength Accuracy
± 0.05nm
Channel Passband
± 6.5nm
Technology
TFF (Thin Film Filter)
Insertion Loss
≤ 1.75dB, 1.5dB Typical
Insertion Loss @ Exp
≤ 1.50dB
Return Loss
≥ 45dB
Directivity
≥ 50dB
Polarization Dependent Loss
≤ 0.3dB
Polarization Mode Dispersion
≤ 0.1ps
Channel Isolation
Adjacent ≥ 30dB
Non-adjacent ≥ 40dB
Temperature
Operating -40 to 85°C (-40 to 185°F)
Storage -40 to 85°C (-40 to 185°F)
Power Handling
≤ 500mW
Dimensions (HxWxD)
1.73"x8.35"x10.04" (44x212x255mm)
Note: Insertion Loss is specified with connectors and adapters.
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Features

Diversified Ports for 4 Channels CWDM Mux or Demux

["The 1550nm-1610nm channel port for ITU grid CWDM traffic, EXP port for service expansion."]

Maximize Your Fiber with WDM Network

A single fiber can be shared for multiple different data or services in WDM network. It maximizes the usefulness of fiber and generates substantial savings.

Mix of Services Multiplexing at Any Rate
Flexible mix of 1G/10G/25G/40G/100G Ethernet, 8G/16G FC, SAN, OTN, SDH/SONET and native video services, it's transparent to any rate, any service multiplexing and upgrade.
Ethernet
SAN
OTN
Video Services
SONET/SDH
Data Center Interconnect for CWDM Network
Mux Demux interconnect seamlessly with transponder, muxponder, and third-party WDM products, to form cost-effective high-capacity CWDM tailored solutions.
Data Center/DCI
ISP
Campus/Institute
Enterprise/Business
Mobility
Number of Channel
4
4
16
Wavelength
1550-1610nm
1270-1330nm
1310-1610nm
Fiber Type
Single Fiber
Dual Fiber
Single Fiber
Insertion Loss
≤ 1.75dB, 1.5dB Typical
≤ 1.3dB, 1.0dB Typical
≤ 5.0dB, 4.5dB Typical
Channel Spacing
20nm
20nm
20nm
Channel Isolation
Adjacent ≥ 30dB
Non-adjacent ≥ 40dB
Adjacent ≥ 30dB
Non-adjacent ≥ 40dB
Adjacent ≥ 30dB
Non-adjacent ≥ 40dB
Return Loss
≥ 45dB
≥ 45dB
≥ 45dB
Special Service
Expansion Port
Monitor, Expansion Port
Technology
TFF (Thin Film Filter)
Free Space
TFF (Thin Film Filter)
Property
Passive
Passive
Passive
Monitoring Type
OPD/OPM
Power Handling
≤ 500mW
≤ 500mW
≤ 500mW
Housing
FMU Plug-in Module
FMU Plug-in Module
FMU Plug-in Module
Specifications

4 Channels CWDM Mux or Demux, 1550-1610nm, with Expansion Port, 1.5dB Typical IL, LC/UPC, Single Fiber, FMU Plug-in Module

The 4CH Mux or Demux is a cost-effective, flexible, and suitable for short-distance transmission passive CWDM device based on TFF (Thin Film Filter). This unit can be used as either a multiplexer or de-multiplexer (mux/demux). In accordance with the ITU-T G.694.2, it maximizes the capacity of the C-band range.

In conjunction with FS CWDM optical transceivers and OADM, etc., this Mux Demux supports a wide range of architectures from simple point-to-point to amplified ring configurations.

Note: This is a single fiber unidirectional Mux, so you need to buy two to use together.

Specifications
Wavelength
4 Channels 1550-1610nm
Channel Spacing
20nm
Passband Ripple
≤ 0.5dB
Center Wavelength Accuracy
± 0.05nm
Channel Passband
± 6.5nm
Technology
TFF (Thin Film Filter)
Insertion Loss
≤ 1.75dB, 1.5dB Typical
Insertion Loss @ Exp
≤ 1.50dB
Return Loss
≥ 45dB
Directivity
≥ 50dB
Polarization Dependent Loss
≤ 0.3dB
Polarization Mode Dispersion
≤ 0.1ps
Channel Isolation
Adjacent ≥ 30dB
Non-adjacent ≥ 40dB
Temperature
Operating -40 to 85°C (-40 to 185°F)
Storage -40 to 85°C (-40 to 185°F)
Power Handling
≤ 500mW
Dimensions (HxWxD)
1.73"x8.35"x10.04" (44x212x255mm)
Note: Insertion Loss is specified with connectors and adapters.
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
Diversified Ports for 4 Channels CWDM Mux or Demux

["The 1550nm-1610nm channel port for ITU grid CWDM traffic, EXP port for service expansion."]

Maximize Your Fiber with WDM Network

A single fiber can be shared for multiple different data or services in WDM network. It maximizes the usefulness of fiber and generates substantial savings.

Mix of Services Multiplexing at Any Rate
Flexible mix of 1G/10G/25G/40G/100G Ethernet, 8G/16G FC, SAN, OTN, SDH/SONET and native video services, it's transparent to any rate, any service multiplexing and upgrade.
Ethernet
SAN
OTN
Video Services
SONET/SDH
Data Center Interconnect for CWDM Network
Mux Demux interconnect seamlessly with transponder, muxponder, and third-party WDM products, to form cost-effective high-capacity CWDM tailored solutions.
Data Center/DCI
ISP
Campus/Institute
Enterprise/Business
Mobility
Number of Channel
4
4
16
Wavelength
1550-1610nm
1270-1330nm
1310-1610nm
Fiber Type
Single Fiber
Dual Fiber
Single Fiber
Insertion Loss
≤ 1.75dB, 1.5dB Typical
≤ 1.3dB, 1.0dB Typical
≤ 5.0dB, 4.5dB Typical
Channel Spacing
20nm
20nm
20nm
Channel Isolation
Adjacent ≥ 30dB
Non-adjacent ≥ 40dB
Adjacent ≥ 30dB
Non-adjacent ≥ 40dB
Adjacent ≥ 30dB
Non-adjacent ≥ 40dB
Return Loss
≥ 45dB
≥ 45dB
≥ 45dB
Special Service
Expansion Port
Monitor, Expansion Port
Technology
TFF (Thin Film Filter)
Free Space
TFF (Thin Film Filter)
Property
Passive
Passive
Passive
Monitoring Type
OPD/OPM
Power Handling
≤ 500mW
≤ 500mW
≤ 500mW
Housing
FMU Plug-in Module
FMU Plug-in Module
FMU Plug-in Module

Questions & Answers

Customer Reviews

Resources

US$109.00

Pre-order