FS United States FREE SHIPPING on Orders Over US$79
United States / $ USD

United States

FREE SHIPPING on Orders Over US$79
This picture is about 214977.
This picture is about 214977.
This picture is about 214977.
This picture is about 214977.
This picture is about .
This picture is about 214977.
This picture is about 214977.
This picture is about 214977.
This picture is about 214977.
This picture is about .

20 Channels DWDM Mux Demux, 100GHz C21-C40, with Monitor and Expansion Port, 3.0dB Typical IL, LC/UPC, Dual Fiber, 1U Rack Mount

New #214977
New #214977

1U Rack Mount ITU-T

US$1,979.00
FS P/N: FMU-D202140EMD
Import Fees Included
FS P/N: FMU-D202140EMD
0 Sold
37 Reviews
0 Question
Pre-order, Ship by Jun 20, 2024
See more warehouse availability
Deliver to New York, 10010
Free Shipping via UPS Ground®
Test Support
3-Year Warranty
Specifications
Connectivity Solutions
Features
Q&A
Reviews
Resources

20 Channels DWDM Mux Demux, 100GHz C21-C40, with Monitor and Expansion Port, 3.0dB Typical IL, LC/UPC, Dual Fiber, 1U Rack Mount

The 20CH Mux Demux is a high-density, low loss, and suitable for long-haul transmission passive DWDM device based on AAWG (Gaussian). This unit can be used as either a multiplexer or de-multiplexer (mux/demux). In accordance with the ITU-T G.694.1 100GHz grid, it maximizes the capacity of the C-band range.
In conjunction with the FS transponders and amplifiers, etc., this Mux Demux supports a wide range of architectures from simple point-to-point to amplified ring configurations.

Specifications
Wavelength
20 Channels C21-C40
Channel Spacing
100GHz (0.8nm)
Passband Ripple
≤1.2dB, 0.5dB Typical
Center Wavelength Accuracy
± 0.05nm
Channel Passband
± 0.1nm
Technology
AAWG (Gaussian)
Insertion Loss
≤ 4.5dB, 3.0dB Typical
Insertion Loss @ Exp
≤ 1.5dB, 1.25dB Typical
Insertion Loss @ 1% Mon Port
≤26dB, 24dB Typical
Return Loss
≥ 40dB
Directivity
≥ 40dB
Polarization Dependent Loss
≤ 0.7dB, 0.3dB Typical
Polarization Mode Dispersion
≤ 0.5ps
Channel Isolation
Adjacent ≥ 25dB
Non-adjacent ≥ 30dB
Operating Temperature
-5 to 65°C (23 to 149°F)
Storage Temperature
-40 to 85°C (-40 to 185°F)
Power Handling
≤ 300mW
Dimensions (HxWxD)
1.73"x19"x10.28" (44x481.8x261.2mm)
Note: Insertion Loss is specified with connectors and adapters.
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Connectivity Solutions

80km Long-Haul DWDM
100km Long-Haul DWDM
View products
80km Long-Haul DWDM
View products

Features

Diversified Ports for 4 Channels DWDM Mux Demux

The C20-C23 channel port for ITU grid DWDM traffic, EXP port for service expansion, MON port for optical performance monitonring.

Maximize Your Fiber with WDM Network

A single fiber can be shared for multiple different data or services in WDM network. It maximizes the usefulness of fiber and generates substantial savings.

Mix of Services Multiplexing at Any Rate

Flexible mix of 1G/10G/25G/40G/100G/200G Ethernet, 8G/16G FC, SAN, OTN, SDH/SONET and native video services, it's transparent to any rate, any service multiplexing and upgrade.

Monitor Port for Your Diversified Monitoring Needs

Usually, at a split of 1% (2%, 3%, 5% optional), the monitor port offers flexible monitoring ways to test the power, wavelength and OSNR of the optical signal without service interruption.

Suitable for WDM Network
FMU series interconnects seamlessly with third-party WDM products to transmit a large amount of data, meeting the demands of multiple scenarios, such as finance, government, Internet, etc.
Data Center/DCI
ISP
Campus/Institute
Enterprise/Business
Mobility
Number of channels
20
4
8
16
40
48
60
64
Wavelength
C21-40
C20-C23
C53-C60
C21-C36
C21-C60
1529.55-1567.13nm
190.75-196.65THz (1524.50-1571.65nm)
191.3625-196.0875THz (1528.87-1566.62nm)
Insertion Loss
≤ 4.5dB, 3.0dB Typical
≤ 1.9dB, 1.6dB Typical
≤ 3.3dB, 3.0dB Typical
≤ 4.9dB, 4.4dB Typical
≤ 5.0dB, 3.5dB Typical
≤ 7.2dB
≤ 6.7dB, 6.0dB Typical
≤ 6.5dB, 5.8dB Typical
Channel Spacing
0.8nm
0.8nm
0.8nm
0.8nm
0.8nm
0.8nm
0.8nm
0.6nm
Channel Isolation
Adjacent ≥25dB Non-adjacent ≥30dB
Adjacent ≥ 30dB Non-Adjacent ≥ 35dB
Adjacent ≥ 30dB Non-Adjacent ≥ 40dB
Adjacent ≥ 30dB Non-Adjacent ≥ 40dB
Adjacent ≥25dB Non-adjacent ≥29dB
Adjacent ≥ 25dB Non-adjacent ≥ 30dB
Adjacent ≥ 25dB Non-adjacent ≥ 30dB
Adjacent ≥ 8dB Non-adjacent ≥ 30dB
Return Loss
≥ 40dB
≥ 45dB
≥ 45dB
≥ 45dB
≥ 40dB
≥ 40dB
≥ 40dB
≥ 40dB
Special Service
Monitor, Expansion Port
Monitor, Expansion Port
Monitor, Expansion, 1310nm Port
Monitor, Expansion, 1310nm Port
1310nm, Monitor Port
Monitor Port
Monitor Port
Technology
AAWG (Gaussian)
TFF (Thin Film Filter)
TFF (Thin Film Filter)
TFF (Thin Film Filter)
AAWG (Gaussian)
AAWG (Flat-top)
AAWG (Flat-top)
AAWG (Flat-top)
Property
Passive
Passive
Passive
Passive
Passive
Active
Passive
Passive
Monitoring Type
OPD/OPM
OPD/OPM
OPD/OPM
OPD/OPM
OPD/OPM
SDN
OPD/OPM
OPD/OPM
Power Handling
≤300mW
≤300mW
≤ 500mW
≤ 500mW
≤300mW
36W (Typical)
Housing
1U Rack Mount
FMU Plug-in Module
FMU Plug-in Module
1U Rack Mount
1U Rack Mount
NX N40 Plug-in Module
1U Rack Mount
1U Rack Mount
Specifications

20 Channels DWDM Mux Demux, 100GHz C21-C40, with Monitor and Expansion Port, 3.0dB Typical IL, LC/UPC, Dual Fiber, 1U Rack Mount

The 20CH Mux Demux is a high-density, low loss, and suitable for long-haul transmission passive DWDM device based on AAWG (Gaussian). This unit can be used as either a multiplexer or de-multiplexer (mux/demux). In accordance with the ITU-T G.694.1 100GHz grid, it maximizes the capacity of the C-band range.
In conjunction with the FS transponders and amplifiers, etc., this Mux Demux supports a wide range of architectures from simple point-to-point to amplified ring configurations.

Specifications
Wavelength
20 Channels C21-C40
Channel Spacing
100GHz (0.8nm)
Passband Ripple
≤1.2dB, 0.5dB Typical
Center Wavelength Accuracy
± 0.05nm
Channel Passband
± 0.1nm
Technology
AAWG (Gaussian)
Insertion Loss
≤ 4.5dB, 3.0dB Typical
Insertion Loss @ Exp
≤ 1.5dB, 1.25dB Typical
Insertion Loss @ 1% Mon Port
≤26dB, 24dB Typical
Return Loss
≥ 40dB
Directivity
≥ 40dB
Polarization Dependent Loss
≤ 0.7dB, 0.3dB Typical
Polarization Mode Dispersion
≤ 0.5ps
Channel Isolation
Adjacent ≥ 25dB
Non-adjacent ≥ 30dB
Operating Temperature
-5 to 65°C (23 to 149°F)
Storage Temperature
-40 to 85°C (-40 to 185°F)
Power Handling
≤ 300mW
Dimensions (HxWxD)
1.73"x19"x10.28" (44x481.8x261.2mm)
Note: Insertion Loss is specified with connectors and adapters.
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
80km Long-Haul DWDM
100km Long-Haul DWDM
View products
80km Long-Haul DWDM
View products
Features
Diversified Ports for 4 Channels DWDM Mux Demux

The C20-C23 channel port for ITU grid DWDM traffic, EXP port for service expansion, MON port for optical performance monitonring.

Maximize Your Fiber with WDM Network

A single fiber can be shared for multiple different data or services in WDM network. It maximizes the usefulness of fiber and generates substantial savings.

Mix of Services Multiplexing at Any Rate

Flexible mix of 1G/10G/25G/40G/100G/200G Ethernet, 8G/16G FC, SAN, OTN, SDH/SONET and native video services, it's transparent to any rate, any service multiplexing and upgrade.

Monitor Port for Your Diversified Monitoring Needs

Usually, at a split of 1% (2%, 3%, 5% optional), the monitor port offers flexible monitoring ways to test the power, wavelength and OSNR of the optical signal without service interruption.

Suitable for WDM Network
FMU series interconnects seamlessly with third-party WDM products to transmit a large amount of data, meeting the demands of multiple scenarios, such as finance, government, Internet, etc.
Data Center/DCI
ISP
Campus/Institute
Enterprise/Business
Mobility
Number of channels
20
4
8
16
40
48
60
64
Wavelength
C21-40
C20-C23
C53-C60
C21-C36
C21-C60
1529.55-1567.13nm
190.75-196.65THz (1524.50-1571.65nm)
191.3625-196.0875THz (1528.87-1566.62nm)
Insertion Loss
≤ 4.5dB, 3.0dB Typical
≤ 1.9dB, 1.6dB Typical
≤ 3.3dB, 3.0dB Typical
≤ 4.9dB, 4.4dB Typical
≤ 5.0dB, 3.5dB Typical
≤ 7.2dB
≤ 6.7dB, 6.0dB Typical
≤ 6.5dB, 5.8dB Typical
Channel Spacing
0.8nm
0.8nm
0.8nm
0.8nm
0.8nm
0.8nm
0.8nm
0.6nm
Channel Isolation
Adjacent ≥25dB Non-adjacent ≥30dB
Adjacent ≥ 30dB Non-Adjacent ≥ 35dB
Adjacent ≥ 30dB Non-Adjacent ≥ 40dB
Adjacent ≥ 30dB Non-Adjacent ≥ 40dB
Adjacent ≥25dB Non-adjacent ≥29dB
Adjacent ≥ 25dB Non-adjacent ≥ 30dB
Adjacent ≥ 25dB Non-adjacent ≥ 30dB
Adjacent ≥ 8dB Non-adjacent ≥ 30dB
Return Loss
≥ 40dB
≥ 45dB
≥ 45dB
≥ 45dB
≥ 40dB
≥ 40dB
≥ 40dB
≥ 40dB
Special Service
Monitor, Expansion Port
Monitor, Expansion Port
Monitor, Expansion, 1310nm Port
Monitor, Expansion, 1310nm Port
1310nm, Monitor Port
Monitor Port
Monitor Port
Technology
AAWG (Gaussian)
TFF (Thin Film Filter)
TFF (Thin Film Filter)
TFF (Thin Film Filter)
AAWG (Gaussian)
AAWG (Flat-top)
AAWG (Flat-top)
AAWG (Flat-top)
Property
Passive
Passive
Passive
Passive
Passive
Active
Passive
Passive
Monitoring Type
OPD/OPM
OPD/OPM
OPD/OPM
OPD/OPM
OPD/OPM
SDN
OPD/OPM
OPD/OPM
Power Handling
≤300mW
≤300mW
≤ 500mW
≤ 500mW
≤300mW
36W (Typical)
Housing
1U Rack Mount
FMU Plug-in Module
FMU Plug-in Module
1U Rack Mount
1U Rack Mount
NX N40 Plug-in Module
1U Rack Mount
1U Rack Mount

Questions & Answers

Customer Reviews

Resources

US$1,979.00

Pre-order