FS United States FREE SHIPPING on Orders Over US$79
United States / $ USD

United States

FREE SHIPPING on Orders Over US$79
This picture is about SP650.
This picture is about SP650.
This picture is about SP650.
This picture is about SP650.
This picture is about SP650.
This picture is about SP650.
This picture is about SP650.
This picture is about SP650.
This picture is about SP650.
This picture is about SP650.

SP650 USB Speakerphone for Home & Office, Noise Suppression, with 4 Microphones

Hot #173296
Hot #173296

Five-level Cascade

US$279.00
FS P/N: SP650
FS P/N: SP650
24 Sold
2 Reviews
2 Questions
30 in U.S. Warehouse, Get it by 21 May, 2024
191 in Global Warehouse, Get it by 27 May, 2024
See more warehouse availability
Deliver to New York, 10010
Free Shipping via UPS Ground®
Online Installation
Test Support
2-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Features
Q&A
Reviews
Resources

SP650 USB Speakerphone for Home & Office, Noise Suppression, with 4 Microphones


SP650 speakerphone features with 4 smart microphone arrays that ensure comfortable remote communication, ideal for conference calls in the home and office. It supports 5-level cascading through network cables and is ideal for medium and large rooms.

Specifications
Interface
USB 2.0 Type C
Pickup Range
5m
Microphone
4 (ECM Directional)
Speaker
1
Max. Volume
80±3dB
Power Supply
48V/0.6A or 5V/0.5A (External Power Supply)
Noise Suppression
Support
Echo Cancellation
Support
Supported Operating Systems
Windows, Linux, Mac
Operating Temperature
0 to 40°C (32 to 104°F)
Accessories
USB Cable (3m), POE Cable (3m)
Product Dimensions (HxWxD)
2.6''x4.53''x4.72''
(66.1x115x120mm)
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Connectivity Solutions

At Office
View products
Large Rooms
View products

Features

4 ECM Directional Microphones, Bring Your Focused Meeting
The 4 beam-forming directional microphone arrays provide 5m voice pickup, everyone can be heard with life-like clarity. Ideal for conference calls, music, and multimedia.
Noise Reduction
Voice Enhancement
Echo Cancellation
Full-duplex Audio, Uninterrupted Communication

Hold completely natural conversations via speakerphone as both sides of the conversation are transmitted at the same time, allowing conversations to flow just as they do in person.

Five-level Cascade Technology, Ideal for Midsize & Large Rooms

By connecting five SP650 in a daisy chain structure,up to 30-40 people can enjoy a decent conference.Each participant can speak freely and clearly hear another side of the conference call.

Universal Compatibility

A USB speakerphone that works with all leading online conferencing services such as Microsoft Teams, Google Meet, ZOOM and etc.

Mics
4
4
3
2
Speaker
1
1
1
Pickup Range
5m
6m
5m
6m
Battery Capacity
6500mAh
2600mAh
Talk Time
24 Hours
10 Hours
Connection Mode
USB
USB/Bluetooth
USB/Bluetooth/AUX
USB
Cascade Technology
yes
yes
USB Cable Length
3m
1m
1m
5m
Specifications

SP650 USB Speakerphone for Home & Office, Noise Suppression, with 4 Microphones


SP650 speakerphone features with 4 smart microphone arrays that ensure comfortable remote communication, ideal for conference calls in the home and office. It supports 5-level cascading through network cables and is ideal for medium and large rooms.

Specifications
Interface
USB 2.0 Type C
Pickup Range
5m
Microphone
4 (ECM Directional)
Speaker
1
Max. Volume
80±3dB
Power Supply
48V/0.6A or 5V/0.5A (External Power Supply)
Noise Suppression
Support
Echo Cancellation
Support
Supported Operating Systems
Windows, Linux, Mac
Operating Temperature
0 to 40°C (32 to 104°F)
Accessories
USB Cable (3m), POE Cable (3m)
Product Dimensions (HxWxD)
2.6''x4.53''x4.72''
(66.1x115x120mm)
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
At Office
View products
Large Rooms
View products
Features
4 ECM Directional Microphones, Bring Your Focused Meeting
The 4 beam-forming directional microphone arrays provide 5m voice pickup, everyone can be heard with life-like clarity. Ideal for conference calls, music, and multimedia.
Noise Reduction
Voice Enhancement
Echo Cancellation
Full-duplex Audio, Uninterrupted Communication

Hold completely natural conversations via speakerphone as both sides of the conversation are transmitted at the same time, allowing conversations to flow just as they do in person.

Five-level Cascade Technology, Ideal for Midsize & Large Rooms

By connecting five SP650 in a daisy chain structure,up to 30-40 people can enjoy a decent conference.Each participant can speak freely and clearly hear another side of the conference call.

Universal Compatibility

A USB speakerphone that works with all leading online conferencing services such as Microsoft Teams, Google Meet, ZOOM and etc.

Mics
4
4
3
2
Speaker
1
1
1
Pickup Range
5m
6m
5m
6m
Battery Capacity
6500mAh
2600mAh
Talk Time
24 Hours
10 Hours
Connection Mode
USB
USB/Bluetooth
USB/Bluetooth/AUX
USB
Cascade Technology
yes
yes
USB Cable Length
3m
1m
1m
5m

Questions & Answers

Customer Reviews

Resources

US$279.00

30 in U.S. Warehouse
191 in Global Warehouse