Adopting a 2-megapixel progressive scan CMOS sensor with a motorized fixed 2.8mm Lens, the network camera can provide a high-definition professional surveillance and security solution. Designed for indoor and outdoor environments, ideal for homes, shops, and other SMBs.
Click to open expanded view
IPC101-2M-D, Full HD 2MP Dome Network Camera with 2D/3D DNR, 98ft Night Vision, IP67 & IK10 PoE Network Camera with Fixed 2.8mm Lens
#170048
#170048
US$36.00
FS P/N: IPC101-2M-DFS P/N: IPC101-2M-D
93 Sold
6 Reviews
8 Questions
62 in U.S. Warehouse, Get it by 21 May, 2024
454 in Global Warehouse, Get it by 27 May, 2024
750 in Transit, Get it by 06 Jun, 2024
See more warehouse availability
Deliver to New York, 10010
Free Shipping via UPS Ground® on orders over US$79.00
Test Support
2-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Features
Videos
Q&A
Reviews
Resources
IPC101-2M-D, Full HD 2MP Dome Network Camera with 2D/3D DNR, 98ft Night Vision, Outdoor/Indoor PoE IP Camera with Fixed 2.8mm Lens
Specifications
Case Type
Dome
Image Sensor
1/2.8" Progressive Scan CMOS
Max. Resolution
2 Megapixel
Focal Length
2.8mm, Fixed
Max. Frame
25fps
Aperture
F2.1
IR Range
Up to 30m (98 ft)
Field of View
106.7°(H), 57.1° (V), 115.7° (D)
Min.Illumination
0.02Lux (F2.1, AGC ON)0Lux with IR on
WDR
DWDR
Digital Noise Reduction
2D/3D DNR
Network
10/100M Base-TX Ethernet
Video Compression
Ultra H.265, H.265, H.264
Material
Metal and Plastic
Ingress Protection
IP67, IK10(Vandal Resistant)
Operating Temperature
-30 to 60°C (-22 to 140°F)
Power Supply
DC 12V ± 25%, PoE (IEEE 802.3af)
Max. Power Consumption
3.5W
Storage Humidity
≤95% RH (Non-condensing)
Dimensions (HxWxD)
3.2''x4.3''x4.3''(81x109x109mm)
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
Connected to Switch
Connected to Switch
View products Features
Plug-and-Play PoE Connection
3D DNR Improves Image Quality at Night
3D DNR helps reduce image noise, improving image quality. Even in complete darkness, the camera with
smart IR technology can perform well within the 30m/98ft range.
smart IR technology can perform well within the 30m/98ft range.
Night Vision Without 3D DNR
Night Vision With 3D DNR
Guard Your Security Anytime and Anywhere
Web browser, VMS(Video Management Software), and mobile App are available to view, manage and record the camera through the connected NVR, computer or mobile phone.
Max Resolution | 2MP | 5MP | 8MP | 5MP |
Sensor | 1/2.8 | 1/2.7 | 1/2.7 | 1/3 |
Focal Length | 2.8mm | 4.0mm | 2.8mm | 2.8mm |
Field of View | 106.7° (H) 57.1°(V) 115.7°(D) | 78.7°(H) 44.9°(V) 89.2° (D) | 112.4° (H) 60.1° (V) 146.1° (D) | 89.1°(H) 47.3°(V) 94.3°(D) |
IR Range | Up to 98ft (30m) | Up to 98ft (30m) | Up to 98ft (30m) | Up to 98ft (30m) |
WDR | DWDR | 120dB | 120dB | DWDR |
Built-in Mic | — | — | — | |
Built-in Speaker | — | — | — | — |
IP&IK Rating | IP67, IK10 | IP67, IK10 | IP67, IK10 | IP67, IK10 |
Smart Intrusion Prevention | — | — | ||
Ultra Motion Detection | — | — |
Videos
Specifications
IPC101-2M-D, Full HD 2MP Dome Network Camera with 2D/3D DNR, 98ft Night Vision, Outdoor/Indoor PoE IP Camera with Fixed 2.8mm Lens
Adopting a 2-megapixel progressive scan CMOS sensor with a motorized fixed 2.8mm Lens, the network camera can provide a high-definition professional surveillance and security solution. Designed for indoor and outdoor environments, ideal for homes, shops, and other SMBs.
Specifications
Case Type
Dome
Image Sensor
1/2.8" Progressive Scan CMOS
Max. Resolution
2 Megapixel
Focal Length
2.8mm, Fixed
Max. Frame
25fps
Aperture
F2.1
IR Range
Up to 30m (98 ft)
Field of View
106.7°(H), 57.1° (V), 115.7° (D)
Min.Illumination
0.02Lux (F2.1, AGC ON)0Lux with IR on
WDR
DWDR
Digital Noise Reduction
2D/3D DNR
Network
10/100M Base-TX Ethernet
Video Compression
Ultra H.265, H.265, H.264
Material
Metal and Plastic
Ingress Protection
IP67, IK10(Vandal Resistant)
Operating Temperature
-30 to 60°C (-22 to 140°F)
Power Supply
DC 12V ± 25%, PoE (IEEE 802.3af)
Max. Power Consumption
3.5W
Storage Humidity
≤95% RH (Non-condensing)
Dimensions (HxWxD)
3.2''x4.3''x4.3''(81x109x109mm)
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
Connected to Switch
Connected to Switch
View products Features
Plug-and-Play PoE Connection
3D DNR Improves Image Quality at Night
3D DNR helps reduce image noise, improving image quality. Even in complete darkness, the camera with
smart IR technology can perform well within the 30m/98ft range.
smart IR technology can perform well within the 30m/98ft range.
Night Vision Without 3D DNR
Night Vision With 3D DNR
Guard Your Security Anytime and Anywhere
Web browser, VMS(Video Management Software), and mobile App are available to view, manage and record the camera through the connected NVR, computer or mobile phone.
Max Resolution | 2MP | 5MP | 8MP | 5MP |
Sensor | 1/2.8 | 1/2.7 | 1/2.7 | 1/3 |
Focal Length | 2.8mm | 4.0mm | 2.8mm | 2.8mm |
Field of View | 106.7° (H) 57.1°(V) 115.7°(D) | 78.7°(H) 44.9°(V) 89.2° (D) | 112.4° (H) 60.1° (V) 146.1° (D) | 89.1°(H) 47.3°(V) 94.3°(D) |
IR Range | Up to 98ft (30m) | Up to 98ft (30m) | Up to 98ft (30m) | Up to 98ft (30m) |
WDR | DWDR | 120dB | 120dB | DWDR |
Built-in Mic | — | — | — | |
Built-in Speaker | — | — | — | — |
IP&IK Rating | IP67, IK10 | IP67, IK10 | IP67, IK10 | IP67, IK10 |
Smart Intrusion Prevention | — | — | ||
Ultra Motion Detection | — | — |
Videos
Questions & Answers
Customer Reviews
Resources
US$36.00
62 in U.S. Warehouse
454 in Global Warehouse