FS United States FREE SHIPPING on Orders Over US$79
United States / $ USD

United States

FREE SHIPPING on Orders Over US$79
This picture is about FHD-1MTP12LCDOM4A.
This picture is about FHD-1MTP12LCDOM4A.
This picture is about FHD-1MTP12LCDOM4A.
This picture is about FHD-1MTP12LCDOM4A.
This picture is about FHD-1MTP12LCDOM4A.
This picture is about FHD-1MTP12LCDOM4A.
This picture is about FHD-1MTP12LCDOM4A.
This picture is about FHD-1MTP12LCDOM4A.
This picture is about FHD-1MTP12LCDOM4A.
This picture is about FHD-1MTP12LCDOM4A.

FHD® MTP®-24 Cassette (Color-coded), 24 Fibers OM4 Multimode, Type A, MTP® to 12 x LC Duplex (Magenta), 0.35dB max

#144019
#144019

96F in 1U Used with the Method A Trunk

US$149.00
FS P/N: FHD-1MTP12LCDOM4A
Import Fees Included
FS P/N: FHD-1MTP12LCDOM4A
52 Sold
0 Review
0 Question
1 in Global Warehouse, Get it by 27 May, 2024
See more warehouse availability
Deliver to New York, 10010
Free Shipping via Fedex International Priority
Test Support
1-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Features
Videos
Q&A
Reviews
Resources

FHD® 24 Fibers Elite MTP®-24 to LC Duplex Fiber Optic Plug-N-Play Cassette, 24 Strands OM4 50/125μm MMF

FHD® series MTP® fiber cassette modules offer 24-fiber MTP® adapter on the rear of the units routed to duplex LC adapters on the front patch field, which interconnect with high density fiber cable assemblies for multiple applications.

The US Conec MTP® connectors are fully compliant with the MPO standards, achieving higher performance levels when compared to generic MPO connectors.

FHD® High Density Series is a versatile solution in multiple sizes (1U/2U/4U) and styles for building backbones, data centers and enterprise applications, 1U up to 96 LC fibers.

Specifications
Fiber Count
24 Fibers
Fiber Mode
OM4 50/125μm
Front Connector Type
LC UPC Duplex (Magenta)
Number of LC Port
12 Ports
Rear Connector Type
US Conec MTP® UPC (Pinned)
Number of MTP® Port
1 Port
MTP Adapter
Key Up to Key Down
Housing Type
Cassette
Material of Sleeve
Zirconia Ceramic
Material of Cassette Body
Aluminium (AL5052)
Polarity
Type A
Dimensions (HxWxD)
1.38''x4.29''x4.64'' (35x109x118mm)
Insertion Loss
MTP≤0.35dB, LC≤0.2dB
Return Loss
MTP≥20dB, LC≥30dB
Standard
RoHS Compliant
Application
Matching for FHD® Series Enclosures
* MTP is a registered trademark of US Conec Ltd. US Conec and FS.COM partner on supplying high performance MTP series products.
.
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Connectivity Solutions

Scenario 1
View products
Scenario 2
View products

Features

Provide Connection and Deployment Quickly

FHD® fiber optic cassettes snap quickly into the enclosures and modular design makes it easier to deploy or expand your infrastructure as your future network speed rates grow.

Clear Numbering

Visible port identification helps to follow array connection

Push-lock Rivets

Tool-less snap installation for easier moves, adds, and changes

Zirconia Ceramic Sleeves

High precision to ensure maximum connection between cables

Specifications

FHD® 24 Fibers Elite MTP®-24 to LC Duplex Fiber Optic Plug-N-Play Cassette, 24 Strands OM4 50/125μm MMF

FHD® series MTP® fiber cassette modules offer 24-fiber MTP® adapter on the rear of the units routed to duplex LC adapters on the front patch field, which interconnect with high density fiber cable assemblies for multiple applications.

The US Conec MTP® connectors are fully compliant with the MPO standards, achieving higher performance levels when compared to generic MPO connectors.

FHD® High Density Series is a versatile solution in multiple sizes (1U/2U/4U) and styles for building backbones, data centers and enterprise applications, 1U up to 96 LC fibers.

Specifications
Fiber Count
24 Fibers
Fiber Mode
OM4 50/125μm
Front Connector Type
LC UPC Duplex (Magenta)
Number of LC Port
12 Ports
Rear Connector Type
US Conec MTP® UPC (Pinned)
Number of MTP® Port
1 Port
MTP Adapter
Key Up to Key Down
Housing Type
Cassette
Material of Sleeve
Zirconia Ceramic
Material of Cassette Body
Aluminium (AL5052)
Polarity
Type A
Dimensions (HxWxD)
1.38''x4.29''x4.64'' (35x109x118mm)
Insertion Loss
MTP≤0.35dB, LC≤0.2dB
Return Loss
MTP≥20dB, LC≥30dB
Standard
RoHS Compliant
Application
Matching for FHD® Series Enclosures
* MTP is a registered trademark of US Conec Ltd. US Conec and FS.COM partner on supplying high performance MTP series products.
.
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
Scenario 1
View products
Scenario 2
View products
Features
Provide Connection and Deployment Quickly

FHD® fiber optic cassettes snap quickly into the enclosures and modular design makes it easier to deploy or expand your infrastructure as your future network speed rates grow.

Clear Numbering

Visible port identification helps to follow array connection

Push-lock Rivets

Tool-less snap installation for easier moves, adds, and changes

Zirconia Ceramic Sleeves

High precision to ensure maximum connection between cables

Questions & Answers

Customer Reviews

Resources

US$149.00

1 in Global Warehouse