FS United States FREE SHIPPING on Orders Over US$79
United States / $ USD

United States

FREE SHIPPING on Orders Over US$79
This picture is about SP-DCC-3M.
This picture is about SP-DCC-3M.
This picture is about SP-DCC-3M.
This picture is about SP-DCC-3M.

3m (10ft) Daisy Chain Cable for Speakerphone, 3.5mm Stereo Audio Aux Cord

#128014
#128014

Daisy chain up to 2 Speakerphones

US$29.00
FS P/N: SP-DCC-3M
Import Fees Included
FS P/N: SP-DCC-3M
92 Sold
6 Reviews
6 Questions
1 in Global Warehouse, Get it by 27 May, 2024
See more warehouse availability
Deliver to New York, 10010
Free Shipping via Fedex International Priority on orders over US$79.00
Online Installation
Test Support
2-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Features
Q&A
Reviews
Resources

3m (10ft) Daisy Chain Cable for Speakerphone, 3.5mm Stereo Audio Aux Cord

The FS cascade cable is specially designed for SP630 microphones. You only need to plug the two ends of the cascade cable into the AUX in interface of two SP630 Bluetooth speakerphones to daisy chain the two devices. It will help you to expand effective range of use of conference speakerphone to cover 10-16 participants.

Specifications
Cable Length
3m (10ft)
Cable Type
AUX
Data Transfer Rate
1.00 Hertz
Compatible Devices
Speaker
Connector Gender
Male-to-Male
Connector Type
3.5mm, USB
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Features

Daisy Chain Two SP630s to Expand the Meeting Space
Daisy chain cable could be used for cascading up to 2 SP630 Bluetooth speakerphones in seconds and easily cover a meeting room of 10-16 participants and enjoy even more powerful stereo sound.
Designed for Easy Connection

You only need to plug the two ends of the daisy chain cable into the AUX OUT interface of the two SP630 speakerphones, it's easy to use.

Specifications

3m (10ft) Daisy Chain Cable for Speakerphone, 3.5mm Stereo Audio Aux Cord

The FS cascade cable is specially designed for SP630 microphones. You only need to plug the two ends of the cascade cable into the AUX in interface of two SP630 Bluetooth speakerphones to daisy chain the two devices. It will help you to expand effective range of use of conference speakerphone to cover 10-16 participants.

Specifications
Cable Length
3m (10ft)
Cable Type
AUX
Data Transfer Rate
1.00 Hertz
Compatible Devices
Speaker
Connector Gender
Male-to-Male
Connector Type
3.5mm, USB
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
Daisy Chain Two SP630s to Expand the Meeting Space
Daisy chain cable could be used for cascading up to 2 SP630 Bluetooth speakerphones in seconds and easily cover a meeting room of 10-16 participants and enjoy even more powerful stereo sound.
Designed for Easy Connection

You only need to plug the two ends of the daisy chain cable into the AUX OUT interface of the two SP630 speakerphones, it's easy to use.

Questions & Answers

Customer Reviews

Resources

US$29.00

1 in Global Warehouse