FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about FMT-4OPD.
This picture is about FMT-4OPD.
This picture is about FMT-4OPD.
This picture is about FMT-4OPD.
This picture is about FMT-4OPD.
This picture is about FMT-4OPD.
This picture is about FMT-4OPD.
This picture is about FMT-4OPD.
This picture is about FMT-4OPD.
This picture is about FMT-4OPD.
This picture is about FMT-4OPD.
This picture is about FMT-4OPD.
This picture is about FMT-4OPD.
This picture is about FMT-4OPD.

FMT-4OPD, 4 Channels 1550nm Optical Power Detection OPD (AIU)

#78568
#78568

4CH 1550±20nm FMT WDM Network

641,41 € (Incl. VAT)
FS P/N: FMT-4OPD
168 Sold
7 Reviews
6 Questions
1 in Global Warehouse, Get it by 03 Jun, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Test Support
1-Year Warranty
Specifications
Features
Videos
Q&A
Reviews
Resources

FMT-4OPD, 4 Channels 1550nm Optical Power Detection OPD (AIU)

Optical power detection is a kind of optical power monitoring equipment, which can carry on the high precision optical power detection. It supports online sampling or offline. Since its high measurement accuracy, high stability and high performance, OPD is an ideal choice of optical real-time monitoring system in optical fiber, cable, optical passive device loss measurements.


FMT Series provides cost-effective and flexible WDM solutions. It has a variety of optical layer boards and provides excellent optical performance, and can be applied to DWDM dual-fiber/DWDM single-fiber/optical cable monitoring systems, to meet the diverse needs of scenarios.

Specifications
Operating Wavelength
1550±20nm
Power Monitoring Accuracy
±0.25dB
Power/Gain Stability
±0.1dB
Power Resolution
0.01dB
Optical Power Monitoring Scope
-50~+23dBm
Insertion Loss (online)
≤1dB
Connector
LC/UPC
Power Consumption
<2W
Crosstalk
>55dB
Channel Optional
4 channels
Management
Monitor Online, Simple Management Tool, Monitor Cable
Housing
Pluggable Module (Occupies 1 slot in FMT chassis)
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Features

OPD (AIU) Optical Power Detection Module

High monitoring precision and wide optical power monitoring scope

Multi-channel optical power real-time detection and monitoring

Support both online and offline information collection

Available for All-in-One Multi-Service Transport System

As a part of multi-service transport system, hot-swappable pluggable OPD card only occupies 1 slot in the 1U/2U/4U chassis.

Flexible and Compact Modular Transport Platform
It has a variety of optical layer boards and provides excellent optical performance, meeting the diverse needs of scenarios.
Varied Management
Support SNMP and visualized network management.
Cost-effective Performance
Flexible application in DWDM systems to reduce costs.
Diverse Optical Cards
Integrate multiple cards to meet different networking needs.
FS Powerful Network Management System

FS Network Management Unit (NMU/NMS) is developed with ARM9 control design, provides full fault, configuration, performance, security management and instant push email.

Suitable for WDM Network

FMT Series is suitable for DWDM dual-fiber/DWDM single-fiber/optical cable monitoring systems to provide cost-effective and flexible WDM solutions.

Specifications

FMT-4OPD, 4 Channels 1550nm Optical Power Detection OPD (AIU)

Optical power detection is a kind of optical power monitoring equipment, which can carry on the high precision optical power detection. It supports online sampling or offline. Since its high measurement accuracy, high stability and high performance, OPD is an ideal choice of optical real-time monitoring system in optical fiber, cable, optical passive device loss measurements.


FMT Series provides cost-effective and flexible WDM solutions. It has a variety of optical layer boards and provides excellent optical performance, and can be applied to DWDM dual-fiber/DWDM single-fiber/optical cable monitoring systems, to meet the diverse needs of scenarios.

Specifications
Operating Wavelength
1550±20nm
Power Monitoring Accuracy
±0.25dB
Power/Gain Stability
±0.1dB
Power Resolution
0.01dB
Optical Power Monitoring Scope
-50~+23dBm
Insertion Loss (online)
≤1dB
Connector
LC/UPC
Power Consumption
<2W
Crosstalk
>55dB
Channel Optional
4 channels
Management
Monitor Online, Simple Management Tool, Monitor Cable
Housing
Pluggable Module (Occupies 1 slot in FMT chassis)
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
OPD (AIU) Optical Power Detection Module

High monitoring precision and wide optical power monitoring scope

Multi-channel optical power real-time detection and monitoring

Support both online and offline information collection

Available for All-in-One Multi-Service Transport System

As a part of multi-service transport system, hot-swappable pluggable OPD card only occupies 1 slot in the 1U/2U/4U chassis.

Flexible and Compact Modular Transport Platform
It has a variety of optical layer boards and provides excellent optical performance, meeting the diverse needs of scenarios.
Varied Management
Support SNMP and visualized network management.
Cost-effective Performance
Flexible application in DWDM systems to reduce costs.
Diverse Optical Cards
Integrate multiple cards to meet different networking needs.
FS Powerful Network Management System

FS Network Management Unit (NMU/NMS) is developed with ARM9 control design, provides full fault, configuration, performance, security management and instant push email.

Suitable for WDM Network

FMT Series is suitable for DWDM dual-fiber/DWDM single-fiber/optical cable monitoring systems to provide cost-effective and flexible WDM solutions.

Questions & Answers

Customer Reviews

Resources

641,41 € (Incl. VAT)

1 in Global Warehouse