FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about FMT-BDOLP.
This picture is about FMT-BDOLP.

Customized BIDI Optical Line Protection Switch (OLP)

#72700
#72700

1+1 Backup Fast Swith <15ms FMT WDM Network

619,00 € (Excl. VAT)
FS P/N: FMT-BDOLP
736,61 € (Incl. VAT)
FS P/N: FMT-BDOLP
29 Sold
7 Reviews
8 Questions
Wavelength:
C21
Pre-order, Ship by 19 Jun, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Solution Design
1-Year Warranty
Specifications
Features
Q&A
Reviews
Resources

Optical Line Protection System for Fiber Protection, LC/UPC, Pluggable Module

OLP-Optical Line Protection is a product that is used in the protection of network transmission line, which can realize optical power monitoring and automatic switching. OLP need to be used together with Splitter to compose BIDI OLP. It is mainly applicable to scenarios when there are limited amount optical fiber resources.


FMT Series provides cost-effective and flexible WDM solutions. It has a variety of optical layer boards and provides excellent optical performance, and can be applied to DWDM dual-fiber/DWDM single-fiber/optical cable monitoring systems, to meet the diverse needs of scenarios.

Specifications
Operating Wavelengths
C21-C60/1270nm~1610nm
Return Loss
≥55dB
Insertion Loss
Splitter<3.8dB, BIDI OLP<1.2dB
Monitoring Power Range
+23~-50dBm
Monitoring Power Resolution
0.01dB
Monitoring Power Accuracy
±0.25dB
PDL
≤0.05dB
WDL
≤0.1dB
Crosstalk
≥55dB
Switching Speed
<15ms
Management
SNMP, Monitor Online, Simple Management Tool
Maximum Optical Power Load
300mW
Connectors
LC/UPC
For Use With
FMT managed chassis
Operating Temperature
-10 to 50°C (14 to 122°F)
Storage Temperature
-40 to 80°C (0 to 176°F)
Chassis Type
1U, 2U, 4U
Housing
Pluggable Module(Occupies 1 slot in FMT chassis)
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Features

Optical Line Protection Module, Placed in 1U/2U/4U Managed Chassis

High level of integration by plug-in design, which saves space of cabinet

Real-time monitoring, and fast switching between primary and secondary optical lines (<

15ms)

Support SNMP Management and Fast, Gigabit and 10 Gigabit Ethernet

Available for All-in-One Multi-Service Transport System

As a part of multi-service transport system, hot-swappable plug-in OLP card only occupies 1 slot in the 1U/2U/4U chassis.

Real-time Monitoring, Fail-safe, Production Network Security

BIDI OLP (OLP&

Splitter) is for single fiber bidirectional transmission and it only requires two optical fibers to implement the optical path protection and transmission function.

Flexible and Compact Modular Transport Platform
It has a variety of optical layer boards and provides excellent optical performance, meeting the diverse needs of scenarios.
Varied Management
Support SNMP and visualized network management.
Cost-effective Performance
Flexible application in DWDM systems to reduce costs.
Diverse Optical Cards
Integrate multiple cards to meet different networking needs.
FS.COM Powerful Network Management System

SNMP- based Monitor Online provides complete performance monitoring and management, including laser shutdown status, input and output power to centralize OTN network management.

Suitable for WDM Network

FMT Series is suitable for DWDM dual-fiber/DWDM single-fiber/optical cable monitoring systems to provide cost-effective and flexible WDM solutions.

Specifications

Optical Line Protection System for Fiber Protection, LC/UPC, Pluggable Module

OLP-Optical Line Protection is a product that is used in the protection of network transmission line, which can realize optical power monitoring and automatic switching. OLP need to be used together with Splitter to compose BIDI OLP. It is mainly applicable to scenarios when there are limited amount optical fiber resources.


FMT Series provides cost-effective and flexible WDM solutions. It has a variety of optical layer boards and provides excellent optical performance, and can be applied to DWDM dual-fiber/DWDM single-fiber/optical cable monitoring systems, to meet the diverse needs of scenarios.

Specifications
Operating Wavelengths
C21-C60/1270nm~1610nm
Return Loss
≥55dB
Insertion Loss
Splitter<3.8dB, BIDI OLP<1.2dB
Monitoring Power Range
+23~-50dBm
Monitoring Power Resolution
0.01dB
Monitoring Power Accuracy
±0.25dB
PDL
≤0.05dB
WDL
≤0.1dB
Crosstalk
≥55dB
Switching Speed
<15ms
Management
SNMP, Monitor Online, Simple Management Tool
Maximum Optical Power Load
300mW
Connectors
LC/UPC
For Use With
FMT managed chassis
Operating Temperature
-10 to 50°C (14 to 122°F)
Storage Temperature
-40 to 80°C (0 to 176°F)
Chassis Type
1U, 2U, 4U
Housing
Pluggable Module(Occupies 1 slot in FMT chassis)
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
Optical Line Protection Module, Placed in 1U/2U/4U Managed Chassis

High level of integration by plug-in design, which saves space of cabinet

Real-time monitoring, and fast switching between primary and secondary optical lines (<

15ms)

Support SNMP Management and Fast, Gigabit and 10 Gigabit Ethernet

Available for All-in-One Multi-Service Transport System

As a part of multi-service transport system, hot-swappable plug-in OLP card only occupies 1 slot in the 1U/2U/4U chassis.

Real-time Monitoring, Fail-safe, Production Network Security

BIDI OLP (OLP&

Splitter) is for single fiber bidirectional transmission and it only requires two optical fibers to implement the optical path protection and transmission function.

Flexible and Compact Modular Transport Platform
It has a variety of optical layer boards and provides excellent optical performance, meeting the diverse needs of scenarios.
Varied Management
Support SNMP and visualized network management.
Cost-effective Performance
Flexible application in DWDM systems to reduce costs.
Diverse Optical Cards
Integrate multiple cards to meet different networking needs.
FS.COM Powerful Network Management System

SNMP- based Monitor Online provides complete performance monitoring and management, including laser shutdown status, input and output power to centralize OTN network management.

Suitable for WDM Network

FMT Series is suitable for DWDM dual-fiber/DWDM single-fiber/optical cable monitoring systems to provide cost-effective and flexible WDM solutions.

Questions & Answers

Customer Reviews

Resources

619,00 € (Excl. VAT)

736,61 € (Incl. VAT)

Pre-order