FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about FMT-MNG-S.
This picture is about FMT-MNG-S.
This picture is about FMT-MNG-S.
This picture is about FMT-MNG-S.
This picture is about FMT-MNG-S.
This picture is about FMT-MNG-S.
This picture is about FMT-MNG-S.
This picture is about FMT-MNG-S.
This picture is about FMT-MNG-S.
This picture is about FMT-MNG-S.
This picture is about FMT-MNG-S.
This picture is about FMT-MNG-S.

FMT-MNG-S, Network Management Unit for FMT 1U, 2U and 4U Managed Chassis, , 2x 100Base-X SFP Ports, 2x 10/100Base-T RJ45 Ports

#66915
#66915

SNMP RJ45/SFP

259,00 € (Excl. VAT)
FS P/N: FMT-MNG-S
308,21 € (Incl. VAT)
FS P/N: FMT-MNG-S
56 Sold
2 Reviews
11 Questions
1 in Global Warehouse, Get it by 30 May, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Test Support
1-Year Warranty
30-Day Exchange
Specifications
Features
Q&A
Reviews
Resources

Network Management Unit for Central Configuration and Monitoring of FMT Series Module

FS.COM Network Managment Unit(NMU/NMS)provides full fault, configuration, performance, security Management, can be placed in a compatible FMT series chassis to provide device management functions. The management interface supports the SNMP protocol for remote TCP management. The device is designed to be hot swappable so that it can be replaced in the field without affecting the online service of any other module.


FMT Series provides cost-effective and flexible WDM solutions. It has a variety of optical layer boards and provides excellent optical performance, and can be applied to DWDM dual-fiber/DWDM single-fiber/optical cable monitoring systems, to meet the diverse needs of scenarios.


Note: Only one NMU main control card is supported in a FMT chassis.

Specifications
Chassis Type
1U, 2U, 4U
Equipment Status Indicator
P1, P2, RUN
Management Type
SNMP
Network Interface
2×SFP LAN Port 100Base-X
2×RJ45 LAN Ports 10/100Base-T
Operating Temperature
0 to 50°C (32 to 122°F)
Storage Temperature
-10 to 70°C (14 to 158°F)
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Features

Network Management Unit for Monitoring FMT System

Communication management card using LINUX+ARM9 control design

Remote management, third-party ethernet management, and automatic configuration update

Communication management card and business card work independently

Machine Frame Component
Easily-Managed Centralized Console
Ethernet Port Interconnection for Network Monitoring

Remote control and monitoring can be achieved via RJ45 Ethernet port with SNMP, thus making the signal of Site 1 and Site 2 monitored simultaneously by the network management center in Site 3.

Flexible and Compact Modular Transport Platform
It has a variety of optical layer boards and provides excellent optical performance, meeting the diverse needs of scenarios
Varied Management
Support SNMP and visualized network management.
Cost-effective Performance
Flexible application in DWDM systems to reduce costs.
Diverse Optical Cards
Integrate multiple cards to meet different networking needs.
Suitable for WDM Network

FMT Series is suitable for DWDM dual-fiber/DWDM single-fiber/optical cable monitoring systems to provide cost-effective and flexible WDM solutions.

Specifications

Network Management Unit for Central Configuration and Monitoring of FMT Series Module

FS.COM Network Managment Unit(NMU/NMS)provides full fault, configuration, performance, security Management, can be placed in a compatible FMT series chassis to provide device management functions. The management interface supports the SNMP protocol for remote TCP management. The device is designed to be hot swappable so that it can be replaced in the field without affecting the online service of any other module.


FMT Series provides cost-effective and flexible WDM solutions. It has a variety of optical layer boards and provides excellent optical performance, and can be applied to DWDM dual-fiber/DWDM single-fiber/optical cable monitoring systems, to meet the diverse needs of scenarios.


Note: Only one NMU main control card is supported in a FMT chassis.

Specifications
Chassis Type
1U, 2U, 4U
Equipment Status Indicator
P1, P2, RUN
Management Type
SNMP
Network Interface
2×SFP LAN Port 100Base-X
2×RJ45 LAN Ports 10/100Base-T
Operating Temperature
0 to 50°C (32 to 122°F)
Storage Temperature
-10 to 70°C (14 to 158°F)
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
Network Management Unit for Monitoring FMT System

Communication management card using LINUX+ARM9 control design

Remote management, third-party ethernet management, and automatic configuration update

Communication management card and business card work independently

Machine Frame Component
Easily-Managed Centralized Console
Ethernet Port Interconnection for Network Monitoring

Remote control and monitoring can be achieved via RJ45 Ethernet port with SNMP, thus making the signal of Site 1 and Site 2 monitored simultaneously by the network management center in Site 3.

Flexible and Compact Modular Transport Platform
It has a variety of optical layer boards and provides excellent optical performance, meeting the diverse needs of scenarios
Varied Management
Support SNMP and visualized network management.
Cost-effective Performance
Flexible application in DWDM systems to reduce costs.
Diverse Optical Cards
Integrate multiple cards to meet different networking needs.
Suitable for WDM Network

FMT Series is suitable for DWDM dual-fiber/DWDM single-fiber/optical cable monitoring systems to provide cost-effective and flexible WDM solutions.

Questions & Answers

Customer Reviews

Resources

259,00 € (Excl. VAT)

308,21 € (Incl. VAT)

1 in Global Warehouse