FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about SFP-GE-BX.
00:41
This picture is about SFP-GE-BX.
This picture is about SFP-GE-BX.
This picture is about SFP-GE-BX.
This picture is about SFP-GE-BX.
This picture is about SFP-GE-BX.
This picture is about SFP-GE-BX.
This picture is about SFP-GE-BX.
This picture is about SFP-GE-BX.
This picture is about SFP-GE-BX.
This picture is about SFP-GE-BX.
This picture is about SFP-GE-BX.

Extreme Networks MGBIC-BX20-D-1310 Compatible SFP 1000BASE-BX-U BiDi 1310nm-TX/1550nm-RX 20km DOM Simplex LC/UPC SMF Optical Transceiver Module

#39196
#39196

Semtech FP BOX ≤1W BIDI Simplex LC SMF

11,90 € (Incl. VAT)
FS P/N: SFP-GE-BX
1.5K Sold
256 Reviews
13 Questions
2723 in DE Warehouse, Get it by 03 Jun, 2024
354 in Global Warehouse, Get it by 03 Jun, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Test Support
5-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Features
Videos
Q&A
Reviews
Resources

Extreme Networks MGBIC-BX20-D-1310 Compatible 1000BASE-BX SFP Transceiver Module (SMF, 1310nm-TX/1550nm-RX, 20km, LC , DOM)

Specifications
Extreme Networks Compatible
MGBIC-BX20-D-1310
Vendor Name
FS
Form Factor
SFP
Max Data Rate
1000Mbps
Wavelength
1310nm-TX/1550nm-RX
Max Cable Distance
20km
Connector
Simplex LC
Optical Components
FP BiDi
Media
SMF
DOM Support
Yes
TX Power
-9~-3dBm
Receiver Sensitivity
<-20dBm
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
Fast Ethernet, Gigabit Fibre Channel, MSA Compliant

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers.

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.

Features

1G Connectivity for Data Center
Featured with low power consumption, the BIDI SFP transceivers provides a cost-efficient solution via using a single-fiber solution for Gigabit Ethernet applications.
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
Eye Pattern Test
Mask Margin >20%
Bit Error Rate Test
BER 1E-12
Temperature Test
0~70°C
Specifications

Extreme Networks MGBIC-BX20-D-1310 Compatible 1000BASE-BX SFP Transceiver Module (SMF, 1310nm-TX/1550nm-RX, 20km, LC , DOM)

Specifications
Extreme Networks Compatible
MGBIC-BX20-D-1310
Vendor Name
FS
Form Factor
SFP
Max Data Rate
1000Mbps
Wavelength
1310nm-TX/1550nm-RX
Max Cable Distance
20km
Connector
Simplex LC
Optical Components
FP BiDi
Media
SMF
DOM Support
Yes
TX Power
-9~-3dBm
Receiver Sensitivity
<-20dBm
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
Fast Ethernet, Gigabit Fibre Channel, MSA Compliant

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers.

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Features
1G Connectivity for Data Center
Featured with low power consumption, the BIDI SFP transceivers provides a cost-efficient solution via using a single-fiber solution for Gigabit Ethernet applications.
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
Eye Pattern Test
Mask Margin >20%
Bit Error Rate Test
BER 1E-12
Temperature Test
0~70°C

Questions & Answers

Customer Reviews

Resources

11,90 € (Incl. VAT)

2723 in DE Warehouse
354 in Global Warehouse