FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about IPC325-4M-PD.
This picture is about IPC325-4M-PD.
This picture is about IPC325-4M-PD.
This picture is about IPC325-4M-PD.
This picture is about IPC325-4M-PD.
This picture is about IPC325-4M-PD.
This picture is about IPC325-4M-PD.
This picture is about IPC325-4M-PD.
This picture is about IPC325-4M-PD.
This picture is about IPC325-4M-PD.
This picture is about IPC325-4M-PD.
This picture is about IPC325-4M-PD.

IPC325-4M-PD, 4MP Dual Lens PTZ IP Security Camera with a 25X Motorized Zoom Lens on Bottom and a Fixed 4mm Camera on Top

#190464
#190464

IR People Counting Waterproof

1.128,00 € (Excl. VAT)
FS P/N: IPC325-4M-PD
1.342,32 € (Incl. VAT)
FS P/N: IPC325-4M-PD
3 Sold
1 Review
3 Questions
46 in Global Warehouse, Get it by 30 May, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Test Support
3-Year Warranty
18-Day Returns
7-Day Exchange
Specifications
Connectivity Solutions
Features
Q&A
Reviews
Resources

IPC325-4M-PD, 4MP Dual Lens PTZ IP Security Camera with a 25X Motorized Zoom Lens on Bottom and a Fixed 4mm Camera on Top

Adopting a 4 megapixel progressive scan CMOS sensor, the network camera can provide a high-definition professional surveillance and security solution. Smart intrusion prevention, support false alarm filtering. Designed for indoor and outdoor environments, it is IP66 weatherproof, ideal for Large-scale entrances and exits, squares, subways and other entrance and exit scenes, etc. It is compatible with ONVIF Profile T,Profile G and Profile S protocol, enabling interoperability with numerous third-party devices.

Specifications
Case Type
Dome
Edge Storage
Micro SD, up to 256 GB
Max. Resolution
4 Megapixel
Power Supply
DC 12V or PoE+(IEEE 802.3at)
Video Compression
Ultra H.265, H.265, H.264, MJPEG
Tilt Range
18° ± 5°
-15° ~ 90°
IR Range
Up to 30m (98.4 ft)
Up to 100m (328.1 ft)
Field of View
94.9°(H),51.5°(V),116.7°(D)
Interoperability
ONVIF® Profile G, ONVIF® Profile S, ONVIF® Profile T Specification at onvif.org
Min.Illumination
Color:0.003 lux (F1.5, AGC ON) , 0 lux with IR
Digital Noise Reduction
2D/3D DNR
WDR
120dB
Two-way Audio
Support
Built-in Speaker
Support
Max. Power Consumption
16W
Ingress Protection
IP66
Operating Temperature
-40 ~ +65℃(-40 ~ +149°F)
Humidity
≤95% RH (non-condensing)
Dimensions (Ø x H)
Φ163 x 304mm (Φ6.4″ x 12.0”)
Weight
2.27kg (5.00lb)
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Features

Improve Image Quality In Varying Light Conditions
A Wide Dynamic Range (WDR) of 120dB can capture greater scale of brightness. Even in high
contrast light, it can minimize shadowing effects and renders images true to life.
Without WDR
With WDR
Present Dual View by Bullet &

PTZ Dual Channel

This camera integrates a bullet view and a detailed PTZ view to provide a big picture and small details, focusing on details while maintaining a comprehensive view of the surveillance area.

Smart Behavior Detection Identify the True Threats
Smart behavior detection enjoys the reduction of false alarms. If a potential intruder is detected, security cameras trigger the built-in strobe light and audio alarm, and auto tracking the intruder.
Sound Alarm
Light Alarm
Area Intrusion
Auto Tracking
ONVIF Ensures Compatibility

This camera is compatible with devices that support ONVIF, therefore you can easily establish a stable and varied network, with no need to check the long compatibility list.

Specifications

IPC325-4M-PD, 4MP Dual Lens PTZ IP Security Camera with a 25X Motorized Zoom Lens on Bottom and a Fixed 4mm Camera on Top

Adopting a 4 megapixel progressive scan CMOS sensor, the network camera can provide a high-definition professional surveillance and security solution. Smart intrusion prevention, support false alarm filtering. Designed for indoor and outdoor environments, it is IP66 weatherproof, ideal for Large-scale entrances and exits, squares, subways and other entrance and exit scenes, etc. It is compatible with ONVIF Profile T,Profile G and Profile S protocol, enabling interoperability with numerous third-party devices.

Specifications
Case Type
Dome
Edge Storage
Micro SD, up to 256 GB
Max. Resolution
4 Megapixel
Power Supply
DC 12V or PoE+(IEEE 802.3at)
Video Compression
Ultra H.265, H.265, H.264, MJPEG
Tilt Range
18° ± 5°
-15° ~ 90°
IR Range
Up to 30m (98.4 ft)
Up to 100m (328.1 ft)
Field of View
94.9°(H),51.5°(V),116.7°(D)
Interoperability
ONVIF® Profile G, ONVIF® Profile S, ONVIF® Profile T Specification at onvif.org
Min.Illumination
Color:0.003 lux (F1.5, AGC ON) , 0 lux with IR
Digital Noise Reduction
2D/3D DNR
WDR
120dB
Two-way Audio
Support
Built-in Speaker
Support
Max. Power Consumption
16W
Ingress Protection
IP66
Operating Temperature
-40 ~ +65℃(-40 ~ +149°F)
Humidity
≤95% RH (non-condensing)
Dimensions (Ø x H)
Φ163 x 304mm (Φ6.4″ x 12.0”)
Weight
2.27kg (5.00lb)
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
Improve Image Quality In Varying Light Conditions
A Wide Dynamic Range (WDR) of 120dB can capture greater scale of brightness. Even in high
contrast light, it can minimize shadowing effects and renders images true to life.
Without WDR
With WDR
Present Dual View by Bullet &

PTZ Dual Channel

This camera integrates a bullet view and a detailed PTZ view to provide a big picture and small details, focusing on details while maintaining a comprehensive view of the surveillance area.

Smart Behavior Detection Identify the True Threats
Smart behavior detection enjoys the reduction of false alarms. If a potential intruder is detected, security cameras trigger the built-in strobe light and audio alarm, and auto tracking the intruder.
Sound Alarm
Light Alarm
Area Intrusion
Auto Tracking
ONVIF Ensures Compatibility

This camera is compatible with devices that support ONVIF, therefore you can easily establish a stable and varied network, with no need to check the long compatibility list.

Questions & Answers

Customer Reviews

Resources

1.128,00 € (Excl. VAT)

1.342,32 € (Incl. VAT)

46 in Global Warehouse