VS-2024S storage, with high performance, high reliability, low power consumption and high usability, is an economy type unified network storage developed especially for video surveillance. Integrating a range of features such as video data management, iSCSI storage, RAID processing, permanent data protection and cutting-edge disk management technology, this device offers concurrent block access performance (iSCSI) ,and thus to be a comprehensive solution to storage in video surveillance. It is mainly used in airports, parking lots, ports, banks and other industries.
Click to open expanded view
VS-2024S 24-bay Single Controller Network Storage Host, IPSAN, Connect and Manage 250 Devices
VS-2024S 24-bay Single Controller Network Storage Host
160-channel (320Mbps) forwording,
32-channel (64Mbps) playback
Connectivity Solutions
Features
A cost-effective, high-density network storage device that can provide reliable and stable storage space for security systems.
The system has its own platform software, integrated software and hardware, can control and display the entire video image resources, and manage video image resources.
N+M Hot Standby is a safe failover technique. The standby IP SAN will instantly take over if a certain IP SAN fails, effectively avoiding data loss risks.
This IPSAN is compatible with devices that support ONVIF, therefore you can easily establish a stable and varied network, with no need to check the long compatibility list.
Storage Controller | Intel 64-bit multi-core processor | Intel 64-bit multi-core processor |
Controller | 1 | 2 |
Power Consumption | < 280 W | < 700W |
Memory | 4GB | 16GB, up to 128 GB |
Power Supply | 1+1 Redundant | 1 default, 1 optional |
Battery | 1 | at least 2 |
Host Connection | Up to 1024 | Up to 1024 |
HDD | 24 SATA interfaces | 48 SATA/SAS/NL SAS interfaces |
Dimension(H ×W×D) | 6.9" x19" x23" (175.0×481.6×583.0mm) | 7.0" x20" x31.5" (178×482×801mm) |
Gross Weight | < 32 kg | < 68 kg |
Videos
VS-2024S 24-bay Single Controller Network Storage Host
VS-2024S storage, with high performance, high reliability, low power consumption and high usability, is an economy type unified network storage developed especially for video surveillance. Integrating a range of features such as video data management, iSCSI storage, RAID processing, permanent data protection and cutting-edge disk management technology, this device offers concurrent block access performance (iSCSI) ,and thus to be a comprehensive solution to storage in video surveillance. It is mainly used in airports, parking lots, ports, banks and other industries.
160-channel (320Mbps) forwording,
32-channel (64Mbps) playback
A cost-effective, high-density network storage device that can provide reliable and stable storage space for security systems.
The system has its own platform software, integrated software and hardware, can control and display the entire video image resources, and manage video image resources.
N+M Hot Standby is a safe failover technique. The standby IP SAN will instantly take over if a certain IP SAN fails, effectively avoiding data loss risks.
This IPSAN is compatible with devices that support ONVIF, therefore you can easily establish a stable and varied network, with no need to check the long compatibility list.
Storage Controller | Intel 64-bit multi-core processor | Intel 64-bit multi-core processor |
Controller | 1 | 2 |
Power Consumption | < 280 W | < 700W |
Memory | 4GB | 16GB, up to 128 GB |
Power Supply | 1+1 Redundant | 1 default, 1 optional |
Battery | 1 | at least 2 |
Host Connection | Up to 1024 | Up to 1024 |
HDD | 24 SATA interfaces | 48 SATA/SAS/NL SAS interfaces |
Dimension(H ×W×D) | 6.9" x19" x23" (175.0×481.6×583.0mm) | 7.0" x20" x31.5" (178×482×801mm) |
Gross Weight | < 32 kg | < 68 kg |
Questions & Answers
Customer Reviews
Resources
4.447,03 € (Incl. VAT)