FS United States FREE SHIPPING on Orders Over US$79
United States / $ USD

United States

FREE SHIPPING on Orders Over US$79
This picture is about M6500-CH2U.
00:25
This picture is about M6500-CH2U.
This picture is about M6500-CH2U.
This picture is about M6500-CH2U.
This picture is about M6500-CH2U.
This picture is about M6500-CH2U.
This picture is about M6500-CH2U.
This picture is about M6500-CH2U.
This picture is about M6500-CH2U.
This picture is about M6500-CH2U.
This picture is about M6500-CH2U.
This picture is about M6500-CH2U.

Customized M6500-CH2U, 2 Slots 2U Managed Chassis Platform, Redundant AC PSUs, Support WEB/SNMP Management

#191946
#191946

WEB 1+1 AC Power 1x Fan Module

US$17,177.00
FS P/N: M6500-CH2U
Import Fees Included
FS P/N: M6500-CH2U
0 Sold
0 Review
0 Question
Chassis:
2U Chassis | M6500
US$659.00
Slot1:
2x 100G QSFP28/5x 40G QSFP+ to 1x 200G CFP2 | M6500
US$8,259.00
Slot2:
2x 100G QSFP28/5x 40G QSFP+ to 1x 200G CFP2 | M6500
US$8,259.00
Power Supplies:
2x Hot-pluggable AC Power Supply
Fans:
1x Hot-pluggable fan module, left to right
Pre-order, Ship by 05 Jun, 2024
See more warehouse availability
Deliver to New York, 10010
Free Shipping via UPS Ground®
Test Support
Integration Services
2-Year Warranty
Specifications
Connectivity Solutions
Features
Videos
Q&A
Reviews
Resources

Customized M6500-CH2U, 2 Slots 2U Managed Chassis Platform, Redundant AC PSUs, Support WEB/SNMP Management

This device offers plug & play modules, supports visual management. It allows flexible configuration of service type and port mode, to meet the needs of network upgrade and monitoring. The chassis is available with Optical Supervisory Channel (OSC) and Electrical Supervisory Channel (ESC), providing greater flexibility and scalability for hybrid network connectivity.
The M6500 Series supports 10G/40G/100G OTN/SDH/Ethernet service transmissions, enabling the construction of a high-capacity optical transport network with 200G over a single wavelength. It is suited for high-rate, high-capacity, small-package, low-power data centre interconnects.


Note: The chassis comes with NMU main control card, cooling fan and power supply.

Specifications
Slot Count
2-slot
Enclosure Type
Rack Mountable
Power Supply Mode
AC Power Supply (Dual Backup)
Working Voltage Range
AC: 100V~240VAC
Operating Humidity
10%~90% (Non-condensing)
Management Type
WEB, SNMP v2
Network Interface
2x SFP LAN Ports 1000Base-X
2x RJ45 LAN Ports 10/100/1000Base-T
Power Consumption
Static Power Consumption ≤70W
Maximum Power Consumption ≤350W
Temperature
Operation 0 to 45°C (0 to 113°F)
Storage -40 to 70°C (-40 to 158°F)
Dimensions (HxWxD)
3.70"x17.48"x9.53" (94×444×242mm)

Software Spotlights

Performance Management
Configuration Management
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Connectivity Solutions

100G Service Access
Core Aggregation High-Speed Solution
100G Service Access
View products
Core Aggregation High-Speed Solution
View products

Features

Large Capacity Transmission in 2U Platform

The chassis can host two 200G muxponders, which can achieve up to 400G high capacity transmission.

Multirate Muxponder Utilized in M6500 Chassis

The M6500 series muxponder has 5x QSFP+ or 2x QSFP28 client interfaces that support a flexible mix of 10GbE, 40GbE, and 100GbE client services.

Redundant Cooling Fans and Power Supplies

2 hot-swappable intelligent fans achieve superior cooling and power reduction. 1+1 dual power supplies ensure network transmission reliability.

Multi-service Platform for Long-haul Transmission
Maximizes network capacity by collocating with the M6200 series platform, which achieves up to 100KM of high-quality service transmission
2 Units Plug-in Modules
Maximum Power Consumption ≤350W
Save Space in the Server Room
Monitor Your Network by WEB Management
You can easily check important data, alarms, reports, and much more through WEB management anytime on-site or remotely.
WEB Mangement
Fault Management
Monitoring Mangement
High-performance Platform, Suitable for Data Center Interconnect

The M6500 Series is suitable for the core layer in the Data Center Interconnect, providing fast and stable transmission for education, finance and government.

Specifications

Customized M6500-CH2U, 2 Slots 2U Managed Chassis Platform, Redundant AC PSUs, Support WEB/SNMP Management

This device offers plug & play modules, supports visual management. It allows flexible configuration of service type and port mode, to meet the needs of network upgrade and monitoring. The chassis is available with Optical Supervisory Channel (OSC) and Electrical Supervisory Channel (ESC), providing greater flexibility and scalability for hybrid network connectivity.
The M6500 Series supports 10G/40G/100G OTN/SDH/Ethernet service transmissions, enabling the construction of a high-capacity optical transport network with 200G over a single wavelength. It is suited for high-rate, high-capacity, small-package, low-power data centre interconnects.


Note: The chassis comes with NMU main control card, cooling fan and power supply.

Specifications
Slot Count
2-slot
Enclosure Type
Rack Mountable
Power Supply Mode
AC Power Supply (Dual Backup)
Working Voltage Range
AC: 100V~240VAC
Operating Humidity
10%~90% (Non-condensing)
Management Type
WEB, SNMP v2
Network Interface
2x SFP LAN Ports 1000Base-X
2x RJ45 LAN Ports 10/100/1000Base-T
Power Consumption
Static Power Consumption ≤70W
Maximum Power Consumption ≤350W
Temperature
Operation 0 to 45°C (0 to 113°F)
Storage -40 to 70°C (-40 to 158°F)
Dimensions (HxWxD)
3.70"x17.48"x9.53" (94×444×242mm)

Software Spotlights

Performance Management
Configuration Management
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
100G Service Access
Core Aggregation High-Speed Solution
100G Service Access
View products
Core Aggregation High-Speed Solution
View products
Features
Large Capacity Transmission in 2U Platform

The chassis can host two 200G muxponders, which can achieve up to 400G high capacity transmission.

Multirate Muxponder Utilized in M6500 Chassis

The M6500 series muxponder has 5x QSFP+ or 2x QSFP28 client interfaces that support a flexible mix of 10GbE, 40GbE, and 100GbE client services.

Redundant Cooling Fans and Power Supplies

2 hot-swappable intelligent fans achieve superior cooling and power reduction. 1+1 dual power supplies ensure network transmission reliability.

Multi-service Platform for Long-haul Transmission
Maximizes network capacity by collocating with the M6200 series platform, which achieves up to 100KM of high-quality service transmission
2 Units Plug-in Modules
Maximum Power Consumption ≤350W
Save Space in the Server Room
Monitor Your Network by WEB Management
You can easily check important data, alarms, reports, and much more through WEB management anytime on-site or remotely.
WEB Mangement
Fault Management
Monitoring Mangement
High-performance Platform, Suitable for Data Center Interconnect

The M6500 Series is suitable for the core layer in the Data Center Interconnect, providing fast and stable transmission for education, finance and government.

Questions & Answers

Customer Reviews

Resources

US$17,177.00

Pre-order