FS United States FREE SHIPPING on Orders Over US$79
United States / $ USD

United States

FREE SHIPPING on Orders Over US$79
This picture is about FMT04-CH1U.
This picture is about FMT04-CH1U.
This picture is about FMT04-CH1U.
This picture is about FMT04-CH1U.
This picture is about FMT04-CH1U.
This picture is about FMT04-CH1U.
This picture is about FMT04-CH1U.
This picture is about FMT04-CH1U.
This picture is about FMT04-CH1U.
This picture is about FMT04-CH1U.
This picture is about FMT04-CH1U.
This picture is about FMT04-CH1U.
This picture is about FMT04-CH1U.
This picture is about FMT04-CH1U.

Customized FMT04-CH1U, 4 Slots 1U Managed Chassis Platform, Redundant AC PSUs, Support SNMP Network Management

#190253
#190253

SNMP 1+1 AC Power 1x Fan Module

US$3,725.00
FS P/N: FMT04-CH1U
Import Fees Included
FS P/N: FMT04-CH1U
10 Sold
2 Reviews
0 Question
Chassis:
1U Chassis FMT
US$409.00
Slot 1:
10G OEO | FMT
US$829.00
Slot 2:
10G OEO | FMT
US$829.00
Slot 3:
10G OEO | FMT
US$829.00
Slot 4:
10G OEO | FMT
US$829.00
Power Supplies:
2x Hot-pluggable AC Power Supply
Fans:
1x Hot-pluggable Cooling Unit, Right-to-Left
35 in Global Warehouse, Get it by 24 May, 2024
20 in Transit, Get it by 05 Jun, 2024
See more warehouse availability
Deliver to New York, 10010
Free Shipping via UPS Ground®
Test Support
Integration Services
1-Year Warranty
Specifications
Connectivity Solutions
Features
Videos
Q&A
Reviews
Resources

Customized FMT04-CH1U, 4 Slots 1U Managed Chassis Platform, Redundant AC PSUs, Support SNMP Network Management

Customized FMT series is a platform of low-power consumption that combines state-of-art electronics and superior optical performance and is available with an an Optical Supervisory Channel (OSC), which makes it possible to build or upgrade networks to meet the demands of today as well as future multi-services access requirements. This platform supports flexible 1G/10G/25G interface speeds in a compact 1RU form factor with 4x OEO/EDFA/OLP/OPD business modules. It is suitable for DWDM dual-fiber/DWDM single-fiber/optical cable monitoring systems to provide cost-effective and flexible WDM solutions.


FMT series can support various management types that enable service configuration and performance monitoring. It can support unified management of network nodes via an easy-to-use system on browser and performance monitoring, alerts and optical power monitoring in real time, which can help you manage your network and devices more simply and conveniently.


Note: The chassis comes with NMU main control card, cooling fan, and power supply. And only one NMU main control card is supported in a FMT chassis.

Specifications
Slot Count
4-slot
Enclosure Type
Rack mountable
Power Supply
AC Power Supply (Dual Backup)
Working Voltage Range
100V-240VAC
Power Consumption
< 50W
Management Type
SNMP v1, Monitor Online,
Simple Management Tool
Network Interface
Console, SFP, RJ45 Ports
Acoustic Noise
<40dB
Dimensions (HxWxD)
1.75"x19"x11.81"
(44.5x482.6x300mm)
Temperature
Operating -5 to 60°C (23 to 140°F)
Storage -40 to 80°C (-40 to 176°F)

Product Spotlights

Various Management Types
Simple Operation
Differentiated Customization
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Connectivity Solutions

10G DWDM Optical Protection Solution
See more
10G DWDM Optical Protection Solution
View products
1G /10G/16G DWDM Dual-fiber Bidirectional 60km Transmission
View products
Multiple 40G DWDM Networks up to 40km
View products

Features

1U Platform for Open Optical Networks

The chassis can be customized as per individualised requirements to offer greater flexibility and opportunity for WDM solution.

Optional Line Card to Meet the Diverse Needs of Scenarios

Integrate OEO/EDFA/OPD/OLP/BIDI Splitter to achieve optical network transmission.

Strong and Stable Accessories in FMT Chassis

The NMU main control card supports strong data processing. Redundant powers could ensure high stability and reliability.

Flexible and Compact Modular Transport Platform
It has a variety of optical layer boards and provides excellent optical performance, meeting the diverse needs of scenarios.
Varied Management
Support SNMP and visualized network management.
Cost-effective Performance
Flexible application in DWDM systems to reduce costs.
Diverse Optical Cards
Integrate multiple cards to meet different networking needs.
Visualize Graphical UI Realizes Real-time Management

You can easily check important data, alarms, reports, and much more through Monitor Online management anytime on-site or remotely.

Suitable for WDM Network

FMT Series is suitable for DWDM dual-fiber/DWDM single-fiber/optical cable monitoring systems to provide cost-effective and flexible WDM solutions.

Specifications

Customized FMT04-CH1U, 4 Slots 1U Managed Chassis Platform, Redundant AC PSUs, Support SNMP Network Management

Customized FMT series is a platform of low-power consumption that combines state-of-art electronics and superior optical performance and is available with an an Optical Supervisory Channel (OSC), which makes it possible to build or upgrade networks to meet the demands of today as well as future multi-services access requirements. This platform supports flexible 1G/10G/25G interface speeds in a compact 1RU form factor with 4x OEO/EDFA/OLP/OPD business modules. It is suitable for DWDM dual-fiber/DWDM single-fiber/optical cable monitoring systems to provide cost-effective and flexible WDM solutions.


FMT series can support various management types that enable service configuration and performance monitoring. It can support unified management of network nodes via an easy-to-use system on browser and performance monitoring, alerts and optical power monitoring in real time, which can help you manage your network and devices more simply and conveniently.


Note: The chassis comes with NMU main control card, cooling fan, and power supply. And only one NMU main control card is supported in a FMT chassis.

Specifications
Slot Count
4-slot
Enclosure Type
Rack mountable
Power Supply
AC Power Supply (Dual Backup)
Working Voltage Range
100V-240VAC
Power Consumption
< 50W
Management Type
SNMP v1, Monitor Online,
Simple Management Tool
Network Interface
Console, SFP, RJ45 Ports
Acoustic Noise
<40dB
Dimensions (HxWxD)
1.75"x19"x11.81"
(44.5x482.6x300mm)
Temperature
Operating -5 to 60°C (23 to 140°F)
Storage -40 to 80°C (-40 to 176°F)

Product Spotlights

Various Management Types
Simple Operation
Differentiated Customization
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
10G DWDM Optical Protection Solution
See more
10G DWDM Optical Protection Solution
View products
1G /10G/16G DWDM Dual-fiber Bidirectional 60km Transmission
View products
Multiple 40G DWDM Networks up to 40km
View products
Features
1U Platform for Open Optical Networks

The chassis can be customized as per individualised requirements to offer greater flexibility and opportunity for WDM solution.

Optional Line Card to Meet the Diverse Needs of Scenarios

Integrate OEO/EDFA/OPD/OLP/BIDI Splitter to achieve optical network transmission.

Strong and Stable Accessories in FMT Chassis

The NMU main control card supports strong data processing. Redundant powers could ensure high stability and reliability.

Flexible and Compact Modular Transport Platform
It has a variety of optical layer boards and provides excellent optical performance, meeting the diverse needs of scenarios.
Varied Management
Support SNMP and visualized network management.
Cost-effective Performance
Flexible application in DWDM systems to reduce costs.
Diverse Optical Cards
Integrate multiple cards to meet different networking needs.
Visualize Graphical UI Realizes Real-time Management

You can easily check important data, alarms, reports, and much more through Monitor Online management anytime on-site or remotely.

Suitable for WDM Network

FMT Series is suitable for DWDM dual-fiber/DWDM single-fiber/optical cable monitoring systems to provide cost-effective and flexible WDM solutions.

Questions & Answers

Customer Reviews

Resources

US$3,725.00

35 in Global Warehouse