FS United States FREE SHIPPING on Orders Over US$79
United States / $ USD

United States

FREE SHIPPING on Orders Over US$79
This picture is about M6200-CH2U.
00:30
This picture is about M6200-CH2U.
This picture is about M6200-CH2U.
This picture is about M6200-CH2U.
This picture is about M6200-CH2U.
This picture is about M6200-CH2U.
This picture is about M6200-CH2U.
This picture is about M6200-CH2U.
This picture is about M6200-CH2U.
This picture is about M6200-CH2U.
This picture is about M6200-CH2U.
This picture is about M6200-CH2U.
This picture is about M6200-CH2U.
This picture is about M6200-CH2U.
This picture is about M6200-CH2U.
This picture is about M6200-CH2U.
This picture is about M6200-CH2U.
This picture is about M6200-CH2U.

Customized M6200-CH2U, 7 Slots 2U Managed Chassis Platform, Redundant AC/DC PSUs, Support WEB/SNMP Management

#190252
#190252

WEB 1+1 AC/DC Power 1x Fans Module 1+1 NMU

US$5,883.00
FS P/N: M6200-CH2U
Import Fees Included
FS P/N: M6200-CH2U
10 Sold
3 Reviews
0 Question
Chassis:
2U AC Chassis | M6200
US$660.00
Slot 1:
2U NMU | M6200
Slot 2:
2U NMU | M6200
US$249.00
Slot 3:
10G OEO | M6200
US$829.00
Slot 4:
10G OEO | M6200
US$829.00
Slot 5:
10G OEO | M6200
US$829.00
Slot 6:
10G OEO | M6200
US$829.00
Slot 7:
10G OEO | M6200
US$829.00
Slot 8:
10G OEO | M6200
US$829.00
Fans:
Hot-pluggable Fans, Right-to-Left
8 in Transit, Get it by 04 Jun, 2024
See more warehouse availability
Deliver to New York, 10010
Free Shipping via UPS Ground®
Test Support
Integration Services
2-Year Warranty
Specifications
Connectivity Solutions
Features
Videos
Q&A
Reviews
Resources

Customized M6200-CH2U, 7 Slots 2U Managed Chassis Platform, Redundant AC PSUs, Support WEB/SNMP Management

Customized M6200 series platform supports 7x slots for OEO/EDFA/DCM/MUX/DEMUX/OLP/R&B Filter modules in a compact 2RU form factor. It supports flexible 1G/10G/40G/100G interface speeds. With a variety of optical layer boards, the M6200 series can meet multiple service transmission demands and achieve efficient and stable transmission. It is suitable for DWDM dual-fiber/DWDM single-fiber/optical cable monitoring systems to provide cost-effective and flexible WDM solutions.


The M6200 series can support WEB management that enables service configuration and performance monitoring. It can support unified management of network nodes via an easy-to-use system on browser and performance monitoring, alerts and optical power monitoring in real time, which can help you manage your network and devices more simply and conveniently.


Note: The chassis comes with NMU main control card, cooling fan, and power supply.

Specifications
Slot Count
7-slot
Enclosure Type
Rack Mountable
Power Supply Mode
AC Power Supply (Dual Backup)
DC Power Supply (Dual Backup)
Working Voltage Range
AC: 100V~240VAC
DC: -36V~-72VDC
Relative Humidity
10% ~ 90% (non-condensing)
Management Type
WEB, SNMP v2
Network Interface
2x SFP LAN Ports 100Base-X
4x RJ45 LAN Ports 10/100Base-T
Power Consumption
< 300W
Temperature
Operating: -10 to 50°C (14 to 122°F)
Storage: -10 to 70°C (14 to 158°F)
Dimensions (HxWxD)
3.46''x17.48''x12.80'' (88×444×325mm)

Product Spotlights

Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Connectivity Solutions

See more
10G DWDM Solution for 40km Transmission
View products
Multiple 40G DWDM Networks up to 40km
View products
200G DWDM Solution for 80km Transmission
View products
100km Long Haul DWDM Solution
View products

Features

2U Platform for Open Optical Networks

The chassis can be customized as per individualised requirements to offer greater flexibility and opportunity for WDM solution.

Optional Line Card to Meet the Diverse Needs of Scenarios

Integrate OEO/EDFA/DCM/OLP/R&

B Filter/Control Card to achieve optical network transmission.

Redundant Cooling Fans and Power Supplies
Hot-swappable fans achieve superior cooling and power reduction. 1+1 dual power supplies ensure network transmission reliability.
7 Units Plug-in Modules
Low Power Consumption <300W
Left-to-Right Airflow
Highly Integrated One-stop Platform
The M6200 series platform is an integrated solution, providing 10G DWDM long-haul service. It's equipped with a GUI management system that can easily manage the whole network.
Multi-rate Client Service
Support GE/2.5G/10G/40G/100G multiple service rates.
Redundant Backup
Dual NMU and power supplies make network more reliable.
Easy to Operate and Manage
It can be managed on-site or remotely at any time.
Monitor Your Network by WEB Management
You can easily check important data, alarms, reports, and much more through WEB management anytime on-site or remotely.
WEB Management
Fault Management
Monitoring Management
Multi-service Platform, Suitable for DWDM Long-haul Solution

The M6200 series is suitable for aggregation access networks, providing efficient solutions for education, SME, governments, operators and other industries.

Specifications

Customized M6200-CH2U, 7 Slots 2U Managed Chassis Platform, Redundant AC PSUs, Support WEB/SNMP Management

Customized M6200 series platform supports 7x slots for OEO/EDFA/DCM/MUX/DEMUX/OLP/R&B Filter modules in a compact 2RU form factor. It supports flexible 1G/10G/40G/100G interface speeds. With a variety of optical layer boards, the M6200 series can meet multiple service transmission demands and achieve efficient and stable transmission. It is suitable for DWDM dual-fiber/DWDM single-fiber/optical cable monitoring systems to provide cost-effective and flexible WDM solutions.


The M6200 series can support WEB management that enables service configuration and performance monitoring. It can support unified management of network nodes via an easy-to-use system on browser and performance monitoring, alerts and optical power monitoring in real time, which can help you manage your network and devices more simply and conveniently.


Note: The chassis comes with NMU main control card, cooling fan, and power supply.

Specifications
Slot Count
7-slot
Enclosure Type
Rack Mountable
Power Supply Mode
AC Power Supply (Dual Backup)
DC Power Supply (Dual Backup)
Working Voltage Range
AC: 100V~240VAC
DC: -36V~-72VDC
Relative Humidity
10% ~ 90% (non-condensing)
Management Type
WEB, SNMP v2
Network Interface
2x SFP LAN Ports 100Base-X
4x RJ45 LAN Ports 10/100Base-T
Power Consumption
< 300W
Temperature
Operating: -10 to 50°C (14 to 122°F)
Storage: -10 to 70°C (14 to 158°F)
Dimensions (HxWxD)
3.46''x17.48''x12.80'' (88×444×325mm)

Product Spotlights

Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
See more
10G DWDM Solution for 40km Transmission
View products
Multiple 40G DWDM Networks up to 40km
View products
200G DWDM Solution for 80km Transmission
View products
100km Long Haul DWDM Solution
View products
Features
2U Platform for Open Optical Networks

The chassis can be customized as per individualised requirements to offer greater flexibility and opportunity for WDM solution.

Optional Line Card to Meet the Diverse Needs of Scenarios

Integrate OEO/EDFA/DCM/OLP/R&

B Filter/Control Card to achieve optical network transmission.

Redundant Cooling Fans and Power Supplies
Hot-swappable fans achieve superior cooling and power reduction. 1+1 dual power supplies ensure network transmission reliability.
7 Units Plug-in Modules
Low Power Consumption <300W
Left-to-Right Airflow
Highly Integrated One-stop Platform
The M6200 series platform is an integrated solution, providing 10G DWDM long-haul service. It's equipped with a GUI management system that can easily manage the whole network.
Multi-rate Client Service
Support GE/2.5G/10G/40G/100G multiple service rates.
Redundant Backup
Dual NMU and power supplies make network more reliable.
Easy to Operate and Manage
It can be managed on-site or remotely at any time.
Monitor Your Network by WEB Management
You can easily check important data, alarms, reports, and much more through WEB management anytime on-site or remotely.
WEB Management
Fault Management
Monitoring Management
Multi-service Platform, Suitable for DWDM Long-haul Solution

The M6200 series is suitable for aggregation access networks, providing efficient solutions for education, SME, governments, operators and other industries.

Questions & Answers

Customer Reviews

Resources

US$5,883.00

8 in Transit