Data Center Power Solution
Ensure efficient power distribution in your data center.
Energy-efficient without Compromising Uptime through Power Solution
FS provides a power redundancy solution to power critical infrastructure in data centers through dual-input ATS, dual-conversion UPS, and intelligent PDU. Identify risks to prevent more serious outages with real-time monitoring to keep data centers running continuously.
Product List
Uninterruptible Power Supplies (UPS)
SMX3KRMLVNCUS
SMX3000RMHV2UNC
SMX2200R2HVNC
Auto Transfer Switch
AP4450A
AP4423A
AP4430A
Switched Rack PDUs
PDU-3PNPE24I-VME
PDU-3PNE24I-VSW
MPDU-TH
Power Cords
PC14C13-15A
PC14C13-10A
PC14C13-13A
Redundant Power Minimizes the Risk of Downtime
Power failures can lead to costly downtime, as power density and capacity increase, which in turn increases potential risks. redundancy solution can automatically line switching during power outages to protect key business operations of the data center from being affected by power outages.
Auto-detect and Switch Power Outage
Double-conversion UPS and dual input power sources ATS supplies redundant AC power to connected equipment. If the primary AC power fails, the unit will automatically switch to the alternative power source, achieving a continuous power supply in case of failure.
Easily Identify Power Feeds
2 PDUs are connected to the main and backup power supply interfaces of IT equipment through multi-color power cords, enhancing cable management and easily identifying redundant power supplies to ensure uptime to ensure uptime.
Reducing Electricity Use and Costs
Implement relevant energy-saving measures to improve data center energy use efficiency at relatively low capital and operating costs.
Remotely Power Outlets On and Off
Remotely power on and off specific outlets to reboot idle equipment from any location, determine how to shift power loads, and get full control of your power usage for a more efficient IT environment.
Maintain Optimal Operating Temperature
By monitoring the temperature of the cold and hot aisle, reducing the load on cooling and heating systems keeps your devices within their peak operating temperature, preventing costly malfunctions or even failures.
Optimize Energy Usage
PDU logs offer granular power consumption, such as current, voltage, power, and energy consumption, to optimize power management strategies to improve power efficiency and availability.
Real-time Monitoring to Ensure Data Security
Continuous monitoring is extremely important in modern data center power distribution. This gives data center managers complete visibility over the power system, detecting potentially harmful operational abnormalities before continuity of power is compromised.
Real-time Monitoring Data Center Conditions
Local monitoring of the power distribution system through LCD screens, such as power status, battery status, load status, and more. UPS, PDU, and ATS that support the SNMP protocol can be remotely monitored via the Zabbix management system.
Alerting of Potential Issues
Notify administrators of potential risks in the power system through buzzers, indicator flashing, SNMP Trap, Modbus-RTU alarm, and user-defined alarm thresholds of PDU to reduce downtime.
Improve Flexibility of Power Supply Scalability
As the demand for data increases, so too does the IT infrastructure require. You can plan and optimize to reduce wasted space with FS solution and easily configure to facilitate the addition of new IT infrastructure as and when required.
Scalable Runtime
Add up to 10 external battery packs to extend runtime during power disruptions to meet the power needs of equipment expansion.
Multi-unit Cascading
Bus cascade 32 units PDUs. All PDUs can be managed and monitored by one device after cascading.
Optimize Power Capacity
Inlet metering helps determine power usage and available capacity at the rack level. This makes it easier to identify available space for new equipment as well as consolidating existing assets.
Resources
Buying Guides
- UPS Buying Guide
- PDU Buying Guide
- Power Cord Buying Guide
Technical Documents
- UPS User Manual
- ATS User Manual
- Configure Zabbix to Monitor PDU Via SNMP
Blogs
- How Much Do You Know About Power Cord Types?
- FAQs for Data Center Power Cords
- Exploring the Four Types of FS Rack PDUs
Ready to get started?
Have a question about purchasing a solution that you are interested in? Fill in the form and we’ll respond in 1 working day.