The 6Gb/s Transmitter & Receiver SFP transceiver module is for dual-channel video transmission applications up to 10km over single-mode fiber (SMF). It is compliant with SFP MSA, SFF-8472 standards. The built-in digital diagnostics monitoring (DDM) allows access to real-time operating parameters.
The transceiver is designed to transmit/receive data rates from 270Mbps to 6Gbps and supports SDI pathological patterns for SMPTE 259M, SMPTE 344M, SMPTE 292M, SMPTE 424M and SMPTE ST-2081 serial rates. It is suitable for high-definition digital broadcasting applications.
![6Gb/s MSA 1310nm 10km DOM Duplex LC SMF Transmitter & Receiver Video Pathological Patterns Optical Transceiver Module for SD/HD/3G/6G-SDI This picture is about SFP-6G31-10.](https://resource.fs.com/mall/mainImg/20220930120924plsk2p.jpg)
Click to open expanded view
![6Gb/s MSA 1310nm 10km DOM Duplex LC SMF Transmitter & Receiver Video Pathological Patterns Optical Transceiver Module for SD/HD/3G/6G-SDI This picture is about SFP-6G31-10.](https://resource.fs.com/mall/mainImg/60x60/20220930120924plsk2p.jpg)
![6Gb/s MSA 1310nm 10km DOM Duplex LC SMF Transmitter & Receiver Video Pathological Patterns Optical Transceiver Module for SD/HD/3G/6G-SDI This picture is about SFP-6G31-10.](https://resource.fs.com/mall/mainImg/60x60/20220930120927yki6zn.jpg)
6Gb/s MSA 1310nm 10km DOM Duplex LC SMF Transmitter & Receiver Video Pathological Patterns Optical Transceiver Module for SD/HD/3G/6G-SDI
#94218
#94218
£302.40 inc. VAT
FS P/N: SFP-6G31-10
3 Sold
1 Review
1 Question
Pre-order, Ship by 9 Sep 2024
See more Warehouse
Deliver to London, E15 2PP
Free Shipping via DPD Parcel Service
5-Year Warranty
30-Day Returns
6Gb/s MSA Transmitter & Receiver Transceiver Module with Video Pathological Patterns for SD/HD/3G/6G SDI (SMF, 1310nm, 10km, LC, DOM)
Specifications
Part Number
SFP-6G31-10
Form Factor
Transmitter & Receiver
Data Rate
270Mbps to 6Gbps
Wavelength
1310nm
Max Cable Distance
10km
Connector
LC
Optical Components
DFB Laser
TX Power
-6~0dBm
DOM Supported
Yes
Video Pathological Patterns Support
Yes
Receiver Sensitivity
<-14dBm
Temperature
0 to 70°C (32 to 158°F)
Protocols
SFP MSA
Application
SD/HD/3G/6G SDI
Quality Testing Program
Quality Testing Program
![](https://resource.fs.com/mall/ckfinder/ftp_images/product/20220902172543_802.jpg)
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Features
Application of Digital Video Transceivers
3G-SDI/HD-SDI/SD-SDI Electrical-Optical and Optical-Electrical Converter.
HD Camera or Monitor System.
High-density digital video routers & switches.
Questions & Answers
Ask a question
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
1
0
0
0
0
L***s
Spain
11 Nov 2019
We planned to purchase some video SFP transceivers for our HD-SDI equipment in our media center. I contacted the AM to find out some products that could meet our demands. She replied in time and recommended this 6G-SDI SFP for me. Then I placed a trial order. The product arrived quickly in a neat package. Worked flawlessly as I expected. Also glad to know I can enjoy a 5-year warranty, longer than most of the other vendors. Overall, efficient assistance, timely delivery, packing sound, and well-run products. Zero defect.
Verified Purchase
Helpful 12
Comment 0See all reviews
Resources
Recently Viewed