FS United Kingdom FREE DELIVERY on Orders over £79 (excl. VAT)
United Kingdom / £ GBP
FREE DELIVERY on Orders over £79 (excl. VAT)

United Kingdom

This picture is about HPA.
This picture is about HPA.
This picture is about HPA.
This picture is about HPA.

Customized FTTx PON High Power 1550nm EYDFA

#65789
#65789

Max Output Power ≤26dBm

£1,686.00 inc. VAT
FS P/N: HPA
430 Sold
15 Reviews
5 Questions
Housing:
Pluggable Module
Output Ports:
4 Ports
WDM:
Without
Output Per Path:
13dBm
Input Power:
-8dBm~10dBm
Connector:
LC/UPC
Pre-order, Ship by 9 Oct 2024
See more Warehouse
Deliver to London, E15 2PP
Free Shipping via DPD Parcel Service
Project Inquiry
Solution Design
2-Year Warranty

Customized FTTx PON High Power 1550nm EYDFA

Based on multi-mode pumping Er/Yb double clad fiber technology, EYDFA is designed to produce high output power up to 23 dBm.And this line of fiber amplifiers has been optimized for superior output power stability and the exceptionally low noise figures demanded by CATV applications.


FMT Series provides cost-effective and flexible WDM solutions. It has a variety of optical layer boards and provides excellent optical performance, and can be applied to DWDM dual-fiber/DWDM single-fiber/optical cable monitoring systems, to meet the diverse needs of scenarios.

Specifications
Operating Wavelength
1540-1564nm
Noise Figure
5dB
Output Per Path
23dBm
Output Port Number
1
Input Isolation
≥30dB
Output Isolation
≥30dB
Power Consumption
≤35W
Gain Stability
±0.05dB
Temperature
Operation -5 to 60°C (23 to 140°F)
Storage -40 to 80°C (-40 to 176°F)
Housing
Standalone, Pluggable Module (Occupies 2 slots in FMT chassis)
* Note: 4 Ports and 16 Ports can be customized, please contact at
for more details.
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Features
Ideal as a Booster, Line or Pre-amplifier

Simple network management via SNMP and monitor online

Very stable output power over a wide operating temperature range

Integrated per channel WDM for FTTx PON application

Available for All-in-One Multiservice Transport System

As a part of multi-service transport system, EYDFA Pluggable Module occupies 2 slots in the 1U/2U/4U chassis.

Cost-effective Product for Large and Medium Cities and Fiber to the Home

Low noise, high performance, high power multi-ports EYDFA module is specially designed for CATV system. It offers a flexible and low-cost FTTx solution for CATV large area coverage of metropolises and medium-sized cities.

FS.COM FMT Optical Transport Network Management System

EYDFA Pluggable Module is used with FS.COM Network Management Unit. NMU/NMS provides full fault, configuration, performance, security management. FMT Monitor online management software(a Java-based network management system) built with modular client uses the Microsoftware SQL Sever 2008R2 database.

Questions & Answers
Ask a question
All (5)Product Recommendation (2)Ports (1)Product Comparison (1)
Customer Reviews
Write a review
(undefined reviews)
5.0
5 stars
4 stars
3 stars
2 stars
1 star
15
0
0
0
0

H***s

United States

12 May 2020
5.0
I had bought an 8 port EYDFA at FS before. It worked well in my DWDM system. So this time I came again for a 16 port with -3dBm~10dBm input power for my new link. FS guys are professional and friendly as before, they quickly process my order.
Verified Purchase
Helpful 21
Comment 0

G***g

United States

10 Feb 2020
5.0
Interested in this product, but I was not sure how to properly calculate the output per path and the input power. I sent the link project to the tech team, they replied promptly and marked the specific values of each link. I bought the customized EYDFA, and deployed it in our GPON network, no issues.
Verified Purchase
Helpful 9
Comment 0

C***l

Canada

14 Jan 2020
5.0
We were looking for an EDFA with 1 input and 16 ports of 22db departure, the AM recommended this customized EYDFA. We confirmed the parameters with them, and then make the order.
Verified Purchase
Helpful 16
Comment 0
See all reviews
Resources
Recently Viewed