FS United Kingdom FREE DELIVERY on Orders over £79 (excl. VAT)
United Kingdom / £ GBP
FREE DELIVERY on Orders over £79 (excl. VAT)

United Kingdom

This picture is about HD-12FMTPSMF.
01:10
This picture is about HD-OS2.
This picture is about .
This picture is about .
This picture is about .
This picture is about HD-12FMTPSMF.
This picture is about HD-OS2.
This picture is about .
This picture is about .
This picture is about .

Customized MTP®-12 Push Pull Tab Trunk Cable, 24-144 Fibers, Single Mode (OS2), LSZH Bunch, 0.35dB Max, Braided Tubing, Yellow

#61710
#61710

40/100G Base-12 Cabling System

£180.42 inc. VAT
FS P/N: HD-12FMTPSMF
653 Sold
39 Reviews
15 Questions
Choose Length:
1m (3ft)
2m (7ft)
3m (10ft)
5m (16ft)
10m (33ft)
15m (49ft)
20m (66ft)
25m (82ft)
30m (98ft)
m
1m (3ft)
2m (7ft)
3m (10ft)
5m (16ft)
10m (33ft)
15m (49ft)
20m (66ft)
25m (82ft)
30m (98ft)
m
Fiber Count:
24 Fibers (2x 12F)
Connector A:
Female APC 0.35dB
Connector B:
Female APC 0.35dB
Breakout Length:
0.5m equal breakout
Polarity:
Type A Straight Through
Pulling Eye:
None
Pre-order, Ship by 9 Sep 2024
See more Warehouse
Deliver to London, E15 2PP
Free Shipping via DPD Parcel Service on orders over £79.00
Project Inquiry
Solution Design
Product Development
1-Year Warranty

Customized MTP®-12 Push Pull Tab Trunk Cable, 24-144 Fibers, OS2, LSZH Bunch, 0.35dB

The MTP® trunk cables with a braided tubing jacket are typically designed for a longer cable length in cabinet-to-cabinet applications or for connecting different areas of a building. MTP® cable, a cost-effective alternative to time-consuming field termination, is designed for high-density fiber patching in data centers which need space saving and reduce cable management troubles.

Due to the MTP®-12 also supporting MTP®-8 fiber systems, it is also ideal for 8-fiber parallel single mode optical transceivers applications, such as 40G QSFP+ PLR4, 100G QSFP28 PSM4, 400G OSFP DR4/XDR4, and 400G QSFP-DD DR4/XDR4 optics connection.

Please note: The US Conec MTP® connectors are fully compliant with the MPO standards, achieving higher performance levels when compared to generic MPO connectors.

Specifications
Connector
US Conec MTP® Push Pull Tab
Fiber Category
OS2 9/125μm
Fiber Count
24-144 Fibers
Trunk Outside Diameter (OD)
7.2mm-17.3mm
Test Wavelength
1310nm
Durability
≥200 times
Insertion Loss
≤0.35dB
Return Loss
≥60dB
Flamematerial
LSZH
Outer Jacket Color
Yellow
Operating Temperature
-10 to +70°C (14 to 158℉)
Storage Temperature
-40 to +85°C (-40 to 185℉)
*MTP is a registered trademark of US Conec Ltd. US Conec and FS.COM partner on supplying high performance MTP series products.
.
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Features
Custom Pulling Eye
Without pulling eye is suited for
short cables in common fiber cabling.
With pulling eye could protect cables
when pulling through long distance conduit.
Custom Polarity

Master fiber polarity knowledge to manage and optimize your network and connection. You can also click the Technical White Paper if you have any interest or questions about polarity.

Custom Products Tailored to Your Needs
Diverse Custom Options
Choose suitable options based on your applications.
Strict Quality Control
Ensure high quality products with state of testing facility.
Technical Support
Get support from professional engineer team.
Questions & Answers
Ask a question
All (15)MTP® MPO Connector (4)Polish Type (2)Bend Radius (1)Cable Jacket (1)Cable Type (1)Custom Breakout (1)Custom Color (1)Diameter (1)Fiber Connectors Cleaning (1)Mating Times (1)Package (1)
Customer Reviews
Write a review
(undefined reviews)
    4.8
    5 stars
    4 stars
    3 stars
    2 stars
    1 star
    31
    8
    0
    0
    0

    T***p

    United States

    8 Oct 2023
    5.0
    Easy to use, I will continue to buy.
    Verified Purchase
    Helpful 0
    Comment 0

    B***m

    United States

    7 Oct 2023
    5.0
    Great product and fair price. Well described and fit in my project perfectly.
    Verified Purchase
    Helpful 0
    Comment 0

    K***n

    United States

    6 Oct 2023
    5.0
    Just took it out of the bag and plugged it in and it works.
    Verified Purchase
    Helpful 0
    Comment 0
    See all reviews
    Resources
    Recently Viewed