FS United Kingdom FREE DELIVERY on Orders over £79 (excl. VAT)
United Kingdom / £ GBP
FREE DELIVERY on Orders over £79 (excl. VAT)

United Kingdom

This picture is about RS9260-V2 1.
This picture is about RS9260-V2  2.
This picture is about RS9260-V2
3.
This picture is about RS9260-V2
4.
This picture is about RS9260-V2
5.
This picture is about RS9260-V2
6.
This picture is about RS9260-V2 1.
This picture is about RS9260-V2  2.
This picture is about RS9260-V2
3.
This picture is about RS9260-V2
4.
This picture is about RS9260-V2
5.
This picture is about RS9260-V2
6.

RS9260-V2, 2U Rackmount Server, Quad Socket Intel® Xeon® Scalable Processors, Up to 12TB DRAM, 8 x 2.5" SATA Hot-swap Drive Bays, 2 x RJ45 10GBASE-T and 2 x SFP+ 10GbE Ports, 2000W Redundant

#232535
#232535
£19,494.00 inc. VAT
FS P/N: RS9260-V2
0 Sold
0 Review
3 Questions
Pre-order, Ship by 9 Sep 2024
See more Warehouse
Deliver to London, E15 2PP
Free Shipping via DPD Parcel Service
Project Inquiry
3-Year Warranty

2U Rackmount Server, Quad Socket Intel® Xeon® Scalable Processors, Up to 12TB DRAM, 8 x 2.5" SATA Drive Bays, 2 x RJ45 10GBASE-T and 2 x SFP+ 10GbE Ports, 2000W Redundant

The RS9260-V2 is a high-performance computing server with Intel® C621 chipset. It supports quad socket Intel® Xeon® scalable processors. It supports up to 12 TB memory and 8x 2.5" SATA Drive Bays, with optional support for 2x M.2 NVMe/SATA slot(s). Integrated BMC chip enables easy management, I/OA tech, link convergence, and binding redundancy. Optional KVM OVER IP for out-of-band management.

The new-generation RS9260-V2 accelerated computing server is mainly used in business intelligence, ERP, CRM, scientific virtualization, in-memory databases, HCI, and SAP HANA.

Specifications
Form Factor
2U Rackmount
Processor
Standard Configuration-2x Intel® Xeon® Gold 6330H Processor-24C 2.0G 150W
Chipset
Intel® C621
Drive Bays
Standard Configuration-1x 480G 2.5" SATA SSD Total 24 Bay(s)
Memory
Standard Configuration-4x 32G DDR4 RDIMM
Expansion Slots
Standard Configuration-2 PCIe 3.0x 16, 4 PCIe 3.0x 8
Raid Controller
Support RAID 0,1,5,10
Fans
4x 8cm Heavy Duty Fans with Optimal Fan Speed Control
Ethernet
Standard Configuration-2-port 10GBase-T
Power Supply
2x 2000W Redundant Titanium Level (96%) Power Supply
System BIOS
AMI 32MB SPI Flash EEPROM
Operating Temperature
10°C ~ 35°C (50°F ~ 95°F)
Chassis (HxWxD)
439.5x89x803mm (17.3"x3.5"x31.6")
Gross Weight
71.5 lbs (32.43 kg)
Management Software
BMC Web GUI/Redfish APIs/IPMI 2.0/SNMP3.0
Operating System Management
WS 2022/RHEL 8.2/ESXi 8.0

Product Spotlights

Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Connectivity Solutions
Features
Wide Range of Applications

The server is widely used in business intelligence, in-memory databases, HCI, etc. It can also be used with other communication products such as switches, AP, AC, and network cameras.

Several Different Management Tools Available for Servers

Intelligent Platform Management Interface (IPMI) helps to manage the system both at-chassis and remotely. Management programs include Redfish API, IPMI 2.0, Intel Node Manager, etc.

Custom Products Tailored to Your Needs
Our servers offer flexible customization, helping you maximize resource utilization and enhance business efficiency to meet your specific needs precisely.[图片]
Questions & Answers
Ask a question
All (3)Operating System (1)Warranty (1)
Customer Reviews
Write a review
Not yet rated. Be the first to write a review
Resources
Recently Viewed