0.15dB ultra low IL bend insensitive fiber optic cable is less attenuation when bent or twisted compared with traditional bend insensitive fiber cables and this will make the installation and maintenance of the fiber optic cables more efficient. It also can save more space for your high density cabling in data centers and other enterprise networks.
![Customized Simplex Typical 0.08dB IL OM2 Multimode LC/SC/FC/ST Bend Insensitive Fiber Optic Patch Cable This picture is about HD-OM2XXSX.](https://resource.fs.com/mall/products/800x800/17761.main.jpg)
Click to open expanded view
![Customized Simplex Typical 0.08dB IL OM2 Multimode LC/SC/FC/ST Bend Insensitive Fiber Optic Patch Cable This picture is about HD-OM2XXSX.](https://resource.fs.com/mall/products/60x60/17761.main.jpg)
![Customized Simplex Typical 0.08dB IL OM2 Multimode LC/SC/FC/ST Bend Insensitive Fiber Optic Patch Cable This picture is about HD-OM2XXSX.](https://resource.fs.com/mall/products/60x60/17761.B.jpg)
![Customized Simplex Typical 0.08dB IL OM2 Multimode LC/SC/FC/ST Bend Insensitive Fiber Optic Patch Cable This picture is about HD-OM2XXSX.](https://resource.fs.com/mall/products/60x60/17761.C.jpg)
![Customized Simplex Typical 0.08dB IL OM2 Multimode LC/SC/FC/ST Bend Insensitive Fiber Optic Patch Cable This picture is about HD-OM2XXSX.](https://resource.fs.com/mall/products/60x60/17761.D.jpg)
![Customized Simplex Typical 0.08dB IL OM2 Multimode LC/SC/FC/ST Bend Insensitive Fiber Optic Patch Cable This picture is about HD-OM2XXSX.](https://resource.fs.com/mall/products/60x60/17761.E.jpg)
Customized Simplex Typical 0.08dB IL OM2 Multimode LC/SC/FC/ST Bend Insensitive Fiber Optic Patch Cable
#17761
#17761
£4.56 inc. VAT
FS P/N: HD-OM2XXSX
189 Sold
2 Reviews
7 Questions
Choose Length:
1m (3ft)
2m (7ft)
3m (10ft)
5m (16ft)
10m (33ft)
15m (49ft)
20m (66ft)
30m (98ft)
m
1m (3ft)
2m (7ft)
3m (10ft)
5m (16ft)
10m (33ft)
15m (49ft)
20m (66ft)
30m (98ft)
m
Connector A:
LC UPC
Connector B:
LC UPC
Cable Jacket:
PVC
Cable Diameter:
2.0mm
Pre-order, Ship by 9 Sep 2024
See more Warehouse
Deliver to London, E15 2PP
Free Shipping via DPD Parcel Service on orders over £79.00
Solution Design
1-Year Warranty
LC/SC/FC/ST 50/125 OM2 Simplex Multimode Elite Bend Insensitive Fiber Optic Patch Cable
Specifications
Connector Type
LC/SC/FC/ST Simplex
Polish Type
UPC
Fiber Count
1 Fiber
Fiber Grade
Bend Insensitive
Fiber Mode
OM2 50/125μm
Wavelength
850/1300nm
Polarity
A (Tx) to B (Rx)
Cable Type
Tight-Buffered
Cable Outside Diameter (OD)
2.0/0.9/3.0mm
Cable Jacket
Riser (OFNR)/LSZH/OFNP
Min. Bend Radius (Optical Fiber)
7.5mm
Min. Bend Radius (Fiber Cable)
20/10D (Dynamic/Static)
Connector Durablity
1000 times
Tensile Strength (Long/Short Term)
Max 100N
Typical Insertion Loss
≤0.08dB
Max Insertion Loss
≤0.15dB
Interface Feature
Ultra Low Loss
Return Loss
≥30dB
Attenuation at 850 nm
2.3 dB/km
Attenuation at 1300 nm
0.6 dB/km
Operating Temperature
-20 to 70°C (-4 to 158℉)
Storage Temperature
-40 to 80°C (-40 to 176℉)
Features
Four Connectors Support Custom-tailored Installations
Various connectors can easily meet your diverse cabling requirements.
Matching SFP/SFP+/XFP transceivers and LC adapters.
Matching GBIC/X2/XENPAK transceivers and SC adapters.
For datacom, FTTH, campuses, corporate networks etc.
For datacom, measurement equipment, lasers etc.
Three Diameters to Meet Different Wiring Needs
3.0mm, 2.0mm and 0.9mm cable diameters mainly used for indoor installation and cabling.
3.0mm Diameter
Having stronger long-term pull tension and instant pull tension.
2.0mm Diameter
Reducing the pressure of the wiring conduit and saving space.
0.9mm Diameter
Typically used in rack/wall mount enclosures.
Three Jacket Materials Used in Diverse Cabling Zone
It's important to know the differences between OFNP, PVC, LSZH jackets.
Custom Products Tailored to Your Needs
Diverse Custom Options
Choose suitable options based on your applications.
Strict Quality Control
Ensure high quality products with state of testing facility.
Technical Support
Get support from professional engineer team.
Videos
Questions & Answers
Ask a question
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
2
0
0
0
0
S***n
United States
12 Jan 2017
Cables are working great! I love them!!
Verified Purchase
Helpful 0
Comment 0D***r
United Kingdom
27 Dec 2016
Had no problems with the cables. Delivered on time.
Verified Purchase
Helpful 0
Comment 0See all reviews
Resources
Recently Viewed