FS United Kingdom FREE DELIVERY on Orders over £79 (excl. VAT)
United Kingdom / £ GBP
FREE DELIVERY on Orders over £79 (excl. VAT)

United Kingdom

This picture is about AD-8FSNSMF.
This picture is about AD-8FSNSMF.
This picture is about AD-8FSNSMF.
This picture is about AD-8FSNSMF.
This picture is about AD-8FSNSMF.
This picture is about AD-8FSNSMF.
This picture is about AD-8FSNSMF.
This picture is about AD-8FSNSMF.
This picture is about AD-8FSNSMF.
This picture is about AD-8FSNSMF.

SN/UPC to SN/UPC 4-Port OS2 Single Mode Plastic Fiber Optic Adapter/Coupler Without Flange

#155079
#155079

Plastic Zirconia Sleeve ≤0.2dB

£38.40 inc. VAT
FS P/N: AD-8FSNSMF
42 Sold
0 Review
0 Question
Pre-order, Ship by 11 Oct 2024
See more Warehouse
Deliver to London, E15 2PP
Free Shipping via DPD Parcel Service on orders over £79.00
Project Inquiry
1-Year Warranty
30-Day Returns
30-Day Exchange

SN/UPC to SN/UPC 4-Port Single Mode Plastic Fiber Optic Adapter, 0.2dB Insertion Loss

A fiber optic adapter, sometimes also called a coupler, is a small device designed to terminate or link the fiber optic cables or fiber optic connectors between two fiber optic lines.

SN/UPC 4-port adapter is designed to fit through the same panel cutout defined for duplex LC adapters, allowing an instant 4x of the current module/panel connector density by simply removing the LC duplex adapters and installing the SN adapters. 

Specifications
Connector Type
Senko SN-SN
Body Style
4-Port
Polish Type
UPC
Fiber Mode
OS2 9/125μm
Insertion Loss
≤0.2dB
Durability
500 times
Mounting Type
Reduced Flanged
Alignment Sleeve Material
Zirconia Ceramic
Color
Blue
Flammability Rate
UL 94V-0
Package Quantity
1 Pc
RoHS Compliancy Status
Compliant
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Questions & Answers
Ask a question
Be the first to ask a question.
Customer Reviews
Write a review
Not yet rated. Be the first to write a review
Resources
Recently Viewed