FREE DELIVERY on Orders over £79 (excl. VAT)
United Kingdom
NX N40 Series
Comparison
11 Results
Sort by:
Sort by: Popularity
ODA3224-V, 22-32dB Gain, DWDM EDFA Amplifier
Hot

ODA3224-V, 22-32dB Gain, DWDM EDFA Amplifier

AGC/APC
Max Output Power ≤21dBm
£11,029.20 inc. VAT
MXP400G-104, 4 x 100G to 1 x 400G Muxponder

MXP400G-104, 4 x 100G to 1 x 400G Muxponder

ETH
FEC
16QAM/32QAM/64QAM
SDN
£5,739.60 inc. VAT
MXP200G-210, 4 x 100G or 10 x 40G to 2 x 200G Transponder/Muxponder

MXP200G-210, 4 x 100G or 10 x 40G to 2 x 200G Transponder/Muxponder

ETH/SDH/OTN/FC
FEC
8QAM/16QAM/QPSK
AES-256
£7,202.40 inc. VAT
MXP400G-202, 2 x 400G to 2 x 400G Transponder

MXP400G-202, 2 x 400G to 2 x 400G Transponder

ETH/OTN
FEC
8QAM/16QAM/QPSK
SDN
£7,416.00 inc. VAT
Active 48CH DWDM Dual-fiber Demux, 1529.55-1567.13nm Wavelength
+NaN+NaN

Active 48CH DWDM Dual-fiber Demux, 1529.55-1567.13nm Wavelength

5.5dB IL
NX N40 Plug-in Module
£1,338.00 inc. VAT
Active 48CH DWDM Dual-fiber Mux, 1529.55-1567.13nm Wavelength
+NaN+NaN

Active 48CH DWDM Dual-fiber Mux, 1529.55-1567.13nm Wavelength

7.2dB IL
NX N40 Plug-in Module
£2,643.60 inc. VAT
MXP200G-204, 4 x 100G to 2 x 200G Transponder/Muxponder

MXP200G-204, 4 x 100G to 2 x 200G Transponder/Muxponder

ETH/OTN
FEC
8QAM/16QAM/QPSK
SDN
£5,930.40 inc. VAT
Customized Active 8CH DWDM Dual-fiber Mux/Demux

Customized Active 8CH DWDM Dual-fiber Mux/Demux

NX N40 Plug-in Module
£1,304.40 inc. VAT
NX N40 OPB-I, 1+1 Optical Line Protection Switch, Built in 2 Protection Groups

NX N40 OPB-I, 1+1 Optical Line Protection Switch, Built in 2 Protection Groups

1+1 Protection
≤4.0dB IL
5ms Switching Speed
£2,440.80 inc. VAT
NX N40 Series
Product Type
Stock Status
Filter
11 Results
Sort by:
Sort by: Popularity
ODA3224-V, 22-32dB Gain, DWDM EDFA Amplifier
Hot

ODA3224-V, 22-32dB Gain, DWDM EDFA Amplifier

AGC/APC
Max Output Power ≤21dBm
£11,029.20 inc. VAT
MXP400G-104, 4 x 100G to 1 x 400G Muxponder

MXP400G-104, 4 x 100G to 1 x 400G Muxponder

ETH
FEC
16QAM/32QAM/64QAM
SDN
£5,739.60 inc. VAT
MXP200G-210, 4 x 100G or 10 x 40G to 2 x 200G Transponder/Muxponder

MXP200G-210, 4 x 100G or 10 x 40G to 2 x 200G Transponder/Muxponder

ETH/SDH/OTN/FC
FEC
8QAM/16QAM/QPSK
AES-256
£7,202.40 inc. VAT
MXP400G-202, 2 x 400G to 2 x 400G Transponder

MXP400G-202, 2 x 400G to 2 x 400G Transponder

ETH/OTN
FEC
8QAM/16QAM/QPSK
SDN
£7,416.00 inc. VAT
Active 48CH DWDM Dual-fiber Mux, 1529.55-1567.13nm Wavelength

Active 48CH DWDM Dual-fiber Mux, 1529.55-1567.13nm Wavelength

7.2dB IL
NX N40 Plug-in Module
£2,643.60 inc. VAT
MXP200G-204, 4 x 100G to 2 x 200G Transponder/Muxponder

MXP200G-204, 4 x 100G to 2 x 200G Transponder/Muxponder

ETH/OTN
FEC
8QAM/16QAM/QPSK
SDN
£5,930.40 inc. VAT
Customized Active 8CH DWDM Dual-fiber Mux/Demux

Customized Active 8CH DWDM Dual-fiber Mux/Demux

NX N40 Plug-in Module
£1,304.40 inc. VAT
NX N40 OPB-I, 1+1 Optical Line Protection Switch, Built in 2 Protection Groups

NX N40 OPB-I, 1+1 Optical Line Protection Switch, Built in 2 Protection Groups

1+1 Protection
≤4.0dB IL
5ms Switching Speed
£2,440.80 inc. VAT