H3C SFP-FE-LX20-SM1310-D compatible SFP transceiver supports up to 20km link lengths over single-mode fiber (SMF) using a wavelength of 1310nm via an LC connector. Each SFP transceiver module is individually tested to be used on a series of H3C switches, routers, servers, network interface card (NICs) etc.
Featuring low power consumption, the hot swappable 100BASE SFP transceiver is ideal for Internet Service Provider (ISP) Fast Ethernet communication links, Enterprise LAN & SAN Networks, Data Center LAN & SAN Networks and other optical links.
Click to open expanded view
H3C SFP-FE-LX20-SM1310-D Compatible SFP 100BASE-LX 1310nm 20km DOM Duplex LC SMF Optical Transceiver Module
#61845
#61845
SGD 14.17 (Incl. GST)
FS P/N: SFP-100LX-31
82 Sold
49 Reviews
0 Question
Compatible Brands:
251 in Global Warehouse, Get it by 9 Sep 2024
See more Warehouse
Deliver to Singapore, 178958
Free Shipping via Fedex International Priority on orders over SGD 99.00
5-Year Warranty
30-Day Returns
30-Day Exchange
H3C SFP-FE-LX20-SM1310-D Compatible 100BASE-LX SFP Transceiver Module (SMF, 1310nm, 20km, LC, DOM)
Specifications
H3C Compatible
SFP-FE-LX20-SM1310-D
Vendor Name
FS
Form Factor
SFP
Max Data Rate
100Mbps
Wavelength
1310nm
Max Cable Distance
20km
Connector
Duplex LC
Optical Components
FP 1310nm
Media
SMF
DOM Support
Yes
TX Power
-15~-8dBm
Receiver Sensitivity
< -32.5dBm
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
IEEE802.3ab, GR-468, MSA Compliant
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Features
100BASE Connectivity for Data Center
Featured with low power consumption, the 100BASE SFP transceivers provide a cost-effective solution for Gigabit Ethernet applications.
Tested in Host Devices for Proven Interoperability
Every unit is quality tested for compatibility in the targeted switch environment, which guarantees flawless operations.
Questions & Answers
Ask a question
Be the first to ask a question
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
40
4
5
0
0
A***e
United States
April 09, 2017
This website is very good. It offers great prices and super fast shipping. I am very happy to shop at this place!
Verified Purchase
Helpful 2
Comment 0W***s
United States
February 21, 2017
Too many choices for what I asked for. but I have got what I want in the end. Thank you for the help from the salesperson of Fiberstore. By the way, really good HP SFP 1000BASE-T SFP.
Verified Purchase
Helpful 1
Comment 0P***n
Australia
February 19, 2017
Can't go wrong with Fiberstore, I have always had a great experience buying from this company! The salesperson always answer my questions in time and provide me some useful advices, so I bought this Cisco MFELX1 transceiver. It is indeed the perfect choice for my network.
Verified Purchase
Helpful 0
Comment 1See all reviews
Resources
Recently Viewed