FS Singapore FREE NEXT DAY DELIVERY on Orders Over SGD99
Singapore / S$ SGD
FREE NEXT DAY DELIVERY on Orders Over SGD99

Singapore

This picture is about fr.
This picture is about fr.
This picture is about 1.
This picture is about fr.
This picture is about 1.
This picture is about fr.
This picture is about fr.
This picture is about 1.
This picture is about fr.
This picture is about 1.

NVIDIA Ethernet Compatible QSFP112 400GBASE-XDR4 PAM4 1310nm 2km DOM MPO-12/APC SMF Optical Transceiver Module, Support 4 x 100G-FR

New #241151
New #241151

Marvell 6nm DSP EML ≤ 10W MTP-12 SMF

SGD 2,177.82 (Incl. GST)
FS P/N: QSFP112-XDR4-400G
2 Sold
0 Review
0 Question
Pre-order, Ship by 13 Nov 2024
See more Warehouse
Free Shipping via Fedex International Priority
Products and Project Inquiry
5-Year Warranty
30-Day Returns
30-Day Exchange

NVIDIA Ethernet Compatible 400GBASE-XDR4 QSFP112 Optical Transceiver Module (SMF, 1310nm, 2km, MTP/MPO-12, DOM)

The 400GBASE-XDR4 module, MTP/MPO-12 connector, up to 2km over parallel single-mode fiber. It is compliant with QSFP112 MSA, CMIS 4.0 Interface and 400GAUI-4 standards.
The built-in digital diagnostics monitoring (DDM) allows access to real-time operating parameters. It is suitable for 400G ethernet and data center interconnect applications.


Note: The FS P/N is changed from Q112-XDR4-400G to QSFP112-XDR4-400G, but the product is the same. Only the FS P/N has been changed.

Specifications
Part Number
QSFP112-XDR4-400G
Vendor Name
FS
Form Factor
QSFP112
Max Data Rate
425Gbps (4x106.25Gb/s)
Wavelength
1310nm
Max Cable Distance
2km
Connector
MTP/MPO-12 (APC)
Media
SMF
Transmitter Type
EML
Receiver Type
PIN
TX Power
-2.4~4dBm
RX Power
-4.5~5.5dBm
Power Budget
4dB
Modulation
4x 106.25G PAM4
Power Consumption
≤10W
Extinction Ratio
>3.5dB
DDM/DOM
Supported
Commercial Temperature Range
0 to 70°C (32 to 158°F)
DSP
TX and RX
Inbuilt FEC
No
Core Size
9μm
Packaging Technology
COC
Protocols
IIEEE 802.3bs, OIF-CEI-112G-VSR-PAM4, CMIS Rev 5.2, QSFP-112 MSA
Warranty
5 Years

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers.

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Features
Leading Performance and Quality for 400G
Built-in Marvell 6nm Chip, the QSFP-DD transceiver offers high-speed, and low-power in 400G links.
Marvell 6nm Chip
Stable Transmission
≤10W
Low Power Consumption
400Gbps
High Bandwidth
Center Wavelength
1310nm
1310nm
1310nm
1310nm
Connector
MTP/MPO-12
Duplex LC
Duplex LC
MTP/MPO-8
MTP/MPO-12(8 of the 12 Fibers Used)
Cable Distance (Max.)
2km@SMF
2km@SMF
2km@SMF
2km@SMF
Modulation
4x 106.25G PAM4
425Gbps (4x106.25Gb/s)
8x 50G PAM4
8x 50G PAM4
DSP
Marvell DSP
Inphi DSP
Inphi DSP
Inphi DSP
Power Consumption
≤10W
≤10W
≤9W
≤9W
Transmitter Type
EML
CWDM EML
CWDM EML
EML
Packaging Technology
COC
COC
COB
COB
Protocols
QSFP-112 MSA, OIF-CEI-112G-VSR-PAM4, CMIS Rev 5.2, IIEEE 802.3bs
QSFP-112 MSA, OIF-CEI-112G-VSR-PAM4, CMIS Rev 5.2, IIEEE 802.3bs
QSFP-DD MSA, CMIS Rev4.1, OIF 56G PAM4, 100G Lambda MSA, IEEE 802.3bs
QSFP-DD MSA, CMIS Rev4.1, OIF 56G PAM4, 100G Lambda MSA, IEEE 802.3bs
Application
Data Center
Data Center
Data Center
Data Center
Questions & Answers
Ask a question
Be the first to ask a question
Customer Reviews
Write a review
Not yet rated. Be the first to write a review
Resources
Recently Viewed