FS Singapore FREE NEXT DAY DELIVERY on Orders Over SGD99
Singapore / S$ SGD
FREE NEXT DAY DELIVERY on Orders Over SGD99

Singapore

This picture is about 一.
This picture is about 二.
This picture is about 三.
This picture is about 四.
This picture is about 五.
This picture is about 一.
This picture is about 二.
This picture is about 三.
This picture is about 四.
This picture is about 五.

CCA-FT01, Floor Tripod for Video Conference Camera

New #234693
New #234693
SGD 76.30 (Incl. GST)
FS P/N: CCA-FT01
0 Sold
0 Review
0 Question
Pre-order, Ship by 30 Oct 2024
See more Warehouse
Free Shipping via Fedex International Priority on orders over SGD 99.00
Products and Project Inquiry
1-Year Warranty
30-Day Returns
30-Day Exchange

CCA-FT01, Floor Tripod for Video Conference Camera

FS CCA-FT01 is a strong floor tripod for video conference cameras. It has a 360-degree rotating gimbal and dual damping rings for stable imaging. The gear-designed center axis allows easy height adjustment, and the thick arms offer great stability. Quick to set up for offices and outdoor activitie, it has a 1/4-inch universal screw interface, compatible with phones and cameras.

Specifications
Application
Floor Tripod
Material
Aluminium alloy&ABS
Number of Legs
3
Weight
1680g
Storage Height
60cm
Extended Height
203cm
Central Axis Lift
Support
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Features
3D gimbal, 360° panoramic shooting

The gimbal supports 360-degree horizontal rotation, double-layer damping ring, no image shaking, no loss of focus, capture wonderful moments

Highly Adjustable, Easy to Shoot

The center axis adopts gear design to lock the position tightly, making it more stable and easier to shoot.

Multifunctional Gimbal, Compatible with Multiple Devices

The gimbal is intricately designed with a standard 1/4-inch universal screw interface. It effortlessly pairs with mobile phones, cameras, and other devices, catering to diverse shooting scenarios for enhanced creative freedom and flexibility.

Portable for Travel, Unfolds in One Second for Instant Use

This connector storage device boasts a twist-and-lift design for enhanced outdoor convenience. It ensures stability and versatility with a gravity hook, complemented by a buckle lock for swift access.

Questions & Answers
Ask a question
Be the first to ask a question
Customer Reviews
Write a review
Not yet rated. Be the first to write a review
Resources
Recently Viewed