FS Singapore FREE NEXT DAY DELIVERY on Orders Over SGD99
Singapore / S$ SGD
FREE NEXT DAY DELIVERY on Orders Over SGD99

Singapore

This picture is about .
This picture is about .
This picture is about .
This picture is about .
This picture is about .
This picture is about .
This picture is about .
This picture is about .
This picture is about .
This picture is about .

FHD™ MTP®-MTP® Cassette, 24 Fibers OM4 Multimode, Universal, 24F MTP® to 3 x 8F MTP®, 0.35dB max

#230557
#230557

96F in 1U 24F MTP® to 3x 8F MTP®

SGD 398.94 (Incl. GST)
FS P/N: FHD-1MTP3MTP8OM4
0 Sold
0 Review
0 Question
Pre-order, Ship by 14 Nov 2024
See more Warehouse
Free Shipping via Fedex International Priority
Products and Project Inquiry

FHD™ 24 Fibers Elite MTP®-24 to MTP®-8 Fiber Optic Plug-N-Play Cassette, 24 Strands OM4 50/125μm MMF

FHD™ (FS High Density) series MTP® fiber cassette modules offer 24-fiber MTP® adapter on the rear of the units routed to 8-fiber MTP® adapters on the front patch field, which interconnect with high-density fiber cable assemblies for multiple applications.

The MTP®-24 cassette enables high-density, cost-effective 10G deployments and the simplest migration to 40G, 100G, and even 400G. The cassette allows 96 fiber connections to be deployed in the FHD™ series rack unit (1 RU).

Specifications
Fiber Count
24 Fibers
Fiber Mode
OM4
Adapter Type
US Conec MTP® UPC (Pinned)
Adapter Color
Black
Number of Front MTP® Port
3 Ports
Number of Rear MTP® Port
1 Port
Key Orientation
Opposed
Housing Type
Cassette
Insertion Loss
≤0.35dB
Return Loss
≥20dB
Polarity
Universal
Dimensions (HxWxD)
1.38''x4.29''x6.22'' (35x109x158mm)
MTP® Adapter
Key Up to Key Down
Material of Cassette Body
Aluminium (AL5052)
Standard
RoHS Compliant
Application
Matching for FHD™ Series Enclosures
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Connectivity Solutions
Features
Provide Connection and Deployment Quickly

FHD™ (FS High Density) fiber optic cassettes snap quickly into the enclosures and modular design makes it easier to deploy or expand your infrastructure as your future network speed rates grow.

Clear Numbering

Visible port identification helps to follow array connection

Push-lock Rivets

Tool-less snap installation for easier moves, adds, and changes

Protective Dust Cover

Reduces the risk of connector damage and extends the use time

Versatile Solutions for Different Patching Systems
Up to 96 LC fibers in 1U space, the cassettes can be mounted in FHD™ (FS High Density) series enclosures for data center or enterprise cabling.
Questions & Answers
Ask a question
Be the first to ask a question
Customer Reviews
Write a review
Not yet rated. Be the first to write a review
Resources
Recently Viewed