FS Singapore FREE NEXT DAY DELIVERY on Orders Over SGD99
Singapore / S$ SGD
FREE NEXT DAY DELIVERY on Orders Over SGD99

Singapore

This picture is about 1.
This picture is about 2.
This picture is about 3.
This picture is about 4.
This picture is about 5.
This picture is about 6.
This picture is about 1.
This picture is about 2.
This picture is about 3.
This picture is about 4.
This picture is about 5.
This picture is about 6.

CCA-CB01, Ceiling Mount for FC730/FC731-4k

#228375
#228375

Ceiling Installation

SGD 44.69 (Incl. GST)
FS P/N: CCA-CB01
0 Sold
0 Review
0 Question
Pre-order, Ship by 4 Nov 2024
See more Warehouse
Free Shipping via Fedex International Priority on orders over SGD 99.00
Products and Project Inquiry
1-Year Warranty
30-Day Returns
30-Day Exchange

CCA-CB01, Ceiling Mount for FC730/FC731-4k

CCA-CB01 is a high-quality ceiling mount bracket designed for FC730 and FC731-4k cameras. It is manufactured with superior materials and craftsmanship to ensure durability. It is designed to be easily mounted on the ceiling, ensuring a stable and reliable camera position, providing long life in both home and commercial environments.

Specifications
Application
Ceiling Mount for FC730/FC731-4k
Weight
0.42KG
Dimensions(L xW x H)
164 × 141 × 13mm
Material
Metal
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Features
Metal Material is Resistant to Rust

Made of thick metal with an anti-rust coating, this product features a simple, elegant design, strong bearing capacity, durability, and long service life.

Enhance Installation Flexibility with Great Compatibility

Ceiling Mount offers enhanced installation flexibility by seamllessly integrating with othercompatible accessories, providing an adaptable security solutionfor your specific needs.

Adaptable to Various Scenarios

Catering to different installation environments and adjustable based on specific installation requirements.

Questions & Answers
Ask a question
Be the first to ask a question
Customer Reviews
Write a review
Not yet rated. Be the first to write a review
Resources
Recently Viewed