FS Singapore FREE NEXT DAY DELIVERY on Orders Over SGD99
Singapore / S$ SGD
FREE NEXT DAY DELIVERY on Orders Over SGD99

Singapore

This picture is about UFM企业版.
This picture is about UFM企业版.

UFM Enterprise Platform for NVIDIA® InfiniBand Switches, Support Real-Time Monitoring, Fabric Visibility and Control

#224969
#224969

Real-Time Monitoring Fabric Visibility and Control

FS P/N: UFM Enterprise
0 Sold
0 Review
4 Questions
Products and Project Inquiry

UFM Enterprise Platform for NVIDIA® InfiniBand Switches, Support Real-Time Monitoring, Fabric Visibility and Control

The NVIDIA® Mellanox® UFM® platforms revolutionize data center networking management. By combining enhanced and real-time network telemetry with AI-powered cyber intelligence and analytics, the UFM platforms empower you to discover operation anomalies and predict network failures for preventive maintenance. The UFM platforms comprise UFM Telemetry, UFM Enterprise and UFM Cyber-AI to suit your data center's needs and requirements.
The mid-tier UFM Enterprise platform adds enhanced network monitoring, management, workload optimizations and periodic configuration checks. In addition to including all of the UFM Telemetry services, it provides network setup, connectivity validation and secure cable management capabilities, automated network discovery and network provisioning, traffic monitoring and congestion discovery. UFM Enterprise also enables job scheduler provisioning and integration with Slurm and Platform LSF, in addition to network provisioning and integration with OpenStack, Azure Cloud and VMware.

Specifications
Managed Nodes
0-1,000, 1,000-5,000
Licensing
1-year subscription, 3-year subscription, 5-year subscription
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Features
Reliable and Efficient Network Management
The UFM Enterprise platform performs automated network discovery and provisioning, traffic monitoring, and congestion discovery, which efficiently scales network operations, and improves network reliability and availability.
UFM Telemetry
Real-Time Monitoring
UFM Enterprise
Management, Monitoring and Orchestration
UFM Cyber-Al
Cyber Intelligence and Analytics
Automated Configuration to Simplify Management
Features rich web-based GUI, UFM Enterprise streamlines network setup and management through automated configuration, significantly reducing manual errors and operational costs while maximizing uptime.
Questions & Answers
Ask a question
All (4)Application (3)Product Comparison (1)RoCE (1)
Customer Reviews
Write a review
Not yet rated. Be the first to write a review
Resources
Recently Viewed