FS Singapore FREE NEXT DAY DELIVERY on Orders Over SGD99
Singapore / S$ SGD
FREE NEXT DAY DELIVERY on Orders Over SGD99

Singapore

This picture is about 4.
This picture is about 7.
This picture is about 1.
This picture is about 5.
This picture is about XXMTPSMF.
This picture is about 8.
This picture is about 4.
This picture is about 7.
This picture is about 1.
This picture is about 5.
This picture is about XXMTPSMF.
This picture is about 8.

Customized MTP®-12 Trunk Cable, 12-576 Fibers, Single Mode (OS2), 0.35dB Max, Double Jacket

New #213703
New #213703

40/100G Base-12 Cabling System

SGD 132.15 (Incl. GST)
FS P/N: XXMTPSMF
60 Sold
0 Review
0 Question
Choose Length:
2m (7ft)
3m (10ft)
5m (16ft)
10m (33ft)
15m (49ft)
20m (66ft)
25m (82ft)
30m (98ft)
m
2m (7ft)
3m (10ft)
5m (16ft)
10m (33ft)
15m (49ft)
20m (66ft)
25m (82ft)
30m (98ft)
m
Fiber Count:
12 Fibers
Cable Jacket:
Plenum (OFNP)
Connector A:
Female APC 0.35dB
Connector B:
Female APC 0.35dB
Polarity:
Type B Cross
Pulling Eye:
None
Pre-order, Ship by 21 Oct 2024
See more Warehouse
Free Shipping via Fedex International Priority
Products and Project Inquiry
Solution Design
1-Year Warranty

Customized MTP®-12 Trunk Cable, 12-576F, OS2, 0.35dB

MTP® trunk cables with a more robust double jacket sheath provide greater crush resistance. They are typically designed for a longer cable length in cabinet-to-cabinet applications or for connecting different areas of a building. MTP® cable, a cost-effective alternative to time-consuming field termination, is designed for high-density fiber patching in data centers which need space saving and reduce cable management problems.

Due to the MTP®-12 also supporting MTP®-8 fiber systems, it is also ideal for 8-fiber parallel single mode optical transceivers applications, such as 40G QSFP+ PLR4, 100G QSFP28 PSM4, 400G OSFP DR4/XDR4 and 400G QSFP-DD DR4/XDR4 optics connection.

Please note: The US Conec MTP® connectors are fully compliant with the MPO standards, achieving higher performance levels when compared to generic MPO connectors.

Specifications
Connector A
US Conec MTP®
Connector B
US Conec MTP®
Fiber Mode
OS2 9/125μm
Wavelength
1310/1550nm
Glass Fiber
Corning SMF-28® Ultra
Fiber Grade
G.657.A1 (Compatible with G.652.D)
Polish Type
APC to APC
Minimum Bend Radius
10mm
Insertion Loss
0.35dB Max (0.15dB Typ.)
Return Loss
≥65dB
Attenuation at 1310nm
≤0.4dB/km
Attenuation at 1550nm
≤0.3dB/km
Cable Outside Diameter (OD)
3.6-21mm
Breakout Outside Diameter (OD)
2.0mm
Cable Jacket
Plenum (OFNP)/LSZH
Cable Structure
Double Jacket
Long-term Tensile Load
100~300N
Short-term Tensile Load
300~1000N
Operating Temperature
OFNP: 0 to 60°C (32 to 140°F)
LSZH: -10 to 60°C (14 to 140°F)
Storage Temperature
OFNP: -10 to 70°C (14 to 158°F)
LSZH: -20 to 70°C (-4 to 158°F)
*MTP is a registered trademark of US Conec Ltd. US Conec and FS.COM partner on supplying high performance MTP series products.
.
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Connectivity Solutions
Features
Double Jacket Sheath Protects Network Connection Further
Double jacket with greater crush resistance protects the fiber optic core and increases the strength and durability of the fiber.
Structural diagram
Cross-section diagram
Custom Cable Jacket

The OFNP cables have the highest fire rating for vertical runs between floors in data centers. The LSZH cables make little smoke and no halogen for horizontal structural cabling areas.

Custom Connectors
The female (without pins) connector can be directly connected to transceivers or other male connectors.
The male (with pins) connector is mated to the female side for adapters, cassettes or panels connection.
Custom Polarity

Master fiber polarity knowledge to manage and optimize your network and connection. You can also click the Technical White Paper if you have any interest or questions about polarity.

Custom Products Tailored to Your Needs
Diverse Custom Options
Choose suitable options based on your applications.
Strict Quality Control
Ensure high quality products with state of testing facility.
Technical Support
Get support from professional engineer team.
Questions & Answers
Ask a question
Be the first to ask a question
Customer Reviews
Write a review
Not yet rated. Be the first to write a review
Resources
Recently Viewed