The 2.5GBASE-SX SFP transceiver supports up to 300m link lengths over multmode fiber (MMF) using a wavelength of 850nm via a LC connector. This transceiver is compliant with SFP MSA(INF-8074i), GR-253-CORE, ITU-T G.957, FC-PI v2.0 and SFF-8472 v9.5 standards. The built-in digital diagnostic monitoring (DDM) allows access to real-time operating parameters. It is suitable for SONET OC-48 SR-1/SDH STM-16 I-16, 2x fiber channel applications, switch to switch interface, switched backplane applications.
Click to open expanded view
Netgear Compatible SFP 2.5GBASE-SX 850nm 300m DOM Duplex LC/UPC MMF Optical Transceiver Module
#190585
#190585
SGD 29.43 (Incl. GST)
FS P/N: SFP2.5G-SX-85
13 Sold
2 Reviews
0 Question
Transceiver Models:
91 in Global Warehouse, Get it by 30 Sep 2024
See more Warehouse
Deliver to Singapore, 178958
Free Shipping via Fedex International Priority on orders over SGD 99.00
5-Year Warranty
30-Day Returns
30-Day Exchange
Netgear Compatible 2.5GBASE-SX SFP Optical Transceiver Module (MMF, 850nm, 300m, LC, DOM)
Specifications
Part Number
SFP2.5G-SX-85
Vendor Name
FS
Form Factor
SFP
Max Data Rate
2.5Gbps
Wavelength
850nm
Max Cable Distance
300m
Connector
Duplex LC
Media
MMF
Transmitter Type
VCSEL
Receiver Type
PIN
TX Power
-10 ~ -3dBm
Receiver Sensitivity
< -18dBm
Power Budget
9dB
Receiver Overload
-3dBm
Power Consumption
1W
Extinction Ratio
>8.2dB
DDM/DOM
Supported
Inbuilt FEC
No
Commercial Temperature Range
-10 to 70°C (-37 to 158°F)
Protocols
SFP MSA(INF-8074i), GR-253-CORE, ITU-T G.957, FC-PI v2.0, SFF-8472 v9.5
Quality Testing Program
Quality Testing Program
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
See more
Features
2.5G Connectivity for Data Center
Featured with low power consumption, the SFP transceivers provide a cost-effective solution for 2.5Gigabit Ethernet applications.
Questions & Answers
Ask a question
Be the first to ask a question
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
2
0
0
0
0
T***s
Sweden
June 06, 2024
These are about the only 2.5G SFP that I could find from a known company for my MiktoTik devices. The generic module works fine if you pre-configure both ends for 2.5 X and disable auto-negotiation.
Verified Purchase
Helpful 0
Comment 0A***n
United States
December 04, 2023
Worked great with my switch. I have a 2.5 GbE device and a 1 GbE device currently active. The price is great, and it's easy to install.
Verified Purchase
Helpful 1
Comment 0See all reviews
Resources
Recently Viewed