Dimension AutoGet Wifi is industry's first foldable, all in one handheld endface microscope. It provides an intelligent fiber endface inspection solution, which can automatically inspect and analyze single fiber or other multifiber connectors with unparalleled reliability, great efficiency and convenience. It is the most ideal solution in this area currently.
Click to open expanded view
Customized AutoGet Wifi Wireless Intelligent Fiber Endface Microscope with HD Touchscreen
#168037
#168037
SGD 4,200.86 (Incl. GST)
FS P/N: AUTOGET WIFI
1 Sold
0 Review
1 Question
Optional Tip:
5 in Transit, Get it by 25 Oct 2024
See more Warehouse
Deliver to Singapore, 178958
Free Shipping via Fedex International Priority
Solution Design
1-Year Warranty
Customized AutoGet Wifi Wireless Intelligent Fiber Endface Microscope with HD Touchscreen
Specifications
Model Nμmber
AUTOGET WIFI
Camera Type
1/1.8 inch CMOS sensor
Power Supply
Built-in Li-ion battery(chargeable、replaceable)
Battery Life
9 hours
Optical Magnification
8.72X
Resolution
0.52μm
Default Tips
LC, SC, FC, UPC 1.25mm and 2.5mm
Field of View
620μm×620μm (Preview mode) /
250μm×250μm (Measure mode) /
130μm×130μm (Core mode)
Display
480*800 3.2” LCD touch screen
Signal Output
WiFi, USB Type C
Operating Temperature
-5°C~+40°C
Storage Temperature
-20°C~+55°C
Straight Size
341mm×67mm×57mm
Weight
0.565kg
Features
Fully Automatic, One-step Process
Instantly capture, analyze and grade fiber end-face images. Users can obtain pass/fail results according to pre-configured standard settings.
User-friendly Design to Meet Different Application Scenarios
The foldable body and multi adapters allow you to work effectively in different scenarios.
Special Adapter Interface
Include ST/FC/APC/AUTOGET-WIFI MT.
120° or 180° Foldable Boby
Can be easily adapted to environments of different heights.
Default Adapter Interfaces
Include LC/SC/FC/UPC 1.25mm and 2.5mm.
Smart Instructions Simplify Your Work
No need for other display ends, users can easily determine the end face inspection results.
Pass/Fail LED Indicator
See Pass/Fail result without checking the screen.
Integrated HD Touchscreen
Easily checking the fiber endfaces.
Unique LED Lighting
Can be used in low-light environments.
Questions & Answers
Ask a question
All (1)Unanswered Question (1)
Customer Reviews
Write a review
Not yet rated. Be the first to write a review
Resources
Recently Viewed